您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
B-2B-FG - Push-pull connector - Straight plug, cable collet
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Plug
2B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/plug/2b/b-2b-fg.prj},{NB=FGG.2B.310.CYZD99},{REF=FGG.2B.310.CYZD99},{DESC=Straight plug, cable collet},{CONTACT=10},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Contact LEMO for performance details. |A|},{MAXA=8},{IPRATING=50},{OPTION=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
IPRATING
ⁿ/ₐ
OPTION
ⁿ/ₐ
FGG.2B.012.CLAD52
FGG.2B.012.CLAD52
Straight plug, cable coll...
1 Fluidic, 4 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
8
50
FGG.2B.012.CLAD72
FGG.2B.012.CLAD72
Straight plug, cable coll...
1 Fluidic, 4 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
8
50
FGG.2B.012.CLAD62
FGG.2B.012.CLAD62
Straight plug, cable coll...
1 Fluidic, 4 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
8
50
FGG.2B.012.CLAD82
FGG.2B.012.CLAD82
Straight plug, cable coll...
1 Fluidic, 4 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
8
50
FGG.2B.012.CLAD99
FGG.2B.012.CLAD99
Straight plug, cable coll...
1 Fluidic, 4 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
8
50
FGG.2B.013.CLAD62
FGG.2B.013.CLAD62
Straight plug, cable coll...
1 Fluidic, 6 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
5
50
FGG.2B.013.CLAD72
FGG.2B.013.CLAD72
Straight plug, cable coll...
1 Fluidic, 6 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
5
50
FGG.2B.013.CLAD82
FGG.2B.013.CLAD82
Straight plug, cable coll...
1 Fluidic, 6 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
5
50
FGG.2B.013.CLAD99
FGG.2B.013.CLAD99
Straight plug, cable coll...
1 Fluidic, 6 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
5
50
FGG.2B.013.CLAD92
FGG.2B.013.CLAD92
Straight plug, cable coll...
1 Fluidic, 6 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
5
50
FGG.2B.015.CLAD72
FGG.2B.015.CLAD72
Straight plug, cable coll...
1 Fluidic, 10 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
4
50
FGG.2B.015.CLAD99
FGG.2B.015.CLAD99
Straight plug, cable coll...
1 Fluidic, 10 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
4
50
FGG.2B.802.CLAD423
FGG.2B.802.CLAD423
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
250
Test voltage (kV rms): |A...
10
50
3 : Cable group 3
FGG.2B.015.CLAD82
FGG.2B.015.CLAD82
Straight plug, cable coll...
1 Fluidic, 10 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
4
50
FGG.2B.802.CLAD521
FGG.2B.802.CLAD521
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
250
Test voltage (kV rms): |A...
10
50
FGG.2B.802.CLAD621
FGG.2B.802.CLAD621
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
250
Test voltage (kV rms): |A...
10
50
1 : Cable group 1
FGG.2B.802.CLAD622
FGG.2B.802.CLAD622
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
250
Test voltage (kV rms): |A...
10
50
2 : Cable group 2
FGG.2B.802.CLAD623
FGG.2B.802.CLAD623
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
250
Test voltage (kV rms): |A...
10
50
FGG.2B.802.CLAD992
FGG.2B.802.CLAD992
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
250
Test voltage (kV rms): |A...
10
50
FGG.2B.802.CLAD721
FGG.2B.802.CLAD721
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
250
Test voltage (kV rms): |A...
10
50
1 : Cable group 1
FGG.2B.802.CLCD722
FGG.2B.802.CLCD722
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
250
Test voltage (kV rms): |A...
10
50
2 : Cable group 2
FGG.2B.802.CNAD623
FGG.2B.802.CNAD623
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
250
Test voltage (kV rms): |A...
10
50
3 : Cable group 3
FGG.2B.804.CLAD422
FGG.2B.804.CLAD422
Straight plug, cable coll...
1 Coax (50 Ohm), 4 Low V.
-55
250
Test voltage (kV rms): |A...
7
50
FGG.2B.804.CLAD521
FGG.2B.804.CLAD521
Straight plug, cable coll...
1 Coax (50 Ohm), 4 Low V.
-55
250
Test voltage (kV rms): |A...
7
50
1 : Cable group 1
FGG.2B.804.CLAD523
FGG.2B.804.CLAD523
Straight plug, cable coll...
1 Coax (50 Ohm), 4 Low V.
-55
250
Test voltage (kV rms): |A...
7
50
3 : Cable group 3
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B-2B-EG - Push-pull connector - Fixed receptacle, nut fixing
LEMO
23.09.2020
K-1K-FG - Push-pull connector - Straight plug, cable collet
LEMO
23.09.2020
B-2B-PH - Push-pull connector - Free receptacle, cable collet
LEMO
23.09.2020
B-1B-FG - Push-pull connector - Straight plug, cable collet
LEMO
23.09.2020
B-2B-FG_Z - Push-pull connector - Straight plug, cable collet and nut for f...
LEMO
23.09.2020
0A-0A-ERN - Push-pull connector - Fixed receptacle with tag, nut fixing
LEMO
23.09.2020
00-00-ERN - Push-pull connector - Fixed receptacle, nut fixing, with earthi...
LEMO
23.09.2020
T-2T-FGG - Push-pull connector - Straight plug, cable collet
LEMO
23.09.2020
00-00-EPY - Push-pull connector - Two vertical elbow receptacles for printe...
LEMO
23.09.2020
B-2B-PF - Push-pull connector - Fixed receptacle, with two nuts, cable coll...
LEMO
23.09.2020
CAPS-2S-BRE_S - Push-pull connector - Cap for receptacle
LEMO
23.09.2020
B-3B-FG - Push-pull connector - Straight plug, cable collet
LEMO
23.09.2020
B-2B-EC_ELB - Push-pull connector - Fixed receptacle with two nuts, with el...
LEMO
23.09.2020
B-2B-EE_PCB - Push-pull connector - Fixed receptacle, nut fixing with strai...
LEMO
23.09.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表