您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.UM - Double MALE STRAIGHT UNIONS Stainless steel 316L
FG INOX
Industry
Ring unions
Double ring unions
Powered by
CAD模型選擇
{fginox/industrie/ring_unions/double_ring_unions/i_um.prj},{NB=fginox_UM3325},{REF=UM3325},{D=33,7},{G=1\"},{L=70},{S=50},{T=46},{WEIGHT=0,35},{NATURE=Gaz/BSP},{X=1.000},{PPATH=i_um/i_um_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
ø
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
S
ⁿ/ₐ
T
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - UM45
UM45
4
1/8"
31
12
12
0,025
Gaz/BSP
FG INOX - UM65
UM65
6
1/8"
33
14
14
0,035
Gaz/BSP
FG INOX - UM68
UM68
6
1/4"
33
14
14
0,035
Gaz/BSP
FG INOX - UM612
UM612
6
3/8"
33
14
14
0,055
Gaz/BSP
FG INOX - UM615
UM615
6
1/2"
33
14
14
0,07
Gaz/BSP
FG INOX - UM85
UM85
8
1/8"
34
17
17
0,03
Gaz/BSP
FG INOX - UM88
UM88
8
1/4"
34
17
17
0,04
Gaz/BSP
FG INOX - UM812
UM812
8
3/8"
34
17
17
0,06
Gaz/BSP
FG INOX - UM815
UM815
8
1/2"
34
17
17
0,085
Gaz/BSP
FG INOX - UM108
UM108
10
1/4"
40
19
19
0,05
Gaz/BSP
FG INOX - UM1012
UM1012
10
3/8"
40
19
19
0,055
Gaz/BSP
FG INOX - UM1015
UM1015
10
1/2"
40
19
19
0,085
Gaz/BSP
FG INOX - UM128
UM128
12
1/4"
43
19
19
0,06
Gaz/BSP
FG INOX - UM1212
UM1212
12
3/8"
43
22
22
0,07
Gaz/BSP
FG INOX - UM1215
UM1215
12
1/2"
43
22
22
0,09
Gaz/BSP
FG INOX - UM138
UM138
13,7
1/4"
45
22
24
0,08
Gaz/BSP
FG INOX - UM1315
UM1315
13,7
1/2"
49
22
24
0,1
Gaz/BSP
FG INOX - UM1320
UM1320
13,7
3/4"
52
27
24
0,11
Gaz/BSP
FG INOX - UM1615
UM1615
16
1/2"
48
22
22
0,11
Gaz/BSP
FG INOX - UM1715
UM1715
17,2
1/2"
56
27
30
0,14
Gaz/BSP
FG INOX - UM1720
UM1720
17,2
3/4"
59
27
30
0,19
Gaz/BSP
FG INOX - UM2625
UM2625
26,9
1"
67
41
42
0,29
Gaz/BSP
FG INOX - UM3325
UM3325
33,7
1"
70
50
46
0,35
Gaz/BSP
FG INOX - UM45B
UM45B
4
1/8"
31
12
12
0,025
NPT/BRIGGS
FG INOX - UM65B
UM65B
6
1/8"
33
14
14
0,035
NPT/BRIGGS
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表