您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.MHS G - ISO Threaded unions Stainless steel 316L WELD END HEXAGONAL NIPPLES FOR HOSES
FG INOX
Industry
ISO Threaded unions and accessories
Threaded nipples
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/threaded_nipples/i_mhs_g.prj},{NB=fginox_MHS65G},{REF=MHS65G},{DN=65},{G=2-1/2\"},{GX=75.184},{L=44.0},{FI=76.1},{H=78.0},{WEIGHT=0.420},{RAC=Gaz/BSP},{V=1},{A=65},{B=3},{C=4},{D=12},{E=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
FI
Ø
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - MHS5G
MHS5G
5
1/8"
20.0
10.2
10.2
0.010
Gaz/BSP
FG INOX - MHS8G
MHS8G
8
1/4"
20.0
13.5
14.0
0.010
Gaz/BSP
FG INOX - MHS12G
MHS12G
12
3/8"
22.5
17.2
19.0
0.020
Gaz/BSP
FG INOX - MHS15G
MHS15G
15
1/2"
25.0
21.3
23.0
0.035
Gaz/BSP
FG INOX - MHS20G
MHS20G
20
3/4"
31.5
26.9
27.0
0.060
Gaz/BSP
FG INOX - MHS25G
MHS25G
25
1"
36.0
33.7
36.0
0.110
Gaz/BSP
FG INOX - MHS32G
MHS32G
32
1-1/4"
38.0
42.4
46.0
0.175
Gaz/BSP
FG INOX - MHS40G
MHS40G
40
1-1/2"
39.0
48.3
50.0
0.180
Gaz/BSP
FG INOX - MHS50G
MHS50G
50
2"
43.0
60.3
65.0
0.340
Gaz/BSP
FG INOX - MHS65G
MHS65G
65
2-1/2"
44.0
76.1
78.0
0.420
Gaz/BSP
FG INOX - MHS80G
MHS80G
80
3"
50.0
88.9
92.0
0.525
Gaz/BSP
FG INOX - MHS100G
MHS100G
100
4"
58.0
114.3
118.0
1.030
Gaz/BSP
FG INOX - MHS5B
MHS5B
5
1/8"
20.0
10.2
10.2
0.010
NPT/BRIGGS
FG INOX - MHS8B
MHS8B
8
1/4"
20.0
13.5
14.0
0.010
NPT/BRIGGS
FG INOX - MHS12B
MHS12B
12
3/8"
22.5
17.2
19.0
0.020
NPT/BRIGGS
FG INOX - MHS15B
MHS15B
15
1/2"
25.0
21.3
23.0
0.035
NPT/BRIGGS
FG INOX - MHS20B
MHS20B
20
3/4"
31.5
26.9
27.0
0.060
NPT/BRIGGS
FG INOX - MHS25B
MHS25B
25
1"
36.0
33.7
36.0
0.110
NPT/BRIGGS
FG INOX - MHS32B
MHS32B
32
1-1/4"
38.0
42.4
46.0
0.175
NPT/BRIGGS
FG INOX - MHS40B
MHS40B
40
1-1/2"
39.0
48.3
50.0
0.180
NPT/BRIGGS
FG INOX - MHS50B
MHS50B
50
2"
43.0
60.3
65.0
0.340
NPT/BRIGGS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表