您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2STUBA S40 - ANSI Stub ends welding collars SCH40S Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Reducers
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_reducers_2/i_2stuba_s40.prj},{NB=fginox_2STUBA219S40},{REF=2STUBA219S40},{POUCES=8\"},{DN=219.1},{G=269.7},{H=101.6},{EP=8.18},{WEIGHT=10.420},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
POUCES
[INCH]
DN
ⁿ/ₐ
G
ⁿ/ₐ
H
ⁿ/ₐ
EP
Ep
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2STUBA21S40
2STUBA21S40
1/2"
21.3
35.0
50.8
2.77
0.136
304L
FG INOX - 2STUBA26S40
2STUBA26S40
3/4"
26.7
42.9
50.8
2.87
0.181
304L
FG INOX - 2STUBA33S40
2STUBA33S40
1"
33.4
50.8
50.8
3.38
0.199
304L
FG INOX - 2STUBA42S40
2STUBA42S40
1"1/4
42.2
63.5
50.8
3.56
0.412
304L
FG INOX - 2STUBA48S40
2STUBA48S40
1"1/2
48.3
73.2
50.8
3.68
0.553
304L
FG INOX - 2STUBA60S40
2STUBA60S40
2"
60.3
91.9
63.5
3.91
0.992
304L
FG INOX - 2STUBA73S40
2STUBA73S40
2"1/2
73.0
104.6
63.5
5.16
1.563
304L
FG INOX - 2STUBA88S40
2STUBA88S40
3"
88.9
126.0
63.5
5.49
2.134
304L
FG INOX - 2STUBA114S40
2STUBA114S40
4"
114.3
157.2
76.2
6.02
3.035
304L
FG INOX - 2STUBA141S40
2STUBA141S40
5"
141.3
185.7
76.2
6.55
5.300
304L
FG INOX - 2STUBA168S40
2STUBA168S40
6"
168.3
215.9
88.9
7.11
6.890
304L
FG INOX - 2STUBA219S40
2STUBA219S40
8"
219.1
269.7
101.6
8.18
10.420
304L
FG INOX - 4STUBA21S40
4STUBA21S40
1/2"
21.3
35.0
50.8
2.77
0.136
316L
FG INOX - 4STUBA26S40
4STUBA26S40
3/4"
26.7
42.9
50.8
2.87
0.181
316L
FG INOX - 4STUBA33S40
4STUBA33S40
1"
33.4
50.8
50.8
3.38
0.199
316L
FG INOX - 4STUBA42S40
4STUBA42S40
1"1/4
42.2
63.5
50.8
3.56
0.412
316L
FG INOX - 4STUBA48S40
4STUBA48S40
1"1/2
48.3
73.2
50.8
3.68
0.553
316L
FG INOX - 4STUBA60S40
4STUBA60S40
2"
60.3
91.9
63.5
3.91
0.992
316L
FG INOX - 4STUBA73S40
4STUBA73S40
2"1/2
73.0
104.6
63.5
5.16
1.563
316L
FG INOX - 4STUBA88S40
4STUBA88S40
3"
88.9
126.0
63.5
5.49
2.134
316L
FG INOX - 4STUBA114S40
4STUBA114S40
4"
114.3
157.2
76.2
6.02
3.035
316L
FG INOX - 4STUBA141S40
4STUBA141S40
5"
141.3
185.7
76.2
6.55
5.300
316L
FG INOX - 4STUBA168S40
4STUBA168S40
6"
168.3
215.9
88.9
7.11
6.890
316L
FG INOX - 4STUBA219S40
4STUBA219S40
8"
219.1
269.7
101.6
8.18
10.420
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表