目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2VO - Machine screws EYE BOLTS DIN 444 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/2_vo.prj},{NB=fginox_2VO10120},{D=10},{L=120},{DK=19.48},{D2=10},{E=11.82},{PAS=1.50},{IX1=26.000},{IX2=32.000},{IX3=0.000},{X=3.800},{R=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
DK
D
[mm]
D2
d2
[mm]
E
[mm]
PAS
[mm]
FG INOX - 2VO630
2VO630
6
30
13.57
6
6.85
1.00
FG INOX - 2VO635
2VO635
6
35
13.57
6
6.85
1.00
FG INOX - 2VO640
2VO640
6
40
13.57
6
6.85
1.00
FG INOX - 2VO645
2VO645
6
45
13.57
6
6.85
1.00
FG INOX - 2VO650
2VO650
6
50
13.57
6
6.85
1.00
FG INOX - 2VO655
2VO655
6
55
13.57
6
6.85
1.00
FG INOX - 2VO660
2VO660
6
60
13.57
6
6.85
1.00
FG INOX - 2VO830
2VO830
8
30
17.57
8
8.85
1.25
FG INOX - 2VO835
2VO835
8
35
17.57
8
8.85
1.25
FG INOX - 2VO840
2VO840
8
40
17.57
8
8.85
1.25
FG INOX - 2VO845
2VO845
8
45
17.57
8
8.85
1.25
FG INOX - 2VO850
2VO850
8
50
17.57
8
8.85
1.25
FG INOX - 2VO855
2VO855
8
55
17.57
8
8.85
1.25
FG INOX - 2VO860
2VO860
8
60
17.57
8
8.85
1.25
FG INOX - 2VO865
2VO865
8
65
17.57
8
8.85
1.25
FG INOX - 2VO870
2VO870
8
70
17.57
8
8.85
1.25
FG INOX - 2VO875
2VO875
8
75
17.57
8
8.85
1.25
FG INOX - 2VO880
2VO880
8
80
17.57
8
8.85
1.25
FG INOX - 2VO890
2VO890
8
90
17.57
8
8.85
1.25
FG INOX - 2VO8100
2VO8100
8
100
17.57
8
8.85
1.25
FG INOX - 2VO1040
2VO1040
10
40
19.48
10
11.82
1.50
FG INOX - 2VO1045
2VO1045
10
45
19.48
10
11.82
1.50
FG INOX - 2VO1050
2VO1050
10
50
19.48
10
11.82
1.50
FG INOX - 2VO1055
2VO1055
10
55
19.48
10
11.82
1.50
FG INOX - 2VO1060
2VO1060
10
60
19.48
10
11.82
1.50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表