您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2RL - Machine screws SLOTTED MUSHROOM HEAD SCREWSNFE 27-128 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2rl.prj},{NB=fginox_2RL540},{REF=2RL540},{D=12.5},{H=2.7},{F=1.2},{PAS=0.80},{D1=M5},{L=40},{D2=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
ⁿ/ₐ
H
ⁿ/ₐ
F
f
ⁿ/ₐ
PAS
ⁿ/ₐ
D1
d
ⁿ/ₐ
L
ⁿ/ₐ
FG INOX - 2RL410
2RL410
10.0
2.2
1.0
0.70
M4
10
FG INOX - 2RL412
2RL412
10.0
2.2
1.0
0.70
M4
12
FG INOX - 2RL416
2RL416
10.0
2.2
1.0
0.70
M4
16
FG INOX - 2RL420
2RL420
10.0
2.2
1.0
0.70
M4
20
FG INOX - 2RL425
2RL425
10.0
2.2
1.0
0.70
M4
25
FG INOX - 2RL430
2RL430
10.0
2.2
1.0
0.70
M4
30
FG INOX - 2RL435
2RL435
10.0
2.2
1.0
0.70
M4
35
FG INOX - 2RL440
2RL440
10.0
2.2
1.0
0.70
M4
40
FG INOX - 2RL510
2RL510
12.5
2.7
1.2
0.80
M5
10
FG INOX - 2RL512
2RL512
12.5
2.7
1.2
0.80
M5
12
FG INOX - 2RL516
2RL516
12.5
2.7
1.2
0.80
M5
16
FG INOX - 2RL520
2RL520
12.5
2.7
1.2
0.80
M5
20
FG INOX - 2RL525
2RL525
12.5
2.7
1.2
0.80
M5
25
FG INOX - 2RL530
2RL530
12.5
2.7
1.2
0.80
M5
30
FG INOX - 2RL535
2RL535
12.5
2.7
1.2
0.80
M5
35
FG INOX - 2RL540
2RL540
12.5
2.7
1.2
0.80
M5
40
FG INOX - 2RL550
2RL550
12.5
2.7
1.2
0.80
M5
50
FG INOX - 2RL610
2RL610
15.0
3.3
1.6
1.00
M6
10
FG INOX - 2RL612
2RL612
15.0
3.3
1.6
1.00
M6
12
FG INOX - 2RL616
2RL616
15.0
3.3
1.6
1.00
M6
16
FG INOX - 2RL620
2RL620
15.0
3.3
1.6
1.00
M6
20
FG INOX - 2RL625
2RL625
15.0
3.3
1.6
1.00
M6
25
FG INOX - 2RL630
2RL630
15.0
3.3
1.6
1.00
M6
30
FG INOX - 2RL635
2RL635
15.0
3.3
1.6
1.00
M6
35
FG INOX - 2RL640
2RL640
15.0
3.3
1.6
1.00
M6
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2CL - Machine screws SLOTTED PAN HEAD SCREWS DIN 85 NFE 27-116 Inox A2 / ...
FG INOX
25.04.2023
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
I.JB - SEALS FOR FLANGES NFE 29.900.2 GRAPHOIL - PTFE - CSA 120 - CSA 25 - ...
FG INOX
16.02.2017
Reference 62212 - Slotted mushroom head machine screw - NFE 25129 - Stainle...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
O - Sealing ring
Festo
08.08.2023
07159 - Socket head screws full thread, DIN 912 / DIN EN ISO 4762
norelem
30.05.2024
07161 - Socket head screws with low head DIN 6912
norelem
30.05.2024
00010000 - Brass(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
V.2VA - Machine screws LIFTING EYE BOLTS DIN 580 Inox A2 / S.S 304
FG INOX
25.04.2023
00000204 - Steel(+)(-)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
CBSSE, CBSKE, CBSTSE - Ultra Low Head Cap Screws
Misumi
03.06.2021
Reference 62209 - Slotted raised countersunk head machine screw - DIN 964 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
EH 24690. - Grub Screws with Star Grip, stainless steel
Halder
22.12.2022
BN 14134 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VCT.p),...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表