目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2RIVR - Marine hardware, closing fittings Pins, rivets, circlips, locking tabs ROUND HEAD RIVETS DIN 660 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Marine Hardware, Closing fittings
Pins, rivets, circlips, locking tabs
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/marine_hardware_closing_fittings/pins_rivets_circlips_locking_tabs/v_2rivr.prj},{NB=fginox_2RIVR514},{D=5},{L=14},{DK=8.80},{DS=4.82},{E=2.5},{H=3.0},{NATURE=INOX A2 / S.S 304},{SMAX=7.000},{SMAX1=10.000},{R=0.400},{D7=5.200},{D8=8.800},{K1=3.000},{R1=4.600},{K2=2.400},{T1=2.300},{DX=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
DK
D
[mm]
DS
d
[mm]
E
e
[mm]
H
[mm]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2RIVR26
2RIVR26
2
6
3.50
1.87
1.0
1.2
INOX A2 / S.S 304
FG INOX - 2RIVR28
2RIVR28
2
8
3.50
1.87
1.0
1.2
INOX A2 / S.S 304
FG INOX - 2RIVR210
2RIVR210
2
10
3.50
1.87
1.0
1.2
INOX A2 / S.S 304
FG INOX - 2RIVR212
2RIVR212
2
12
3.50
1.87
1.0
1.2
INOX A2 / S.S 304
FG INOX - 2RIVR214
2RIVR214
2
14
3.50
1.87
1.0
1.2
INOX A2 / S.S 304
FG INOX - 2RIVR216
2RIVR216
2
16
3.50
1.87
1.0
1.2
INOX A2 / S.S 304
FG INOX - 2RIVR218
2RIVR218
2
18
3.50
1.87
1.0
1.2
INOX A2 / S.S 304
FG INOX - 2RIVR220
2RIVR220
2
20
3.50
1.87
1.0
1.2
INOX A2 / S.S 304
FG INOX - 2RIVR225
2RIVR225
2
25
3.50
1.87
1.0
1.2
INOX A2 / S.S 304
FG INOX - 2RIVR36
2RIVR36
3
6
5.20
2.87
1.5
1.8
INOX A2 / S.S 304
FG INOX - 2RIVR38
2RIVR38
3
8
5.20
2.87
1.5
1.8
INOX A2 / S.S 304
FG INOX - 2RIVR310
2RIVR310
3
10
5.20
2.87
1.5
1.8
INOX A2 / S.S 304
FG INOX - 2RIVR312
2RIVR312
3
12
5.20
2.87
1.5
1.8
INOX A2 / S.S 304
FG INOX - 2RIVR314
2RIVR314
3
14
5.20
2.87
1.5
1.8
INOX A2 / S.S 304
FG INOX - 2RIVR316
2RIVR316
3
16
5.20
2.87
1.5
1.8
INOX A2 / S.S 304
FG INOX - 2RIVR318
2RIVR318
3
18
5.20
2.87
1.5
1.8
INOX A2 / S.S 304
FG INOX - 2RIVR320
2RIVR320
3
20
5.20
2.87
1.5
1.8
INOX A2 / S.S 304
FG INOX - 2RIVR325
2RIVR325
3
25
5.20
2.87
1.5
1.8
INOX A2 / S.S 304
FG INOX - 2RIVR46
2RIVR46
4
6
7.00
3.87
2.0
2.4
INOX A2 / S.S 304
FG INOX - 2RIVR48
2RIVR48
4
8
7.00
3.87
2.0
2.4
INOX A2 / S.S 304
FG INOX - 2RIVR410
2RIVR410
4
10
7.00
3.87
2.0
2.4
INOX A2 / S.S 304
FG INOX - 2RIVR412
2RIVR412
4
12
7.00
3.87
2.0
2.4
INOX A2 / S.S 304
FG INOX - 2RIVR414
2RIVR414
4
14
7.00
3.87
2.0
2.4
INOX A2 / S.S 304
FG INOX - 2RIVR416
2RIVR416
4
16
7.00
3.87
2.0
2.4
INOX A2 / S.S 304
FG INOX - 2RIVR418
2RIVR418
4
18
7.00
3.87
2.0
2.4
INOX A2 / S.S 304
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表