您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2H E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-310 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2h_e.prj},{NB=fginox_2H1465E},{REF=2H1465E},{D=14},{L=65},{H=8.62},{P=22.0},{PAS=2.00},{R=0.600},{C=0.600},{X=2.500},{DW=20.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
A
a
[mm]
H
[mm]
P
[mm]
PAS
[mm]
FG INOX - 2H38E
2H38E
3
8
1.50
1.88
5.5
0.50
FG INOX - 2H310E
2H310E
3
10
1.50
1.88
5.5
0.50
FG INOX - 2H312E
2H312E
3
12
1.50
1.88
5.5
0.50
FG INOX - 2H316E
2H316E
3
16
1.50
1.88
5.5
0.50
FG INOX - 2H320E
2H320E
3
20
1.50
1.88
5.5
0.50
FG INOX - 2H325E
2H325E
3
25
1.50
1.88
5.5
0.50
FG INOX - 2H330E
2H330E
3
30
1.50
1.88
5.5
0.50
FG INOX - 2H340E
2H340E
3
40
1.50
1.88
5.5
0.50
FG INOX - 2H350E
2H350E
3
50
1.50
1.88
5.5
0.50
FG INOX - 2H48E
2H48E
4
8
2.10
2.68
7.0
0.70
FG INOX - 2H410E
2H410E
4
10
2.10
2.68
7.0
0.70
FG INOX - 2H412E
2H412E
4
12
2.10
2.68
7.0
0.70
FG INOX - 2H416E
2H416E
4
16
2.10
2.68
7.0
0.70
FG INOX - 2H420E
2H420E
4
20
2.10
2.68
7.0
0.70
FG INOX - 2H425E
2H425E
4
25
2.10
2.68
7.0
0.70
FG INOX - 2H430E
2H430E
4
30
2.10
2.68
7.0
0.70
FG INOX - 2H435E
2H435E
4
35
2.10
2.68
7.0
0.70
FG INOX - 2H440E
2H440E
4
40
2.10
2.68
7.0
0.70
FG INOX - 2H450E
2H450E
4
50
2.10
2.68
7.0
0.70
FG INOX - 2H460E
2H460E
4
60
2.10
2.68
7.0
0.70
FG INOX - 2H56E
2H56E
5
6
2.40
3.35
8.0
0.80
FG INOX - 2H58E
2H58E
5
8
2.40
3.35
8.0
0.80
FG INOX - 2H510E
2H510E
5
10
2.40
3.35
8.0
0.80
FG INOX - 2H512E
2H512E
5
12
2.40
3.35
8.0
0.80
FG INOX - 2H514E
2H514E
5
14
2.40
3.35
8.0
0.80
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
I.2CM_I - ISO Welding collars PRESSED 2mm or 3mm THICKNESS Stainless steel ...
FG INOX
23.07.2019
I.2BE - Pressed lapped flanges DIN 2642 NP10 Stainless steel 304 or 316
FG INOX
25.04.2023
V.2HM - HEXAGON THIN FULL NUTS HM Din 493 NFE 27-411 Inox A2 / S.S 304 or I...
FG INOX
25.04.2023
V.2LL - LARGE LARGE STAMPED WASHERS NFE 25-513LL Inox A2 / S.S 304 ou Inox ...
FG INOX
16.02.2017
V.4H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
V.2L - LARGE STAMPED WASHERS NFE 25-513L Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
V.2H_P - Machine screws PARTIALLY THREADED HEXAGON HEAD SCREWS DIN 931 NFE ...
FG INOX
25.04.2023
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
V.2W - SPRING LOCK WASHERS DIN127B Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
25.04.2023
I.23DR_I - ISO Welding bends WELDED BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
I.M_G - ISO Threaded unions and accessories BSP COUPLINGS DIN 2986 Stainles...
FG INOX
25.04.2023
V.2RCM - CONTACT LOCK WASHERS NFE 25-511 Inox A2 / S.S 304
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表