您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
0A-0A-FFA - Push-pull connector - Straight plug with cable collet and nut for fitting a bend relief
LEMO
MINIATURE
0A-SERIES
Plug
0A
Powered by
CAD模型選擇
{lemo/miniature/0a-series/plug/0a/0a-0a-ffa.prj},{NB=FFA.0A.250.NTAC52Z},{REF=FFA.0A.250.NTAC52Z},{DESC=Straight plug with cable collet and nut for fitting a bend relief},{CONTACT=1 Coax (75 Ohm)},{OPTION=Z : Nut for fitting a bend relief}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
OPTION
ⁿ/ₐ
FFA.0A.250.CTAC27Z
FFA.0A.250.CTAC27Z
Straight plug with cable ...
1 Coax (50 Ohm)
Z : Nut for fitting a be...
FFA.0A.250.FTAC29Z
FFA.0A.250.FTAC29Z
Straight plug with cable ...
1 Coax (50 Ohm)
Z : Nut for fitting a be...
FFA.0A.250.CTAC29Z
FFA.0A.250.CTAC29Z
Straight plug with cable ...
1 Coax (50 Ohm)
Z : Nut for fitting a be...
FFA.0A.250.CTAC52Z
FFA.0A.250.CTAC52Z
Straight plug with cable ...
1 Coax (50 Ohm)
Z : Nut for fitting a be...
FFA.0A.250.CTAC47Z
FFA.0A.250.CTAC47Z
Straight plug with cable ...
1 Coax (50 Ohm)
Z : Nut for fitting a be...
FFA.0A.250.NTAC29Z
FFA.0A.250.NTAC29Z
Straight plug with cable ...
1 Coax (50 Ohm)
Z : Nut for fitting a be...
FFA.0A.250.NTAC52Z
FFA.0A.250.NTAC52Z
Straight plug with cable ...
1 Coax (75 Ohm)
Z : Nut for fitting a be...
FFA.0A.275.CTAC27Z
FFA.0A.275.CTAC27Z
Straight plug with cable ...
1 Coax (75 Ohm)
Z : Nut for fitting a be...
FFA.0A.275.CTAC29Z
FFA.0A.275.CTAC29Z
Straight plug with cable ...
1 Coax (75 Ohm)
Z : Nut for fitting a be...
FFA.0A.275.CTAC40Z
FFA.0A.275.CTAC40Z
Straight plug with cable ...
1 Coax (75 Ohm)
Z : Nut for fitting a be...
FFA.0A.275.CTAC47Z
FFA.0A.275.CTAC47Z
Straight plug with cable ...
1 Coax (75 Ohm)
Z : Nut for fitting a be...
FFA.0A.275.FTAC52Z
FFA.0A.275.FTAC52Z
Straight plug with cable ...
1 Coax (75 Ohm)
Z : Nut for fitting a be...
FFA.0A.275.CTAC52Z
FFA.0A.275.CTAC52Z
Straight plug with cable ...
1 Coax (75 Ohm)
Z : Nut for fitting a be...
FFA.0A.275.NTAC27Z
FFA.0A.275.NTAC27Z
Straight plug with cable ...
1 Coax (75 Ohm)
Z : Nut for fitting a be...
FFA.0A.275.NTAC47Z
FFA.0A.275.NTAC47Z
Straight plug with cable ...
1 Low Voltage
:
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表