目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FE 838 BB - Compr. springs, US color coded, Green: extra heavy load springs
Märkische Stanz-Partner
Federelemente
Powered by
CAD模型選擇
{msp/federelemente/fe838bb.prj},{NB=FE838BB/25x064 (0)},{TYPE=FE838BB},{COMPANY=MSP},{DH=25},{LO=64},{DD=12.5},{C=156.9},{SX=0.0},{S1=9.6},{F1=1506},{S2=12.8},{F2=2008},{SN=16.0},{FN=2510},{SB=21.0},{FB=3295},{MAT=Cr-Si},{BXH=5,60 x 4,80},{DE=24.50},{B=5.600},{H=4.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
DH
Hole diameter
[mm]
LO
Free length
[mm]
DD
Rod diameter
[mm]
C
Rate /±10%
[N/mm]
S1
Working stroke
[mm]
F1
Force
[N]
S2
Working stroke
[mm]
F2
Force
[N]
SN
Working stroke
[mm]
FN
Force
[N]
FE838BB/10x025
FE838BB/10x025
FE838BB
MSP
10
25
5.0
38.5
3.8
146
5.0
193
6.2
239
FE838BB/10x032
FE838BB/10x032
FE838BB
MSP
10
32
5.0
29.7
4.8
143
6.4
190
8.0
238
FE838BB/10x038
FE838BB/10x038
FE838BB
MSP
10
38
5.0
25.4
5.7
145
7.6
193
9.5
241
FE838BB/10x044
FE838BB/10x044
FE838BB
MSP
10
44
5.0
20.2
6.6
133
8.8
178
11.0
222
FE838BB/10x051
FE838BB/10x051
FE838BB
MSP
10
51
5.0
17.6
7.7
135
10.2
180
12.8
225
FE838BB/10x064
FE838BB/10x064
FE838BB
MSP
10
64
5.0
14.0
9.6
134
12.8
179
16.0
224
FE838BB/10x076
FE838BB/10x076
FE838BB
MSP
10
76
5.0
11.4
11.4
130
15.2
173
19.0
217
FE838BB/10x305
FE838BB/10x305
FE838BB
MSP
10
305
5.0
2.6
45.8
119
61.0
159
76.2
198
FE838BB/13x025
FE838BB/13x025
FE838BB
MSP
13
25
6.3
56.1
3.8
210
5.0
281
6.2
348
FE838BB/13x032
FE838BB/13x032
FE838BB
MSP
13
32
6.3
42.1
4.8
202
6.4
269
8.0
337
FE838BB/13x038
FE838BB/13x038
FE838BB
MSP
13
38
6.3
35.0
5.7
200
7.6
266
9.5
333
FE838BB/13x044
FE838BB/13x044
FE838BB
MSP
13
44
6.3
29.8
6.6
197
8.8
262
11.0
328
FE838BB/13x051
FE838BB/13x051
FE838BB
MSP
13
51
6.3
24.5
7.7
187
10.2
250
12.8
314
FE838BB/13x064
FE838BB/13x064
FE838BB
MSP
13
64
6.3
20.2
9.6
194
12.8
259
16.0
323
FE838BB/13x076
FE838BB/13x076
FE838BB
MSP
13
76
6.3
15.8
11.4
180
15.2
240
19.0
300
FE838BB/13x089
FE838BB/13x089
FE838BB
MSP
13
89
6.3
14.0
13.4
187
17.8
249
22.2
311
FE838BB/13x102
FE838BB/13x102
FE838BB
MSP
13
102
6.3
10.8
15.3
165
20.4
220
25.5
275
FE838BB/13x305
FE838BB/13x305
FE838BB
MSP
13
305
6.3
4.4
45.8
201
61.0
268
76.2
335
FE838BB/16x025
FE838BB/16x025
FE838BB
MSP
16
25
8.0
110.3
3.8
414
5.0
552
6.2
684
FE838BB/16x032
FE838BB/16x032
FE838BB
MSP
16
32
8.0
82.3
4.8
395
6.4
527
8.0
658
FE838BB/16x038
FE838BB/16x038
FE838BB
MSP
16
38
8.0
66.7
5.7
380
7.6
507
9.5
634
FE838BB/16x044
FE838BB/16x044
FE838BB
MSP
16
44
8.0
56.1
6.6
370
8.8
494
11.0
617
FE838BB/16x051
FE838BB/16x051
FE838BB
MSP
16
51
8.0
50.8
7.7
389
10.2
518
12.8
650
FE838BB/16x064
FE838BB/16x064
FE838BB
MSP
16
64
8.0
38.5
9.6
370
12.8
493
16.0
616
FE838BB/16x076
FE838BB/16x076
FE838BB
MSP
16
76
8.0
31.5
11.4
359
15.2
479
19.0
599
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.015.00.00750...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.10.00750 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.88.00.075.0236 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0533 - Flange
Märkische Stanz-Partner
02.06.2020
FE 833 SB - Compression springs, ISO 10243, Red: heavy load springs
Märkische Stanz-Partner
31.08.2021
NC.010.00.01500 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.010.00.05000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.040.00.04000...1 - Gas Spring, medium size
Märkische Stanz-Partner
02.06.2020
NC.88.00.032.0144 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0568 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0276 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0523 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表