您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FE 834 BB - Compression springs, ISO 10243, Yellow: extra heavy load springs
Märkische Stanz-Partner
Federelemente
Powered by
CAD模型選擇
{msp/federelemente/fe834bb.prj},{NB=FE834BB/25x127 (0)},{TYPE=FE834BB},{COMPANY=MSP},{DH=25},{DD=12.5},{LO=127},{C=76.3},{SX=0},{S1=21.6},{F1=1648},{S2=25.4},{F2=1938},{SN=31.8},{FN=2426},{SB=45.1},{FB=3441},{MAT=Cr-Si},{BXH=5.4 x 4.6},{DE=24.4},{DE1=24.400},{B=5.400},{RG1=76.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
C
Rate /±10%
[N/mm]
S1
Working stroke
[mm]
F1
Force
[N]
S2
Working stroke
[mm]
F2
Force
[N]
SN
Working stroke
[mm]
FN
Force
[N]
FE834BB/10x025
FE834BB/10x025
FE834BB
MSP
10
5
25
36.8
4.3
158
5
184
6.3
232
FE834BB/10x032
FE834BB/10x032
FE834BB
MSP
10
5
32
27.9
5.4
151
6.4
179
8
223
FE834BB/10x038
FE834BB/10x038
FE834BB
MSP
10
5
38
23.7
6.5
154
7.6
180
9.5
225
FE834BB/10x044
FE834BB/10x044
FE834BB
MSP
10
5
44
19.2
7.5
144
8.8
169
11
211
FE834BB/10x051
FE834BB/10x051
FE834BB
MSP
10
5
51
16.5
8.7
144
10.2
168
12.8
211
FE834BB/10x064
FE834BB/10x064
FE834BB
MSP
10
5
64
13.2
10.9
144
12.8
169
16
211
FE834BB/10x076
FE834BB/10x076
FE834BB
MSP
10
5
76
10.9
12.9
141
15.2
166
19
207
FE834BB/10x305
FE834BB/10x305
FE834BB
MSP
10
5
305
2.6
51.9
135
61
159
76.3
198
FE834BB/13x025
FE834BB/13x025
FE834BB
MSP
13
6.3
25
58.5
4.3
252
5
293
6.3
369
FE834BB/13x032
FE834BB/13x032
FE834BB
MSP
13
6.3
32
43.9
5.4
237
6.4
281
8
351
FE834BB/13x038
FE834BB/13x038
FE834BB
MSP
13
6.3
38
36
6.5
234
7.6
274
9.5
342
FE834BB/13x044
FE834BB/13x044
FE834BB
MSP
13
6.3
44
30.3
7.5
227
8.8
267
11
333
FE834BB/13x051
FE834BB/13x051
FE834BB
MSP
13
6.3
51
26.2
8.7
228
10.2
267
12.8
335
FE834BB/13x064
FE834BB/13x064
FE834BB
MSP
13
6.3
64
21.2
10.9
231
12.8
271
16
339
FE834BB/13x076
FE834BB/13x076
FE834BB
MSP
13
6.3
76
17.1
12.9
221
15.2
260
19
325
FE834BB/13x089
FE834BB/13x089
FE834BB
MSP
13
6.3
89
14.5
15.1
219
17.8
258
22.3
323
FE834BB/13x102
FE834BB/13x102
FE834BB
MSP
13
6.3
102
12.7
17.3
220
20.4
259
25.5
324
FE834BB/13x305
FE834BB/13x305
FE834BB
MSP
13
6.3
305
4.3
51.9
223
61
262
76.3
328
FE834BB/16x025
FE834BB/16x025
FE834BB
MSP
16
8
25
118
4.3
507
5
590
6.3
743
FE834BB/16x032
FE834BB/16x032
FE834BB
MSP
16
8
32
89
5.4
481
6.4
570
8
712
FE834BB/16x038
FE834BB/16x038
FE834BB
MSP
16
8
38
72.1
6.5
469
7.6
548
9.5
685
FE834BB/16x044
FE834BB/16x044
FE834BB
MSP
16
8
44
60.9
7.5
457
8.8
536
11
670
FE834BB/16x051
FE834BB/16x051
FE834BB
MSP
16
8
51
52.3
8.7
455
10.2
533
12.8
669
FE834BB/16x064
FE834BB/16x064
FE834BB
MSP
16
8
64
41.2
10.9
449
12.8
527
16
659
FE834BB/16x076
FE834BB/16x076
FE834BB
MSP
16
8
76
34.1
12.9
440
15.2
518
19
648
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FE 850 - Disk springs DIN 2093
Märkische Stanz-Partner
02.06.2020
FE 829 - Distance tubes, polished
Märkische Stanz-Partner
02.06.2020
NC.010.00.00300...1 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FE 833 SB - Compression springs, ISO 10243, Red: heavy load springs
Märkische Stanz-Partner
31.08.2021
TH 413 - Hexagon socket head shoulder screws
Märkische Stanz-Partner
02.06.2020
FE832MB - Compression springs, ISO 10243, Blue: medium load springs
Märkische Stanz-Partner
31.08.2021
NCCC.1.2,NCCC.1.4.NCCC.6.6 - GS, Accessories: Distribution Block
Märkische Stanz-Partner
02.06.2020
NC.010.00.02500 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.060.10.10000 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.061.10.00750 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
NC.88.00.105.0114 - Flange
Märkische Stanz-Partner
02.06.2020
NC.015.00.01000...2 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表