您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Contact Sealed Type DD
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Extra Small Ball Bearings and Miniature Ball Bearings
Metric Design With Flange
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/exstra_small_miniatur_bb/metric_design_with_flange/contact_st_dd_1_asmtab.prj},{NB=NSK_F626DD},{IDNR=},{STAN=-},{ORDER=F626DD},{SD=6},{D=19},{DD=19},{DD1=0.0},{D2=22},{DD2=22.0},{B=0.0},{B1=6},{C1=0.0},{C2=1.5},{CC2=1.5},{R=0.00},{R1=0.30},{DI1=10.12},{DI2=8.50},{SDE1=11.95},{SDE2=12.70},{CR1=2340},{COR1=885},{CR2=238},{COR2=90},{LG=30000},{LO=40000},{DA=0.0},{DB=8.5},{RA=0.00},{RB=0.30},{X=6},{SC=1},{MASS=9.09},{PPATH=contact_st_dd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
D2
Diameter
[mm]
B1
Width
[mm]
C2
Width
[mm]
R1
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
DB
Abutment and Fillet Dimensions max.
[mm]
RB
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[g]
F695DD
-
F695DD
5
13
15
4
1.0
0.20
1080
430
110
44
40000
6.6
0.20
2.84
F605DD
-
F605DD
5
14
16
5
1.0
0.20
1330
505
135
52
38000
6.9
0.20
3.85
F625DD
-
F625DD
5
16
18
5
1.0
0.30
1730
670
177
6
32000
7.5
0.30
5.30
F635DD
-
F635DD
5
19
22
6
1.5
0.30
2340
885
238
90
30000
8.5
0.30
9.49
MF126DD
-
MF126DD
6
12
14
4
0.8
0.15
715
292
73
30
40000
7.2
0.15
1.94
F686ADD
-
F686ADD
6
13
15
5
1.1
0.15
1080
440
110
45
38000
7.4
0.15
3.04
F696DD
-
F696DD
6
15
17
5
1.2
0.20
1730
670
177
68
36000
7.9
0.20
4.26
F606DD
-
F606DD
6
17
19
6
1.2
0.30
2260
835
231
85
34000
8.2
0.30
6.61
F626DD
-
F626DD
6
19
22
6
1.5
0.30
2340
885
238
90
30000
8.5
0.30
9.09
F636DD
-
F636DD
6
22
25
7
1.5
0.30
3300
1370
335
140
28000
10.5
0.30
14.70
F687DD
-
F687DD
7
14
16
5
1.1
0.15
1170
510
120
52
34000
8.5
0.15
3.37
F697DD
-
F697DD
7
17
19
5
1.2
0.30
1610
715
164
73
28000
9.0
0.30
5.65
F607DD
-
F607DD
7
19
22
6
1.5
0.30
2340
885
238
90
32000
9.1
0.30
8.66
F627DD
-
F627DD
7
22
25
7
1.5
0.30
3300
1370
335
140
28000
10.5
0.30
14.20
MF148DD
-
MF148DD
8
14
16
4
0.8
0.15
820
385
83
39
32000
9.2
0.15
2.39
F688ADD
-
F688ADD
8
16
18
5
1.1
0.20
1610
710
164
73
30000
10.2
0.20
4.47
F698DD
-
F698DD
8
19
22
6
1.5
0.30
2240
910
228
93
28000
10.0
0.30
8.30
F608DD
-
F608DD
8
22
25
7
1.5
0.30
3300
1370
335
140
28000
10.5
0.30
13.50
F699DD
-
F699DD
9
20
23
6
1.5
0.30
1720
840
175
86
24000
12.0
0.30
9.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表