ESK116V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:10.16mm,M4,600V,65A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Terminal Blocks
Screw Connection
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20terminal20blocks/screw20connection/esk116v-xxp.prj},{NB=ESK116V-05P},{NAME=ESK116V-05P},{PREVIEW=../../../_pool_/09/22/esk116v-xxp.png},{PTTE=PCB Terminal Blocks},{PH=10.16},{CR=GREEN (default)},{CNMD=Screw Connection},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=50.8},{WH=18.4},{HH=29.3},{PNDS=0.8x1.2},{PNLH=4.5},{PCB_HD=1.6},{CTDM=5},{NROFPS=05P},{LL=1},{CNPS=5},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=1000},{RDCT=76},{RDVE2_2=1000},{RDVE3_2=1000},{RDVE3_3=800},{RIV2_2=8},{RIV3_2=8},{RIV3_3=8},{CCSS_MIN=0.5},{CCSS_MAX=16},{CCSSD_MIN=0.5},{CCSSD_MAX=16},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=10},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=10},{CWSCSS_MIN=0.5},{CWSCSS_MAX=4},{CWSCSSD_MIN=0.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
SGMD
Soldering Method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
PNDS
Pin dimensions
[mm]
PNLH
Pin length
[mm]
PCB_HD
PCB hole diameter
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
[mm²]
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
SRSE
Screwdriver size
ⁿ/ₐ
TT_MIN
Tightening torque min
[N.m]
TT_MAX
Tightening torque max
[N.m]
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
IEC_A
IEC Approval
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
ESK116V-12P
ESK116V-12P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
121.92
18.4
29.3
0.8x1.2
4.5
1.6
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-13P
ESK116V-13P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
132.08
18.4
29.3
0.8x1.2
4.5
1.6
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-14P
ESK116V-14P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
142.24
18.4
29.3
0.8x1.2
4.5
1.6
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-02P
ESK116V-02P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
20.32
18.4
29.3
0.8x1.2
4.5
1.6
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-03P
ESK116V-03P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
30.48
18.4
29.3
0.8x1.2
4.5
1.6
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-04P
ESK116V-04P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
40.64
18.4
29.3
0.8x1.2
4.5
1.6
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-05P
ESK116V-05P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
50.8
18.4
29.3
0.8x1.2
4.5
1.6
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-06P
ESK116V-06P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
60.96
18.4
29.3
0.8x1.2
4.5
1.6
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-07P
ESK116V-07P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
71.12
18.4
29.3
0.8x1.2
4.5
1.6
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-08P
ESK116V-08P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
81.28
18.4
29.3
0.8x1.2
4.5
1.6
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-09P
ESK116V-09P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
91.44
18.4
29.3
0.8x1.2
4.5
1.6
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-10P
ESK116V-10P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
101.6
18.4
29.3
0.8x1.2
4.5
1.6
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-11P
ESK116V-11P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
111.76
18.4
29.3
0.8x1.2
4.5
1.6
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-15P
ESK116V-15P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
152.4
18.4
29.3
0.8x1.2
4.5
1.6
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
ESK116V-16P
ESK116V-16P
PCB Terminal Blocks
10.16
GREEN (default)
Screw Connection
Without
Wave Soldering
162.56
18.4
29.3
0.8x1.2
4.5
1.6
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1000
76
1000
1000
800
8
8
8
0.5
16
0.5
16
0.25
10
0.25
10
0.5
4
0.5
4
0.5
2.5
0.5
6
300
65
600
5
20
6
0.8x4
1.2
1.8
11~12
YES
120
-40
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성