您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 604 - Ergostyle® Adjustable Levers, Technopolymer Plastic, Threaded Stud Type, with Steel Components, Inch
JW Winco
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
EN 604
EN 604 MS
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_1/adjustable_hand_levers_tension_levers/en604/en604_ms/gn604_ms_inch.prj},{NB=Ergostyle Adjustable Lever EN 604-63-3/8x16-32-SG},{PARTNUMBER=EN 604-63-3/8x16-32-SG},{ITEMID=604-63-3/8x16-32-SG},{COLORVIS=Black-gray},{L=11.100},{L1=63},{L2=32},{L2X=12,16,20,25,32,40,50,63},{D1=3/8x16},{D1Y=9.5250},{D1X=6,8},{D2=13.5},{D3=19.0},{H1=31.0},{H2=3.5},{H3=38.5},{H4=4.0},{T=10},{SW=4.000},{WEIGHT=0.0450},{CTN=39269097},{ROHS=YES},{INFOWINCO=Product details},{TT=25.000},{AA=4.430},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
COLORVIS
Color
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ergostyle® Adjustable Lev...
EN 604-44-10x32-12-SG
Black-gray
44
12
10x32
10.0
15.5
24.5
3.5
30.5
3.5
0.0150
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-10x32-16-SG
Black-gray
44
16
10x32
10.0
15.5
24.5
3.5
30.5
3.5
0.0160
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-10x32-20-SG
Black-gray
44
20
10x32
10.0
15.5
24.5
3.5
30.5
3.5
0.0170
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-10x32-25-SG
Black-gray
44
25
10x32
10.0
15.5
24.5
3.5
30.5
3.5
0.0180
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-10x32-32-SG
Black-gray
44
32
10x32
10.0
15.5
24.5
3.5
30.5
3.5
0.0190
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-1/4x20-12-SG
Black-gray
44
12
1/4x20
10.0
15.5
24.5
3.5
30.5
3.5
0.0200
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-1/4x20-16-SG
Black-gray
44
16
1/4x20
10.0
15.5
24.5
3.5
30.5
3.5
0.0210
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-1/4x20-20-SG
Black-gray
44
20
1/4x20
10.0
15.5
24.5
3.5
30.5
3.5
0.0220
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-1/4x20-25-SG
Black-gray
44
25
1/4x20
10.0
15.5
24.5
3.5
30.5
3.5
0.0230
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-1/4x20-32-SG
Black-gray
44
32
1/4x20
10.0
15.5
24.5
3.5
30.5
3.5
0.0250
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-1/4x20-40-SG
Black-gray
44
40
1/4x20
10.0
15.5
24.5
3.5
30.5
3.5
0.0270
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-44-1/4x20-45-SG
Black-gray
44
45
1/4x20
10.0
15.5
24.5
3.5
30.5
3.5
0.0250
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-5/16x18-12-SG
Black-gray
63
12
5/16x18
13.5
19.0
31.0
3.5
38.5
4.0
0.0400
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-5/16x18-16-SG
Black-gray
63
16
5/16x18
13.5
19.0
31.0
3.5
38.5
4.0
0.0410
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-5/16x18-20-SG
Black-gray
63
20
5/16x18
13.5
19.0
31.0
3.5
38.5
4.0
0.0420
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-5/16x18-25-SG
Black-gray
63
25
5/16x18
13.5
19.0
31.0
3.5
38.5
4.0
0.0430
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-5/16x18-32-SG
Black-gray
63
32
5/16x18
13.5
19.0
31.0
3.5
38.5
4.0
0.0430
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-5/16x18-40-SG
Black-gray
63
40
5/16x18
13.5
19.0
31.0
3.5
38.5
4.0
0.0460
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-5/16x18-45-SG
Black-gray
63
45
5/16x18
13.5
19.0
31.0
3.5
38.5
4.0
0.0490
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-5/16x18-50-SG
Black-gray
63
50
5/16x18
13.5
19.0
31.0
3.5
38.5
4.0
0.0520
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-5/16x18-63-SG
Black-gray
63
63
5/16x18
13.5
19.0
31.0
3.5
38.5
4.0
0.0540
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-3/8x16-20-SG
Black-gray
63
20
3/8x16
13.5
19.0
31.0
3.5
38.5
4.0
0.0420
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-3/8x16-25-SG
Black-gray
63
25
3/8x16
13.5
19.0
31.0
3.5
38.5
4.0
0.0430
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-3/8x16-32-SG
Black-gray
63
32
3/8x16
13.5
19.0
31.0
3.5
38.5
4.0
0.0450
39269097
YES
Ergostyle® Adjustable Lev...
EN 604-63-3/8x16-40-SG
Black-gray
63
40
3/8x16
13.5
19.0
31.0
3.5
38.5
4.0
0.0470
39269097
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 24441. - Adjustable Flat Clamping Levers with screw
Halder
22.12.2022
BN 570 - Adjustable handles with threaded stud, steel zinc plated (Elesa® E...
Bossard Catalog
26.01.2023
BK38.0302 - Clamping lever screws, adjustable, plastic, thread steel
Bäcker
04.08.2022
06443 inch - Clamping levers external thread, steel
norelem
30.05.2024
EH 24610. - Spoked Handwheels light metal / without keyway, with cylindrica...
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表