ENP51 56 - Pulley with shaft flat belt, with flange type
Yiheda 3D Electronic Gallery
yhd_fa
F8-Pulley / Idler
Powered by
CAD모델 선택
{yiheda/yhd_fa/f8/enp51_56.prj},{NB=ENP52-D35-P10-L25-G4-H4},{CODE=ENP52},{TYPE=daifanglanxing zhizhuxing},{MAT=S45C},{SUR=Electroless nickel plating by spraying fine sand},{D=35},{P=10},{PPOOL=10,12,15},{L=25},{LPOOL=[25:100/1]},{G=4},{H=4},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
ENP51-D20-P6-L25-G4-H4
ENP51
With flange type / straig...
S45C
Black
20
ENP51-D30-P8-L25-G4-H4
ENP51
With flange type / straig...
S45C
Black
30
ENP51-D35-P10-L25-G4-H4
ENP51
With flange type / straig...
S45C
Black
35
ENP51-D40-P12-L25-G4-H4
ENP51
With flange type / straig...
S45C
Black
40
ENP51-D50-P15-L25-G4-H4
ENP51
With flange type / straig...
S45C
Black
50
ENP51-D60-P20-L25-G4-H4
ENP51
With flange type / straig...
S45C
Black
60
ENP51-D80-P25-L25-G4-H4
ENP51
With flange type / straig...
S45C
Black
80
ENP52-D20-P6-L25-G4-H4
ENP52
With flange type / straig...
S45C
Electroless nickel platin...
20
ENP52-D30-P8-L25-G4-H4
ENP52
With flange type / straig...
S45C
Electroless nickel platin...
30
ENP52-D35-P10-L25-G4-H4
ENP52
With flange type / straig...
S45C
Electroless nickel platin...
35
ENP52-D40-P12-L25-G4-H4
ENP52
With flange type / straig...
S45C
Electroless nickel platin...
40
ENP52-D50-P15-L25-G4-H4
ENP52
With flange type / straig...
S45C
Electroless nickel platin...
50
ENP52-D60-P20-L25-G4-H4
ENP52
With flange type / straig...
S45C
Electroless nickel platin...
60
ENP52-D80-P25-L25-G4-H4
ENP52
With flange type / straig...
S45C
Electroless nickel platin...
80
ENP56-D20-P6-L25-G4-H4
ENP56
With flange type / straig...
SUS304
-
20
ENP56-D30-P8-L25-G4-H4
ENP56
With flange type / straig...
SUS304
-
30
ENP56-D35-P10-L25-G4-H4
ENP56
With flange type / straig...
SUS304
-
35
ENP56-D40-P12-L25-G4-H4
ENP56
With flange type / straig...
SUS304
-
40
ENP56-D50-P15-L25-G4-H4
ENP56
With flange type / straig...
SUS304
-
50
ENP56-D60-P20-L25-G4-H4
ENP56
With flange type / straig...
SUS304
-
60
ENP56-D80-P25-L25-G4-H4
ENP56
With flange type / straig...
SUS304
-
80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성