您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 70500 - Rondelle plate moyenne M - NFE 25513 - Acier 100 HV brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70500.prj},{NB=emile_maurin_70500M18},{REF=70500M18},{MAT=Acier brut},{IDNR=},{D=18},{D1=19.0},{S=3.0},{D2=36},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outer diameter
[mm]
Emile Maurin 70500M3
70500M3
Acier brut
3
3.2
0.8
8
Emile Maurin 70500M4
70500M4
Acier brut
4
4.3
0.8
10
Emile Maurin 70500M5
70500M5
Acier brut
5
5.3
1.0
12
Emile Maurin 70500M6
70500M6
Acier brut
6
6.4
1.2
14
Emile Maurin 70500M7
70500M7
Acier brut
7
7.4
1.5
16
Emile Maurin 70500M8
70500M8
Acier brut
8
8.4
1.5
18
Emile Maurin 70500M10
70500M10
Acier brut
10
10.5
2.0
22
Emile Maurin 70500M12
70500M12
Acier brut
12
13.0
2.5
27
Emile Maurin 70500M14
70500M14
Acier brut
14
15.0
2.5
30
Emile Maurin 70500M16
70500M16
Acier brut
16
17.0
3.0
32
Emile Maurin 70500M18
70500M18
Acier brut
18
19.0
3.0
36
Emile Maurin 70500M20
70500M20
Acier brut
20
21.0
3.0
40
Emile Maurin 70500M22
70500M22
Acier brut
22
23.0
3.0
45
Emile Maurin 70500M24
70500M24
Acier brut
24
25.0
4.0
50
Emile Maurin 70500M27
70500M27
Acier brut
27
28.0
4.0
55
Emile Maurin 70500M30
70500M30
Acier brut
30
31.0
4.0
60
Emile Maurin 70500M33
70500M33
Acier brut
33
34.0
5.0
65
Emile Maurin 70500M39
70500M39
Acier brut
39
40.0
6.0
75
Emile Maurin 70500M42
70500M42
Acier brut
42
43.0
6.0
80
Emile Maurin 70500M45
70500M45
Acier brut
45
46.0
7.0
85
Emile Maurin 70500M48
70500M48
Acier brut
48
50.0
7.0
90
Emile Maurin 70500M52
70500M52
Acier brut
52
54.0
8.0
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 70600 - Plain washer large type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70401 - Plain washer narrow type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 71000 - Spring lock washer standard W type NFE 25515 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 72101 - Serrated lock washer JZ type internal teeth - NFE 27625 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 72701 - Pal self locking counter nut DIN 7967 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70400 - Plain washer narrow type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表