您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 70201 - PLAIN WASHER NORMAL TYPE ISO 7089 200 HV ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
structural washers
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/pour_la_construction/70201.prj},{NB=emile_maurin_fix_infra_7020116_400},{DES=Rondelle plate normale},{NORME1=ISO 7089},{NORME2=-},{MATIERE=Acier 200HV},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=7020116},{LODLEVEL=400},{IDNR=},{D=16},{D1=17.0},{S=3.0},{D2=30},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outside diameter
[mm]
emile_maurin_702012
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
702012
2
2.2
0.3
5
emile_maurin_702013
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
702013
3
3.2
0.5
7
emile_maurin_702014
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
702014
4
4.3
0.8
9
emile_maurin_702015
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
702015
5
5.3
1.0
10
emile_maurin_702016
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
702016
6
6.4
1.6
12
emile_maurin_702018
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
702018
8
8.4
1.6
16
emile_maurin_7020110
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020110
10
10.5
2.0
20
emile_maurin_7020112
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020112
12
13.0
2.5
24
emile_maurin_7020114
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020114
14
15.0
2.5
28
emile_maurin_7020116
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020116
16
17.0
3.0
30
emile_maurin_7020118
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020118
18
19.0
3.0
34
emile_maurin_7020120
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020120
20
21.0
3.0
37
emile_maurin_7020122
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020122
22
23.0
3.0
39
emile_maurin_7020124
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020124
24
25.0
4.0
44
emile_maurin_7020127
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020127
27
28.0
4.0
50
emile_maurin_7020130
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020130
30
30.0
4.0
56
emile_maurin_7020133
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020133
33
34.0
5.0
60
emile_maurin_7020136
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020136
36
37.0
5.0
66
emile_maurin_7020139
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020139
39
42.0
6.0
72
emile_maurin_7020142
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020142
42
45.0
8.0
78
emile_maurin_7020148
Rondelle plate normale
ISO 7089
-
Acier 200HV
Zn
-
-
7020148
48
52.0
8.0
92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表