您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64650 - Tige filetée longueur 1 mètre - DIN 976-2 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Tige filetée
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/tige_filetee/a4/64650.prj},{NB=emile_maurin_6465018},{REF=6465018},{L=1000},{D=M 18},{D1=18.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
L
[mm]
D
-
ⁿ/ₐ
Emile Maurin 646502
646502
1000
M 2
Emile Maurin 646502,5
646502,5
1000
M 2,5
Emile Maurin 646503
646503
1000
M 3
Emile Maurin 646504
646504
1000
M 4
Emile Maurin 646505
646505
1000
M 5
Emile Maurin 646506
646506
1000
M 6
Emile Maurin 646508
646508
1000
M 8
Emile Maurin 6465010
6465010
1000
M 10
Emile Maurin 6465012
6465012
1000
M 12
Emile Maurin 6465014
6465014
1000
M 14
Emile Maurin 6465016
6465016
1000
M 16
Emile Maurin 6465018
6465018
1000
M 18
Emile Maurin 6465020
6465020
1000
M 20
Emile Maurin 6465022
6465022
1000
M 22
Emile Maurin 6465024
6465024
1000
M 24
Emile Maurin 6465027
6465027
1000
M 27
Emile Maurin 6465030
6465030
1000
M 30
Emile Maurin 6465033
6465033
1000
M 33
Emile Maurin 6465036
6465036
1000
M 36
Emile Maurin 6465039
6465039
1000
M 39
Emile Maurin 6465042
6465042
1000
M 42
Emile Maurin 6465045
6465045
1000
M 45
Emile Maurin 6465048
6465048
1000
M 48
Emile Maurin 6465052
6465052
1000
M 52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-CC 208V/230V - Classic Bypass with Circuit Breaker
ABB
15.07.2022
Reference 62809 - Pan head security tapping screw "Snake eyes" recess - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62433 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62408 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62302 - Slotted round head wood screw - DIN 96 - Stainless steel ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 8813569 - Visseuse électrique Makita® pour boulon HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64210 - Slotted cheese head machine screw - DIN 84 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62440 - Pan head self drilling screw cross recess Pozidrive - DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62808 - countersunk head security tapping screw six lobe recess w...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62406 - Pan head tapping screw form C cross recess "Phillips" DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表