您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62220 - Vis à métaux tête cylindrique basse 6 pans creux - DIN 7984 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62220.prj},{NB=emile_maurin_622205X30},{REF=622205X30},{DXL=5x30},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M5x30},{D=5},{L=30},{LG=14.000},{LS=10.000},{D3=4.019},{P=0.800},{S=3.0},{DK=8.5},{K=3.5},{R=0.200},{T=2.700},{V=0.500},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
B
[mm]
Emile Maurin 622203X6
622203X6
3x6
Acier inoxydable A2
3
6
2.0
5.5
2.0
L
Emile Maurin 622203X8
622203X8
3x8
Acier inoxydable A2
3
8
2.0
5.5
2.0
L
Emile Maurin 622203X10
622203X10
3x10
Acier inoxydable A2
3
10
2.0
5.5
2.0
L
Emile Maurin 622203X12
622203X12
3x12
Acier inoxydable A2
3
12
2.0
5.5
2.0
L
Emile Maurin 622203X16
622203X16
3x16
Acier inoxydable A2
3
16
2.0
5.5
2.0
12
Emile Maurin 622203X20
622203X20
3x20
Acier inoxydable A2
3
20
2.0
5.5
2.0
12
Emile Maurin 622203X25
622203X25
3x25
Acier inoxydable A2
3
25
2.0
5.5
2.0
12
Emile Maurin 622203X30
622203X30
3x30
Acier inoxydable A2
3
30
2.0
5.5
2.0
12
Emile Maurin 622204X8
622204X8
4x8
Acier inoxydable A2
4
8
2.5
7.0
2.8
L
Emile Maurin 622204X12
622204X12
4x12
Acier inoxydable A2
4
12
2.5
7.0
2.8
L
Emile Maurin 622204X10
622204X10
4x10
Acier inoxydable A2
4
10
2.5
7.0
2.8
L
Emile Maurin 622204X16
622204X16
4x16
Acier inoxydable A2
4
16
2.5
7.0
2.8
14
Emile Maurin 622204X20
622204X20
4x20
Acier inoxydable A2
4
20
2.5
7.0
2.8
14
Emile Maurin 622204X25
622204X25
4x25
Acier inoxydable A2
4
25
2.5
7.0
2.8
14
Emile Maurin 622204X30
622204X30
4x30
Acier inoxydable A2
4
30
2.5
7.0
2.8
14
Emile Maurin 622204X35
622204X35
4x35
Acier inoxydable A2
4
35
2.5
7.0
2.8
14
Emile Maurin 622204X40
622204X40
4x40
Acier inoxydable A2
4
40
2.5
7.0
2.8
14
Emile Maurin 622205X12
622205X12
5x12
Acier inoxydable A2
5
12
3.0
8.5
3.5
L
Emile Maurin 622205X16
622205X16
5x16
Acier inoxydable A2
5
16
3.0
8.5
3.5
L
Emile Maurin 622205X20
622205X20
5x20
Acier inoxydable A2
5
20
3.0
8.5
3.5
16
Emile Maurin 622205X25
622205X25
5x25
Acier inoxydable A2
5
25
3.0
8.5
3.5
16
Emile Maurin 622205X30
622205X30
5x30
Acier inoxydable A2
5
30
3.0
8.5
3.5
16
Emile Maurin 622205X35
622205X35
5x35
Acier inoxydable A2
5
35
3.0
8.5
3.5
16
Emile Maurin 622205X40
622205X40
5x40
Acier inoxydable A2
5
40
3.0
8.5
3.5
16
Emile Maurin 622205X50
622205X50
5x50
Acier inoxydable A2
5
50
3.0
8.5
3.5
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 65201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62703 - Parallel pin - ISO 2338 DIN 7 - Stainless steel A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64652 - Threaded rod thread 3 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62650 - Threaded rod thread 1 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表