您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62102 - Vis à métaux tête hexagonale filetage partiel - DIN 931 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/boulonnerie_hexa/inox_a2/62102.prj},{NB=emile_maurin_6210216X240},{REF=6210216X240},{DXL=16x240},{MAT=Acier inoxydable A2},{IDNR=},{D=16},{D3=13.546},{P=2.000},{L=240},{LG=183.000},{S=24},{DA=17.700},{C=0.800},{DW=22.490},{K=10.0},{R=0.600},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 621024X50
621024X50
4x50
Acier inoxydable A2
4
50
7
2.8
Emile Maurin 621024X60
621024X60
4x60
Acier inoxydable A2
4
60
7
2.8
Emile Maurin 621025X25
621025X25
5x25
Acier inoxydable A2
5
25
8
3.5
Emile Maurin 621025X30
621025X30
5x30
Acier inoxydable A2
5
30
8
3.5
Emile Maurin 621025X35
621025X35
5x35
Acier inoxydable A2
5
35
8
3.5
Emile Maurin 621025X40
621025X40
5x40
Acier inoxydable A2
5
40
8
3.5
Emile Maurin 621025X45
621025X45
5x45
Acier inoxydable A2
5
45
8
3.5
Emile Maurin 621025X50
621025X50
5x50
Acier inoxydable A2
5
50
8
3.5
Emile Maurin 621025X55
621025X55
5x55
Acier inoxydable A2
5
55
8
3.5
Emile Maurin 621025X60
621025X60
5x60
Acier inoxydable A2
5
60
8
3.5
Emile Maurin 621025X70
621025X70
5x70
Acier inoxydable A2
5
70
8
3.5
Emile Maurin 621025X80
621025X80
5x80
Acier inoxydable A2
5
80
8
3.5
Emile Maurin 621026X25
621026X25
6x25
Acier inoxydable A2
6
25
10
4.0
Emile Maurin 621026X30
621026X30
6x30
Acier inoxydable A2
6
30
10
4.0
Emile Maurin 621026X35
621026X35
6x35
Acier inoxydable A2
6
35
10
4.0
Emile Maurin 621026X40
621026X40
6x40
Acier inoxydable A2
6
40
10
4.0
Emile Maurin 621026X45
621026X45
6x45
Acier inoxydable A2
6
45
10
4.0
Emile Maurin 621026X50
621026X50
6x50
Acier inoxydable A2
6
50
10
4.0
Emile Maurin 621026X55
621026X55
6x55
Acier inoxydable A2
6
55
10
4.0
Emile Maurin 621026X60
621026X60
6x60
Acier inoxydable A2
6
60
10
4.0
Emile Maurin 621026X65
621026X65
6x65
Acier inoxydable A2
6
65
10
4.0
Emile Maurin 621026X70
621026X70
6x70
Acier inoxydable A2
6
70
10
4.0
Emile Maurin 621026X75
621026X75
6x75
Acier inoxydable A2
6
75
10
4.0
Emile Maurin 621026X80
621026X80
6x80
Acier inoxydable A2
6
80
10
4.0
Emile Maurin 621026X90
621026X90
6x90
Acier inoxydable A2
6
90
10
4.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
13.07.2022
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64508 - Stamped plain washer DIN 125 A - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20010 - Hexagon head screw half thread - ISO 4014 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62609 - Hexagon serrated flange nut DIN 6923 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62107 - Hexagon head with flange screw - DIN 6921 - Stainless ste...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64511 - Plain washer large type DIN 9021 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表