您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 38-72 - Light duty castor design, tire and swivel synthetic frame, with central hole
EMILE MAURIN - Eléments Standard Mécaniques
Pieds et roulettes
Roues et roulettes (Série 38)
Roulettes d'appareil
Modèle 38-72 Roulette d'appareil design, bandage et monture synthétique pivotante, à trou central
Powered by
CAD模型選擇
{emile_maurin_esm/pieds_et_roulettes/serie38_roues_et_roulettes/roulettes_dappareil/38_72/38_72.prj},{NB=emile_maurin_38-722-126},{REF=38-722-126},{VERSION=Roulement lisse},{FREIN=Avec frein},{D1=125},{D2=13},{D3=55},{H1=160},{L1=40},{L2=32},{CHARGE=110},{INFOS=INFOTEXTE},{X=12},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Part number
ⁿ/ₐ
VERSION
ⁿ/ₐ
FREIN
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
CHARGE
[kg]
Emile Maurin 38-721-100
38-721-100
Smooth bearing
Without brake
100
11
55
135
38
32
100
Emile Maurin 38-721-101
38-721-101
Smooth bearing
Without brake
100
13
55
135
38
32
100
Emile Maurin 38-721-125
38-721-125
Smooth bearing
Without brake
125
11
55
160
40
32
110
Emile Maurin 38-721-126
38-721-126
Smooth bearing
Without brake
125
13
55
160
40
32
110
Emile Maurin 38-722-100
38-722-100
Smooth bearing
With brake
100
11
55
135
38
32
100
Emile Maurin 38-722-101
38-722-101
Smooth bearing
With brake
100
13
55
135
38
32
100
Emile Maurin 38-722-125
38-722-125
Smooth bearing
With brake
125
11
55
160
40
32
110
Emile Maurin 38-722-126
38-722-126
Smooth bearing
With brake
125
13
55
160
40
32
110
Emile Maurin 38-723-100
38-723-100
Ball bearing
Without brake
100
11
55
135
38
32
100
Emile Maurin 38-723-101
38-723-101
Ball bearing
Without brake
100
13
55
135
38
32
100
Emile Maurin 38-723-125
38-723-125
Ball bearing
Without brake
125
11
55
160
40
32
110
Emile Maurin 38-723-126
38-723-126
Ball bearing
Without brake
125
13
55
160
40
32
110
Emile Maurin 38-724-100
38-724-100
Ball bearing
With brake
100
11
55
135
38
32
100
Emile Maurin 38-724-101
38-724-101
Ball bearing
With brake
100
13
55
135
38
32
100
Emile Maurin 38-724-125
38-724-125
Ball bearing
With brake
125
11
55
160
40
32
110
Emile Maurin 38-724-126
38-724-126
Ball bearing
With brake
125
13
55
160
40
32
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表