您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 33201 - Pan head self drilling screw cross recess "Phillips" - DIN 7504 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Self piercing-tapping screws
Self piercing screw
Powered by
CAD模型選擇
{emile_maurin_fix_infra/vis_auto_tole/auto/33201.prj},{NB=emile_maurin_fix_infra_332014,8X16CR3_400},{DES=Vis autoperceuse tête cylindrique Phillips},{NORME1=DIN 7504 M},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=332014,8X16CR3},{LODLEVEL=400},{DXL=4.8x16},{D=4.8},{L=16.0},{KR=1},{DK=9.5},{D3=3.580},{P=1.600},{DK1=9.500},{LG=5.800},{DP=4.100},{A=1.600},{K=3.55},{K1=3.7},{R=0.200},{RF=8.000},{MH=4.900},{MZ=4.800},{TH=2.900},{TZ=2.800},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Height of the head
[mm]
emile_maurin_332012,9X9,5...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332012,9X9,5CR3
2.9x9.5
2.9
9.5
5.6
2.20
emile_maurin_332012,9X13C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332012,9X13CR3
2.9x13
2.9
13.0
5.6
2.20
emile_maurin_332012,9X16C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332012,9X16CR3
2.9x16
2.9
16.0
5.6
2.20
emile_maurin_332012,9X19C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332012,9X19CR3
2.9x19
2.9
19.0
5.6
2.20
emile_maurin_332013,5X9,5...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,5X9,5CR3
3.5x9.5
3.5
9.5
6.9
2.60
emile_maurin_332013,5X13C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,5X13CR3
3.5x13
3.5
13.0
6.9
2.60
emile_maurin_332013,5X16C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,5X16CR3
3.5x16
3.5
16.0
6.9
2.60
emile_maurin_332013,5X19C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,5X19CR3
3.5x19
3.5
19.0
6.9
2.60
emile_maurin_332013,5X22C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,5X22CR3
3.5x22
3.5
22.0
6.9
2.60
emile_maurin_332013,5X25C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,5X25CR3
3.5x25
3.5
25.0
6.9
2.60
emile_maurin_332013,5X32C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,5X32CR3
3.5x32
3.5
32.0
6.9
2.60
emile_maurin_332013,9X9,5...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,9X9,5CR3
3.9x9.5
3.9
9.5
7.5
2.80
emile_maurin_332013,9X13C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,9X13CR3
3.9x13
3.9
13.0
7.5
2.80
emile_maurin_332013,9X16C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,9X16CR3
3.9x16
3.9
16.0
7.5
2.80
emile_maurin_332013,9X19C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,9X19CR3
3.9x19
3.9
19.0
7.5
2.80
emile_maurin_332013,9X25C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,9X25CR3
3.9x25
3.9
25.0
7.5
2.80
emile_maurin_332013,9X22C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,9X22CR3
3.9x22
3.9
22.0
7.5
2.80
emile_maurin_332013,9X32C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,9X32CR3
3.9x32
3.9
32.0
7.5
2.80
emile_maurin_332013,9X38C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332013,9X38CR3
3.9x38
3.9
38.0
7.5
2.80
emile_maurin_332014,2X9,5...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332014,2X9,5CR3
4.2x9.5
4.2
9.5
8.2
3.05
emile_maurin_332014,2X13C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332014,2X13CR3
4.2x13
4.2
13.0
8.2
3.05
emile_maurin_332014,2X16C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332014,2X16CR3
4.2x16
4.2
16.0
8.2
3.05
emile_maurin_332014,2X19C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332014,2X19CR3
4.2x19
4.2
19.0
8.2
3.05
emile_maurin_332014,2X22C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332014,2X22CR3
4.2x22
4.2
22.0
8.2
3.05
emile_maurin_332014,2X25C...
Vis autoperceuse tête cyl...
DIN 7504 M
-
Acier
Zn
-
-
332014,2X25CR3
4.2x25
4.2
25.0
8.2
3.05
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 34791 - DRILLEX HEXAGON HEAD WITH FLANGE SELF DRILLING SCREW ZINC PLA...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 10901 - Hexagon head wood screw DIN 571 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 33341 - Countersunk serrated head self drilling screw six lobe re...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 17450 - Rivet flange peeled head aluminium steel mandrel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 212440 - Self drilling screw pan head Pozidriv recess - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Model 17000 - Blind rivet flange head aluminium - Steel mandrel - ISO 15977
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 34771 - DRILLEX PAN HEAD SELF DRILLING CROSS RECESS "PHILLIPS" ZINC P...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 7504 M-Z - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
Model 36501 - Pan head chipboard screw cross recess Pozidrive - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 32401 - Pan head tapping screw cross recess pozidrive - ISO 7981 - Zi...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 33201 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7504 N - FN 392 - galvanized blue - Self-drilling screws with tapping s...
SFS Group Schweiz AG
17.06.2024
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表