You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Messaggio pubblicitario
Catalog navigation
Tutti i cataloghi
Ricerca Geometrica
Ricerca per Sketch
Variable Search
Cataloghi certificati
Per categorie
Per nazione
Secondo gli standard
Lingue disponibili per il catalogo:
français
français
Informazioni sul Sigillo QA
Catalogo: EMILE MAURIN - Eléments Standard Mécaniques
Creato: 18.02.2010
Particolarità del catalogo:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 31-1221 - Embout à rotule taraudé inox - Acier/Bronze - Taraudage à droite
EMILE MAURIN - Eléments Standard Mécaniques
Equipements de machines
Composants mécaniques et éléments d'articulation (Série 31)
elements_articulation
31_122
Powered by
Selezione modello CAD
{emile_maurin_esm/equipements_de_machines/serie31_composant/elements_articulation/31_122/31_1221.prj},{NB=emile_maurin_31-1221-14},{REF=31-1221-14},{BAGUE1=Acier},{BAGUE2=Bronze},{TARAUDAGE=A droite},{D1=14},{D2=M14},{D3=16.8},{D4=36},{D5=20},{D6=25},{L1=19},{L2=13.5},{H1=75},{H2=57},{H3=25},{S1=22},{W=16},{INFOS=INFOTEXTE},{PARTNUMBER=GN 648.5-14-M14-NH},{NORMNR=GN 648.5},{DG=14.000},{DK=11.835},{PPATH=31_1221/31_1221_asmtpl.prj},{WEIGHT=0.165},{CTN=84833038},{ROHS=YES},{INFOGANTER=Produktdetails},{SHOW=1},{WEB=https://composants.emile-maurin.fr}
Impostazioni del filtro
Applica filtro
Elimina filtro
Cancella
1
2
3
4
5
6
7
8
9
10
11
12
LINA
Lista materiale
REF
Référence
ⁿ/ₐ
BAGUE1
Bague intérieure
ⁿ/ₐ
BAGUE2
Bague extérieure
ⁿ/ₐ
TARAUDAGE
ⁿ/ₐ
D1
H7
[mm]
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
-0.12
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
S1
[mm]
W
[°]
Emile Maurin 31-1221-5
31-1221-5
Acier
Bronze
A droite
5
M5
7.7
18
9
11
8
6
36
27
10
9
13
Emile Maurin 31-1221-6
31-1221-6
Acier
Bronze
A droite
6
M6
8.9
20
10
13
9
6.75
40
30
12
11
13
Emile Maurin 31-1221-8
31-1221-8
Acier
Bronze
A droite
8
M8
10.4
24
12.5
16
12
9
48
36
16
13
14
Emile Maurin 31-1221-10
31-1221-10
Acier
Bronze
A droite
10
M10
12.9
28
15
19
14
10.5
57
43
20
17
13
Emile Maurin 31-1221-12
31-1221-12
Acier
Bronze
A droite
12
M12
15.4
32
17.5
22
16
12
66
50
22
19
13
Emile Maurin 31-1221-14
31-1221-14
Acier
Bronze
A droite
14
M14
16.8
36
20
25
19
13.5
75
57
25
22
16
Emile Maurin 31-1221-16
31-1221-16
Acier
Bronze
A droite
16
M16
19.3
42
22
27
21
15
85
64
28
22
15
Emile Maurin 31-1221-18
31-1221-18
Acier
Bronze
A droite
18
M18x1,5
21.8
46
25
31
23
16.5
94
71
32
27
15
Emile Maurin 31-1221-20
31-1221-20
Acier
Bronze
A droite
20
M20x1,5
24.3
50
27.5
34
25
18
102
77
33
32
14
Emile Maurin 31-1221-22
31-1221-22
Acier
Bronze
A droite
22
M22x1,5
25.8
54
30
37
28
20
111
84
37
32
15
Emile Maurin 31-1221-25
31-1221-25
Acier
Bronze
A droite
25
M24x2
29.6
60
33.5
42
31
22
124
94
42
36
15
Emile Maurin 31-1221-30
31-1221-30
Acier
Bronze
A droite
30
M30x2
34.8
70
40
51
37
25
145
110
51
41
17
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD
Genera CAD
Genera PDF Datasheet