您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
hexagonal nut
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/hexagonaux/22011.prj},{NB=emile_maurin_fix_infra_2201118_400},{DES=Ecrou hexagonal Hu},{NORME1=ISO 4032},{NORME2=-},{MATIERE=Acier classe 8},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=2201118},{LODLEVEL=400},{MAT=Acier zingué classe 8},{D=18.0},{M=15.8},{S=27.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
emile_maurin_220112
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
220112
Acier zingué classe 8
2.0
1.6
4.0
emile_maurin_220112,5
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
220112,5
Acier zingué classe 8
2.5
2.0
5.0
emile_maurin_220113
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
220113
Acier zingué classe 8
3.0
2.4
5.5
emile_maurin_220114
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
220114
Acier zingué classe 8
4.0
3.2
7.0
emile_maurin_220115
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
220115
Acier zingué classe 8
5.0
4.7
8.0
emile_maurin_220116
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
220116
Acier zingué classe 8
6.0
5.2
10.0
emile_maurin_220117
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
220117
Acier zingué classe 8
7.0
5.5
11.0
emile_maurin_220118
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
220118
Acier zingué classe 8
8.0
6.8
13.0
emile_maurin_2201110
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201110
Acier zingué classe 8
10.0
8.4
16.0
emile_maurin_2201112
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201112
Acier zingué classe 8
12.0
10.8
18.0
emile_maurin_2201114
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201114
Acier zingué classe 8
14.0
12.8
21.0
emile_maurin_2201116
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201116
Acier zingué classe 8
16.0
14.8
24.0
emile_maurin_2201118
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201118
Acier zingué classe 8
18.0
15.8
27.0
emile_maurin_2201120
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201120
Acier zingué classe 8
20.0
18.0
30.0
emile_maurin_2201122
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201122
Acier zingué classe 8
22.0
19.4
34.0
emile_maurin_2201124
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201124
Acier zingué classe 8
24.0
21.5
36.0
emile_maurin_2201127
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201127
Acier zingué classe 8
27.0
23.8
41.0
emile_maurin_2201130
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201130
Acier zingué classe 8
30.0
25.6
46.0
emile_maurin_2201133
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201133
Acier zingué classe 8
33.0
28.7
50.0
emile_maurin_2201136
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201136
Acier zingué classe 8
36.0
31.0
55.0
emile_maurin_2201139
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201139
Acier zingué classe 8
39.0
33.4
60.0
emile_maurin_2201142
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201142
Acier zingué classe 8
42.0
34.0
65.0
emile_maurin_2201145
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201145
Acier zingué classe 8
45.0
36.0
70.0
emile_maurin_2201148
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201148
Acier zingué classe 8
48.0
38.0
75.0
emile_maurin_2201152
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn
-
-
2201152
Acier zingué classe 8
52.0
42.0
80.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 43941 - Threaded rod 1 meter - NFE 25136 8.8 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 70201 - PLAIN WASHER NORMAL TYPE ISO 7089 200 HV ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62611 - Hexagon nut - ISO 4032 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 20700 - Hexagon head screw full thread - ISO 4017 10.9 class - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62703 - Parallel pin - ISO 2338 DIN 7 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
26.02.2020
Model 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 class ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62510 - Plain washer - DIN 433 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 210214 - Countersunk flat head screw type "Z" - Stainless steel A2 -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 216502 - Machined medium washer type "M" - Stainless steel A1 - NFE ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
29.07.2020
Modèle 216505 - Plain stamped washer type "L" - Stainless steel A2 - NFE 25...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表