您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 20800 - Vis à tête hexagonale partiellement filetée - ISO 4014 - Acier classe 10.9 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
Vis à tête hexagonale
10.9 class
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_hexa/vis_tete_hexagonale/classe_10.9/20800.prj},{NB=emile_maurin_2080016X260},{REF=2080016X260},{DXL=16x260},{MAT=Acier brut classe 10.9},{D=16},{L=260},{S=24},{K=10.0},{D3=13.546},{P=2.000},{LG=203.000},{LS=226.000},{C=0.800},{DA=17.700},{DW=22.490},{R=0.600},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
B
[mm]
Emile Maurin 208006X30
208006X30
6x30
Acier brut classe 10.9
6
30
10
4.0
18.000
Emile Maurin 208006X35
208006X35
6x35
Acier brut classe 10.9
6
35
10
4.0
18.000
Emile Maurin 208006X40
208006X40
6x40
Acier brut classe 10.9
6
40
10
4.0
18.000
Emile Maurin 208006X45
208006X45
6x45
Acier brut classe 10.9
6
45
10
4.0
18.000
Emile Maurin 208006X50
208006X50
6x50
Acier brut classe 10.9
6
50
10
4.0
18.000
Emile Maurin 208006X55
208006X55
6x55
Acier brut classe 10.9
6
55
10
4.0
18.000
Emile Maurin 208006X60
208006X60
6x60
Acier brut classe 10.9
6
60
10
4.0
18.000
Emile Maurin 208006X90
208006X90
6x90
Acier brut classe 10.9
6
90
10
4.0
18.000
Emile Maurin 208006X110
208006X110
6x110
Acier brut classe 10.9
6
110
10
4.0
18.000
Emile Maurin 208008X30
208008X30
8x30
Acier brut classe 10.9
8
30
13
5.3
22.000
Emile Maurin 208008X35
208008X35
8x35
Acier brut classe 10.9
8
35
13
5.3
22.000
Emile Maurin 208008X40
208008X40
8x40
Acier brut classe 10.9
8
40
13
5.3
22.000
Emile Maurin 208008X45
208008X45
8x45
Acier brut classe 10.9
8
45
13
5.3
22.000
Emile Maurin 208008X50
208008X50
8x50
Acier brut classe 10.9
8
50
13
5.3
22.000
Emile Maurin 208008X60
208008X60
8x60
Acier brut classe 10.9
8
60
13
5.3
22.000
Emile Maurin 208008X70
208008X70
8x70
Acier brut classe 10.9
8
70
13
5.3
22.000
Emile Maurin 208008X80
208008X80
8x80
Acier brut classe 10.9
8
80
13
5.3
22.000
Emile Maurin 208008X90
208008X90
8x90
Acier brut classe 10.9
8
90
13
5.3
22.000
Emile Maurin 208008X100
208008X100
8x100
Acier brut classe 10.9
8
100
13
5.3
22.000
Emile Maurin 208008X120
208008X120
8x120
Acier brut classe 10.9
8
120
13
5.3
22.000
Emile Maurin 2080010X40
2080010X40
10x40
Acier brut classe 10.9
10
40
16
6.4
26.000
Emile Maurin 2080010X45
2080010X45
10x45
Acier brut classe 10.9
10
45
16
6.4
26.000
Emile Maurin 2080010X50
2080010X50
10x50
Acier brut classe 10.9
10
50
16
6.4
26.000
Emile Maurin 2080010X55
2080010X55
10x55
Acier brut classe 10.9
10
55
16
6.4
26.000
Emile Maurin 2080010X60
2080010X60
10x60
Acier brut classe 10.9
10
60
16
6.4
26.000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22110 - Hexagon nut - ISO 4032 10 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64507 - Plain washer extra large type NFE 25513 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20700 - Hexagon head screw full thread - ISO 4017 10.9 class - Pl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 12500 - Low hexagon nut - ISO 4035 04 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20010 - Hexagon head screw half thread - ISO 4014 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70400 - Plain washer narrow type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 42900 - Hexagon slotted and castle nut DIN 935 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表