Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Modèles CAO
Se connecter
Créer compte
Mot de passe?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Publicité
Catalog navigation
Catalogues
Recherche 3D
Recherche 2D
Recherche par variable
Catalogues certifiés
Catégories
Pays
Selon Normes
Langues disponibles pour le catalogue:
Deutsch
English
français
English (United States)
Information sur label de qualité
Catalogue: Halder
Créé le: 13.12.2008
Quelques particularités du catalogue:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25100. - Quick Plug Couplings with radial offset compensation / with coupling screw
Halder
Standard Parts
Machine Elements
EH 25100. Quick Plug Couplings, with radial offset compensation
with coupling screw
Powered by
Choix du modèle CAO
{halder/normalien/maschinenelemente/eh_2510_1/eh_2510_a/eh_2510_1_assmtab.prj},{NB=EH 25100.0016 Schnellsteckkupplung},{BESTNR=25100.0016},{BESTNRX=2510.016},{AUS=mit Kupplungsschraube},{D1=M 16},{DNDM=16.000},{DKDM=13.853},{D2=39.0},{L1=83.0},{L2=25.0},{L3=30},{L4=23.0},{L5=42.0},{SW1=36},{SW2=24},{AV=1.0},{ZU=18.0},{G=384},{VERS=5.000},{D20=16.000},{D11=13.400},{D22=22.800},{M=10.200},{H1=10.000},{H2=8.800},{H3=9.000},{H4=18.000},{D10=17.200},{D111=25.400},{SW22=24.000},{M2=8.000},{PPATH=eh_2510_1_sbl.prj}
Propriétés du filtre
Appliquer filtre
Supprimer filtre
Annuler
1
2
3
4
5
6
7
8
9
10
LINA
Nomenclature
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
L1
~
[mm]
L2
min.
[mm]
L3
[mm]
L4
min.
[mm]
L5
[mm]
SW1
[mm]
SW2
[mm]
AV
axial offset x. max.
[mm]
ZU
max. tensile and compression load
[kN]
G
weight
[g]
EH 25100.0006 Quick Plug ...
25100.0006
with coupling screw
M 6
21.0
37.5
11.0
14
9.0
18.0
19
10
0.6
2.5
44
EH 25100.0008 Quick Plug ...
25100.0008
with coupling screw
M 8
26.0
45.0
13.5
17
11.5
22.5
24
13
0.7
4.5
84
EH 25100.0010 Quick Plug ...
25100.0010
with coupling screw
M 10
30.0
56.2
16.0
20
16.0
29.0
27
17
0.7
6.5
144
EH 25100.0012 Quick Plug ...
25100.0012
with coupling screw
M 12
32.5
66.7
21.0
25
17.0
34.0
30
19
0.8
10.0
205
EH 25100.0016 Quick Plug ...
25100.0016
with coupling screw
M 16
39.0
83.0
25.0
30
23.0
42.0
36
24
1.0
18.0
384
EH 25100.0020 Quick Plug ...
25100.0020
with coupling screw
M 20
44.0
93.5
29.0
35
23.5
45.5
41
30
1.0
30.0
568
EH 25100.0030 Quick Plug ...
25100.0030
with coupling screw
M10 x 1.25
30.0
56.2
16.0
20
16.0
29.0
27
17
0.7
6.5
145
EH 25100.0032 Quick Plug ...
25100.0032
with coupling screw
M12 x 1.25
32.5
66.7
21.0
25
17.0
34.0
30
19
0.8
10.0
205
EH 25100.0036 Quick Plug ...
25100.0036
with coupling screw
M16 x 1.5
39.0
83.0
25.0
30
23.0
42.0
36
24
1.0
18.0
385
EH 25100.0040 Quick Plug ...
25100.0040
with coupling screw
M20 x 1.5
44.0
93.5
29.0
35
23.5
45.5
41
30
1.0
30.0
568
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF