您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24330. - with fixed machine handle
Halder
Standard Parts
Operating Elements
EH 24330. Crank Handles, DIN 468 goose-neck form with square end DIN 79
with fixed machine handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2433_1b/eh_2433_b/eh_2433_b_assmtab.prj},{NB=EH 24330.0341 Handkurbel},{BESTNR=24330.0341},{BESTNR1=2433.341},{AUS=mit festem Ballengriff EH 2445, DIN 39, Form F},{L=125},{S=17},{E=22.2},{D1=17.9},{D2=34},{H1=34},{HX=14},{H2=55},{H3=148},{D3=22},{G=420},{D2A=39},{D33=19},{R1=26},{B1=26},{B2=15},{ID=2445125},{D4=25},{A1=8},{F=13},{R3=21},{R2=35},{D3A=M10},{D3B=10},{D3C=8.376},{PPATH=eh_2433_b_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
L
[mm]
S
H11
[mm]
E
min.
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
D3
Ballengriff Ø
[mm]
G
weight
[g]
EH 24330.0310 Crank Handl...
24330.0310
with fixed machine handle
63
10
13.1
10.5
20
20
32
92
16
114
EH 24330.0320 Crank Handl...
24330.0320
with fixed machine handle
80
10
13.1
10.5
24
24
38
114
18
190
EH 24330.0321 Crank Handl...
24330.0321
with fixed machine handle
80
12
16.1
12.6
24
24
38
114
18
180
EH 24330.0330 Crank Handl...
24330.0330
with fixed machine handle
100
12
16.1
12.6
28
28
48
124
20
285
EH 24330.0331 Crank Handl...
24330.0331
with fixed machine handle
100
14
18.1
14.7
28
28
48
124
20
275
EH 24330.0340 Crank Handl...
24330.0340
with fixed machine handle
125
14
18.1
14.7
34
34
55
148
22
440
EH 24330.0341 Crank Handl...
24330.0341
with fixed machine handle
125
17
22.2
17.9
34
34
55
148
22
420
EH 24330.0350 Crank Handl...
24330.0350
with fixed machine handle
160
17
22.2
17.9
38
38
65
158
25
660
EH 24330.0351 Crank Handl...
24330.0351
with fixed machine handle
160
19
25.2
20.0
38
38
65
158
25
640
EH 24330.0360 Crank Handl...
24330.0360
with fixed machine handle
200
19
25.2
20.0
44
44
78
197
28
1010
EH 24330.0361 Crank Handl...
24330.0361
with fixed machine handle
200
22
28.2
23.1
44
44
78
197
28
950
EH 24330.0370 Crank Handl...
24330.0370
with fixed machine handle
250
22
28.2
23.1
48
48
90
209
32
1430
EH 24330.0371 Crank Handl...
24330.0371
with fixed machine handle
250
24
32.2
25.3
48
48
90
209
32
1380
EH 24330.0380 Crank Handl...
24330.0380
with fixed machine handle
315
24
32.2
25.3
54
54
105
243
36
2200
EH 24330.0381 Crank Handl...
24330.0381
with fixed machine handle
315
27
36.2
28.4
54
54
105
243
36
2100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with button handle
Halder
22.12.2022
DIN 468 - Cranked handles, Type F, with fixed handle
Elesa+Ganter
21.06.2024
06830 - Handwheels
norelem
30.05.2024
DIN 468 - Cranked handles, Type D, with revolving handle
Elesa+Ganter
21.06.2024
DIN 468 - ELESA-Crank handles
Elesa
24.06.2024
DIN 468 - Cranked handles, Type F, with fixed handle
Elesa+Ganter
21.06.2024
BK38.0262.INOX - High knurled nuts with through thread, with shank, of stai...
Bäcker
11.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表