您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22270. - Shaft-End Washers
Halder
Standard Parts
Machine and Fixture Elements
EH 22270. Shaft-End Washers
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2227/eh_2227.prj},{NB=EH 22270.0052 Vorlegescheibe},{BESTNR=22270.0052},{MAT=Stahl},{BESTNR1=2227.052},{D1=52},{D2=6.6},{S=6.0},{G=91.0},{D3=12.4},{T1=3.3},{F=3.0},{FUNC=Locking, Closing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
[mm]
D1
[mm]
D2
[mm]
S
[mm]
G
weight
[g]
EH 22270.0016 Shaft-End W...
22270.0016
Stahl
16
4.5
3.0
3.6
EH 22270.0020 Shaft-End W...
22270.0020
Stahl
20
4.5
3.0
6.1
EH 22270.0022 Shaft-End W...
22270.0022
Stahl
22
5.5
3.5
8.1
EH 22270.0025 Shaft-End W...
22270.0025
Stahl
25
5.5
3.5
11.0
EH 22270.0028 Shaft-End W...
22270.0028
Stahl
28
5.5
3.5
14.0
EH 22270.0032 Shaft-End W...
22270.0032
Stahl
32
6.6
4.0
21.1
EH 22270.0036 Shaft-End W...
22270.0036
Stahl
36
6.6
4.0
28.0
EH 22270.0040 Shaft-End W...
22270.0040
Stahl
40
6.6
5.0
43.5
EH 22270.0045 Shaft-End W...
22270.0045
Stahl
45
6.6
6.0
66.3
EH 22270.0052 Shaft-End W...
22270.0052
Stahl
52
6.6
6.0
91.0
EH 22270.0116 Shaft-End W...
22270.0116
Rostfreier Stahl
16
4.5
3.0
3.6
EH 22270.0120 Shaft-End W...
22270.0120
Rostfreier Stahl
20
4.5
3.0
6.1
EH 22270.0122 Shaft-End W...
22270.0122
Rostfreier Stahl
22
5.5
3.5
8.1
EH 22270.0125 Shaft-End W...
22270.0125
Rostfreier Stahl
25
5.5
3.5
11.0
EH 22270.0128 Shaft-End W...
22270.0128
Rostfreier Stahl
28
5.5
3.5
14.0
EH 22270.0132 Shaft-End W...
22270.0132
Rostfreier Stahl
32
6.6
4.0
22.0
EH 22270.0136 Shaft-End W...
22270.0136
Rostfreier Stahl
36
6.6
4.0
28.0
EH 22270.0140 Shaft-End W...
22270.0140
Rostfreier Stahl
40
6.6
5.0
44.0
EH 22270.0145 Shaft-End W...
22270.0145
Rostfreier Stahl
45
6.6
6.0
66.0
EH 22270.0152 Shaft-End W...
22270.0152
Rostfreier Stahl
52
6.6
6.0
91.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表