您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
B-4B-EG - Push-pull connector - Fixed receptacle, nut fixing
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Socket
4B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/socket/4b/b-4b-eg.prj},{NB=EGJ.4B.348.CLC},{REF=EGJ.4B.348.CLC},{DESC=Fixed receptacle, nut fixing},{CONTACT=},{MINTEMP=-55},{MAXTEMP=250},{TESTV=},{MAXA=1,5},{OPTION=:}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
EGJ.4B.304.TYC
EGJ.4B.304.TYC
Fixed receptacle, nut fix...
4 Low Voltage
-55
250
Vtest (contact-contact):|...
30
:
EGJ.4B.310.CYC
EGJ.4B.310.CYC
Fixed receptacle, nut fix...
10 Low Voltage
-55
250
Vtest (contact-contact):|...
17
:
EGJ.4B.306.CYC
EGJ.4B.306.CYC
Fixed receptacle, nut fix...
6 Low Voltage
-55
250
Vtest (contact-shell):|A|...
24
:
EGJ.4B.306.TYC
EGJ.4B.306.TYC
Fixed receptacle, nut fix...
6 Low Voltage
-55
250
Vtest (contact-shell):|A|...
24
:
EGJ.4B.312.CYC
EGJ.4B.312.CYC
Fixed receptacle, nut fix...
12 Low Voltage
-55
250
Vtest (contact-contact):|...
12
:
EGJ.4B.316.CYC
EGJ.4B.316.CYC
Fixed receptacle, nut fix...
16 Low Voltage
-55
250
Vtest (contact-contact):|...
10
:
EGJ.4B.320.CYC
EGJ.4B.320.CYC
Fixed receptacle, nut fix...
20 Low Voltage
-55
250
Vtest (contact-contact):|...
8
:
EGJ.4B.340.CYC
EGJ.4B.340.CYC
Fixed receptacle, nut fix...
40 Low Voltage
-55
250
Vtest (contact-contact):|...
2
:
EGJ.4B.348.CLC
EGJ.4B.348.CLC
Fixed receptacle, nut fix...
-55
250
1,5
:
EGJ.4B.879.WLC1
EGJ.4B.879.WLC1
Fixed receptacle, nut fix...
4 Coax (50 Ohm), 9 Low V.
-55
250
Test voltage (kV rms): |A...
8
:
EGJ.4B.885.CLC1
EGJ.4B.885.CLC1
Fixed receptacle, nut fix...
3 Coax (50 Ohm), 12 Low V...
-55
250
Test voltage (kV rms): |A...
8
:
EGJ.4B.97F.CLC
EGJ.4B.97F.CLC
Fixed receptacle, nut fix...
2 FO Type F1, 3 LV + 4 LV
-40
80
Vtest (contact-contact):|...
:
EGJ.4B.324.CYC
EGJ.4B.324.CYC
Fixed receptacle, nut fix...
24 Low Voltage
-55
250
Vtest (contact-contact):|...
7
:
EGJ.4B.330.CYC
EGJ.4B.330.CYC
Fixed receptacle, nut fix...
30 Low Voltage
-55
250
Vtest (contact-contact):|...
5
:
EGK.4B.310.CYC
EGK.4B.310.CYC
Fixed receptacle, nut fix...
10 Low Voltage
-55
250
Vtest (contact-contact):|...
17
:
EGK.4B.316.CYC
EGK.4B.316.CYC
Fixed receptacle, nut fix...
16 Low Voltage
-55
250
Vtest (contact-contact):|...
10
:
EGK.4B.320.CYC
EGK.4B.320.CYC
Fixed receptacle, nut fix...
20 Low Voltage
-55
250
Vtest (contact-contact):|...
8
:
EGK.4B.324.CYC
EGK.4B.324.CYC
Fixed receptacle, nut fix...
24 Low Voltage
-55
250
Vtest (contact-contact):|...
7
:
EGL.4B.320.CYC
EGL.4B.320.CYC
Fixed receptacle, nut fix...
20 Low Voltage
-55
250
Vtest (contact-contact):|...
8
:
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4M-4M-FMN_T - Screw coupling connector - Straight plug, key (N) or keys (P,...
LEMO
23.09.2020
B-4B-EC - Push-pull connector - Fixed receptacle with two nuts (back panel ...
LEMO
23.09.2020
S-2S-ERN - Push-pull connector - Fixed receptacle, nut fixing, with groundi...
LEMO
23.09.2020
E-3E-HGP - Push-pull connector - Fixed receptacle, nut fixing, watertight o...
LEMO
23.09.2020
B-4B-FG - Push-pull connector - Straight plug, cable collet
LEMO
23.09.2020
B-4B-FG_Z - Push-pull connector - Straight plug, cable collet and nut for f...
LEMO
23.09.2020
T-0T-EEG - Push-pull connector - Fixed receptacle, nut fixing, back panel m...
LEMO
23.09.2020
B-4B-HG_P - Push-pull connector - Fixed receptacle, nut fixing, watertight ...
LEMO
23.09.2020
B-1B-EG - Push-pull connector - Fixed receptacle, nut fixing
LEMO
23.09.2020
B-2B-EG - Push-pull connector - Fixed receptacle, nut fixing
LEMO
23.09.2020
1424244 - SACC-DSI-M8MS-6CON-M8-L90 SH
PHOENIX CONTACT
07.12.2023
B-0B-FG - Push-pull connector - Straight plug, cable collet
LEMO
23.09.2020
Kit FR to connect the Series GB gearbox
GETOtec
06.03.2023
RFK28B - Stainless steel hypoid gearbox - Torque up to 130Nm - Simplified v...
HPC
17.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表