품질보증 정보
카탈로그: WISKA
생성됨: 25.06.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EBF45 - BraceFITTING, Polyamide, 45° angle, EBF45, metric
WISKA
Brace
Brace FITTING, Non-metallic
Powered by
CAD모델 선택
{wiska/brace/brace_fitting_kunststoff/ebf45.prj},{NB=EBF45-48-63-BG10108882},{CNSORDERNO=10108882},{TYP=EBF45-48-63-BG},{RAL=RAL 7031},{D=M63x1.5},{NW=48},{DI=44.0},{F=72.0},{TL=104.3},{VDO=100.1},{L=17.5},{SW=60},{CNSMAT=Conduit fitting: PA-FR / sealing gasket: TPU},{SGE=IP68},{ETEMP=-40°C to 100°C},{CNSQUANTITY=5},{INFO=HTML},{COLOR=0.36,0.41,0.43,0.00},{D1=63},{P=1.5},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10108882/ebf45-48-63-bg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10108882/ebf45-48-63-bg.html}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL colour
ⁿ/ₐ
D
Connection thread size
[mm]
NW
Nominal width
[mm]
DI
Inside diameter
[mm]
F
Flansch Aussendurchmesser fur Dichtung
[mm]
TL
Total length
[mm]
VDO
Diameter closure (open)
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
CNSMAT
Material
ⁿ/ₐ
SGE
Protection class to EN60529
ⁿ/ₐ
ETEMP
Case hardening temperature
ⁿ/ₐ
CNSQUANTITY
Packaging unit (PE)
ⁿ/ₐ
EBF45-07-12-BG10106948
10106948
EBF45-07-12-BG
RAL 7031
M12x1.5
7
6.0
18.0
47.2
29.7
9.0
17
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-10-12-BG10108870
10108870
EBF45-10-12-BG
RAL 7031
M12x1.5
10
7.0
18.0
50.6
34.5
9.0
20
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-10-16-BG10106949
10106949
EBF45-10-16-BG
RAL 7031
M16x1.5
10
9.0
22.0
53.2
34.5
12.0
20
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-12-16-BG10106950
10106950
EBF45-12-16-BG
RAL 7031
M16x1.5
12
10.7
22.0
53.4
39.0
12.0
22
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-12-20-BG10108871
10108871
EBF45-12-20-BG
RAL 7031
M20x1.5
12
12.0
27.0
57.2
39.0
12.0
22
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-17-20-BG10106951
10106951
EBF45-17-20-BG
RAL 7031
M20x1.5
17
13.2
27.0
60.8
46.3
12.0
27
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-17-25-BG10108872
10108872
EBF45-17-25-BG
RAL 7031
M25x1.5
17
15.5
32.0
65.1
46.3
13.0
27
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-23-25-BG10106952
10106952
EBF45-23-25-BG
RAL 7031
M25x1.5
23
18.2
32.0
73.4
59.7
13.0
36
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
25
EBF45-23-32-BG10108873
10108873
EBF45-23-32-BG
RAL 7031
M32x1.5
23
19.0
38.0
76.4
59.7
13.0
36
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
25
EBF45-29-32-BG10106953
10106953
EBF45-29-32-BG
RAL 7031
M32x1.5
29
26.0
38.0
80.0
68.1
13.0
41
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
10
EBF45-29-40-BG10108874
10108874
EBF45-29-40-BG
RAL 7031
M40x1.5
29
26.0
50.0
85.8
68.1
14.5
41
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
10
EBF45-36-40-BG10106954
10106954
EBF45-36-40-BG
RAL 7031
M40x1.5
36
33.5
50.0
89.5
82.3
14.5
50
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
10
EBF45-36-50-BG10108875
10108875
EBF45-36-50-BG
RAL 7031
M50x1.5
36
33.5
59.0
95.9
82.3
16.0
50
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
10
EBF45-48-50-BG10106955
10106955
EBF45-48-50-BG
RAL 7031
M50x1.5
48
42.5
59.0
100.8
100.1
16.0
60
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
5
EBF45-48-63-BG10108882
10108882
EBF45-48-63-BG
RAL 7031
M63x1.5
48
44.0
72.0
104.3
100.1
17.5
60
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
5
EBF45-07-12-BK10106956
10106956
EBF45-07-12-BK
RAL 9005
M12x1.5
7
6.0
18.0
47.2
29.7
9.0
17
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-10-12-BK10108876
10108876
EBF45-10-12-BK
RAL 9005
M12x1.5
10
7.0
18.0
50.6
34.5
9.0
20
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-10-16-BK10106957
10106957
EBF45-10-16-BK
RAL 9005
M16x1.5
10
9.0
22.0
53.2
34.5
12.0
20
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-12-16-BK10106958
10106958
EBF45-12-16-BK
RAL 9005
M16x1.5
12
10.7
22.0
53.4
39.0
12.0
22
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-12-20-BK10108877
10108877
EBF45-12-20-BK
RAL 9005
M20x1.5
12
12.0
27.0
57.2
39.0
12.0
22
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-17-20-BK10106959
10106959
EBF45-17-20-BK
RAL 9005
M20x1.5
17
13.2
27.0
60.8
46.3
12.0
27
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-17-25-BK10108878
10108878
EBF45-17-25-BK
RAL 9005
M25x1.5
17
15.5
32.0
65.1
46.3
13.0
27
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
EBF45-23-25-BK10106960
10106960
EBF45-23-25-BK
RAL 9005
M25x1.5
23
18.2
32.0
73.4
59.7
13.0
36
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
25
EBF45-23-32-BK10108879
10108879
EBF45-23-32-BK
RAL 9005
M32x1.5
23
19.0
38.0
76.4
59.7
13.0
36
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
25
EBF45-29-32-BK10106961
10106961
EBF45-29-32-BK
RAL 9005
M32x1.5
29
26.0
38.0
80.0
68.1
13.0
41
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BCC - BraceCONDUIT, Conduit clip, BCC, polyamide
WISKA
18.12.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성