目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
2 Bolt Flange Units - UOFL/DUOFL
OILES CORPORATION
Pillow Block Units
Powered by
CAD模型選擇
{oiles/pillow_block_units/2_bolt_flange_units_asmtab.prj},{NB=UOFL 207},{ORDERNO=UOFL 207},{D=35},{A=148},{E=117},{I=18},{G=13},{L=31.0},{S=16},{B=80},{Z=45.0},{BI=42.9},{N=15.9},{SZ=M14},{B1=UO207},{C=FL206},{V=7},{NOTE=The Housing is made of FYH.},{CAU=Please refer to catalog about detail.},{PPATH=parts/2_bolt_flange_units_asmtpl.prj},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
D
Shaft diameter d
[mm]
A
Dimensions a
[mm]
E
Dimensions e
[mm]
I
Dimensions i
[mm]
G
Dimensions g
[mm]
L
Dimensions l
[mm]
S
Dimensions s
[mm]
B
Dimensions b
[mm]
Z
Dimensions Z
[mm]
BI
Dimensions Bi
[mm]
N
Dimensions n
[mm]
SZ
Size of bolt
[mm]
B1
Bearing Code
[mm]
C
Code of block
[mm]
NOTE
About housing
ⁿ/ₐ
CAU
Caution
ⁿ/ₐ
UOFL 204
UOFL 204
20
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
UO204
FL204
The Housing is made of FY...
Please refer to catalog a...
DUOFL 204
DUOFL 204
20
113
90
15
11
25.5
12
60
33.3
39.0
20.7
M10
DUO204
FL204
The Housing is made of FY...
Please refer to catalog a...
UOFL 205
UOFL 205
25
113
90
15
11
25.5
12
60
36.3
34.1
12.8
M10
UO205
FL204
The Housing is made of FY...
Please refer to catalog a...
DUOFL 205
DUOFL 205
25
113
90
15
11
25.5
12
60
36.3
43.1
21.8
M10
DUO205
FL204
The Housing is made of FY...
Please refer to catalog a...
UOFL 206
UOFL 206
30
130
99
16
13
27.0
16
68
39.8
38.1
14.3
M14
UO206
FL205
The Housing is made of FY...
Please refer to catalog a...
DUOFL 206
DUOFL 206
30
130
99
16
13
27.0
16
68
39.8
48.1
24.3
M14
DUO206
FL205
The Housing is made of FY...
Please refer to catalog a...
UOFL 207
UOFL 207
35
148
117
18
13
31.0
16
80
45.0
42.9
15.9
M14
UO207
FL206
The Housing is made of FY...
Please refer to catalog a...
DUOFL 207
DUOFL 207
35
148
117
18
13
31.0
16
80
45.0
52.9
25.9
M14
DUO207
FL206
The Housing is made of FY...
Please refer to catalog a...
UOFL 208
UOFL 208
40
161
130
19
14
34.0
16
90
51.2
49.2
17.0
M14
UO208
FL207
The Housing is made of FY...
Please refer to catalog a...
DUOFL 208
DUOFL 208
40
161
130
19
14
34.0
16
90
51.2
61.2
29.0
M14
DUO208
FL207
The Housing is made of FY...
Please refer to catalog a...
UOFL 209
UOFL 209
45
175
144
21
14
36.0
16
100
51.2
49.2
19.0
M14
UO209
FL208
The Housing is made of FY...
Please refer to catalog a...
DUOFL 209
DUOFL 209
45
175
144
21
14
36.0
16
100
51.2
61.2
31.0
M14
DUO209
FL208
The Housing is made of FY...
Please refer to catalog a...
UOFL 210
UOFL 210
50
188
148
22
15
38.0
19
108
54.6
51.6
19.0
M16
UO210
FL209
The Housing is made of FY...
Please refer to catalog a...
DUOFL 210
DUOFL 210
50
188
148
22
15
38.0
19
108
54.6
64.6
32.0
M16
DUO210
FL209
The Housing is made of FY...
Please refer to catalog a...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表