您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
DeltaCompact with Material number -BIM Data - Pressure Booster System
KSB
BIM Data- KSB Products
Pumps and Pump systems-BIM Data
DeltaCompact-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/pumps/ksb_delta_compact/bim_mtrlno_ksb_delta_compact_asmtab.prj},{NB=DeltaCompact with Material number-BIM Data PN10_6_48281233 LOD-200},{MTRLNO=48281233},{VERSION=Solo Compact},{VERSIONDEF=6},{PMPSZE=6},{PRDCPT=MVP},{PLTFRMUSE=1},{BIMDATA=1},{LOD=200},{INSTTYP=Horizontal},{NOPMP=1},{SCTNCNDTN=M-Mains supply},{SCTNCNDTNDEF=1},{TYPCNTRLER=Drive integrated},{TYPVFD=Nastec Mida},{SIZEDN1=G 1 1/4\"},{SIZEDN2=G 1\"},{NMNLPRPN1=PN 10},{SA=6},{SASRA=/6},{MTRPOLE=2},{MTRRTDSPD=2880rpm},{MTRSIZE=90S},{MTRMFG=KSB-choise},{EFFCLS=IE3},{RTDPWR=1.5kW},{RTDPWR11=1.5 kW},{EXTSHFT=Extended shaft},{PHASE=3 Phase},{MTRSTL=STC 115},{SA810ID03=PN10_6_48281233},{PPATH=bim_mtrlno_ksb_delta_compact_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MTRLNO
Material number
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
PMPSZE
Pump size
ⁿ/ₐ
INSTTYP
Installation type
ⁿ/ₐ
NOPMP
Number of pumps
ⁿ/ₐ
SCTNCNDTN
Suction condition
ⁿ/ₐ
TYPCNTRLER
Type of controller
ⁿ/ₐ
SIZEDN1
Nominal diameter inlet
ⁿ/ₐ
SIZEDN2
Nominal diameter outlet
ⁿ/ₐ
NMNLPRPN1
Pressure class
ⁿ/ₐ
SA
Number of pump stages
ⁿ/ₐ
MTRPOLE
No. of motor poles
ⁿ/ₐ
MTRRTDSPD
Motor rated speed
ⁿ/ₐ
EFFCLS
Efficiency class
ⁿ/ₐ
RTDPWR
Rated Power
ⁿ/ₐ
EXTSHFT
Extended shaft
ⁿ/ₐ
PHASE
Motor current type
ⁿ/ₐ
MTRSTL
Motor Stool Size
ⁿ/ₐ
DC_PN10_2_48281225
48281225
Solo Compact
2
Horizontal
1
F-Floated suction
Drive integrated
G 1 1/4"
G 1"
PN 10
2
2
2880rpm
Without
0.37kW
Extended shaft
3 Phase
STC 85
DC_PN10_2_48281226
48281226
Solo Compact
2
Horizontal
1
F-Floated suction
Drive integrated
G 1 1/4"
G 1"
PN 10
4
2
2880rpm
Without
0.37kW
Extended shaft
3 Phase
STC 85
DC_PN10_2_48278697
48278697
Solo Compact
2
Horizontal
1
F-Floated suction
Drive integrated
G 1 1/4"
G 1"
PN 10
6
2
2880rpm
Without
0.55kW
Extended shaft
3 Phase
STC 85
DC_PN10_2_48281231
48281231
Solo Compact
2
Horizontal
1
M-Mains supply
Drive integrated
G 1 1/4"
G 1"
PN 10
6
2
2880rpm
Without
0.55kW
Extended shaft
3 Phase
STC 85
DC_PN10_4_48281227
48281227
Solo Compact
4
Horizontal
1
F-Floated suction
Drive integrated
G 1 1/4"
G 1"
PN 10
2
2
2880rpm
Without
0.37kW
Extended shaft
3 Phase
STC 85
DC_PN10_4_48281228
48281228
Solo Compact
4
Horizontal
1
F-Floated suction
Drive integrated
G 1 1/4"
G 1"
PN 10
4
2
2880rpm
Without
0.55kW
Extended shaft
3 Phase
STC 85
DC_PN10_4_48278698
48278698
Solo Compact
4
Horizontal
1
F-Floated suction
Drive integrated
G 1 1/4"
G 1"
PN 10
6
2
2900rpm
IE3
1.1kW
Extended shaft
3 Phase
STC 100
DC_PN10_4_48281232
48281232
Solo Compact
4
Horizontal
1
M-Mains supply
Drive integrated
G 1 1/4"
G 1"
PN 10
6
2
2900rpm
IE3
1.1kW
Extended shaft
3 Phase
STC 100
DC_PN10_6_48281229
48281229
Solo Compact
6
Horizontal
1
F-Floated suction
Drive integrated
G 1 1/4"
G 1"
PN 10
2
2
2880rpm
Without
0.37kW
Extended shaft
3 Phase
STC 85
DC_PN10_6_48281230
48281230
Solo Compact
6
Horizontal
1
F-Floated suction
Drive integrated
G 1 1/4"
G 1"
PN 10
4
2
2900rpm
IE3
1.1kW
Extended shaft
3 Phase
STC 100
DC_PN10_6_48278699
48278699
Solo Compact
6
Horizontal
1
F-Floated suction
Drive integrated
G 1 1/4"
G 1"
PN 10
6
2
2880rpm
IE3
1.5kW
Extended shaft
3 Phase
STC 115
DC_PN10_6_48281233
48281233
Solo Compact
6
Horizontal
1
M-Mains supply
Drive integrated
G 1 1/4"
G 1"
PN 10
6
2
2880rpm
IE3
1.5kW
Extended shaft
3 Phase
STC 115
DC_PN10_2_48281295
48281295
Basic Compact
2
Horizontal
2
F-Floated suction
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
2
2
2880rpm
Without
0.37kW
Extended shaft
3 Phase
STC 85
DC_PN10_2_48281296
48281296
Basic Compact
2
Horizontal
2
F-Floated suction
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
4
2
2880rpm
Without
0.37kW
Extended shaft
3 Phase
STC 85
DC_PN10_2_48278700
48278700
Basic Compact
2
Horizontal
2
F-Floated suction
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
6
2
2880rpm
Without
0.55kW
Extended shaft
3 Phase
STC 85
DC_PN10_2_48281301
48281301
Basic Compact
2
Horizontal
2
M-Mains supply
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
6
2
2880rpm
Without
0.55kW
Extended shaft
3 Phase
STC 85
DC_PN10_4_48281297
48281297
Basic Compact
4
Horizontal
2
F-Floated suction
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
2
2
2880rpm
Without
0.37kW
Extended shaft
3 Phase
STC 85
DC_PN10_4_48281298
48281298
Basic Compact
4
Horizontal
2
F-Floated suction
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
4
2
2880rpm
Without
0.55kW
Extended shaft
3 Phase
STC 85
DC_PN10_4_48278701
48278701
Basic Compact
4
Horizontal
2
F-Floated suction
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
6
2
2900rpm
IE3
1.1kW
Extended shaft
3 Phase
STC 100
DC_PN10_4_48281302
48281302
Basic Compact
4
Horizontal
2
M-Mains supply
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
6
2
2900rpm
IE3
1.1kW
Extended shaft
3 Phase
STC 100
DC_PN10_6_48281299
48281299
Basic Compact
6
Horizontal
2
F-Floated suction
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
2
2
2880rpm
Without
0.37kW
Extended shaft
3 Phase
STC 85
DC_PN10_6_48281300
48281300
Basic Compact
6
Horizontal
2
F-Floated suction
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
4
2
2900rpm
IE3
1.1kW
Extended shaft
3 Phase
STC 100
DC_PN10_6_48278702
48278702
Basic Compact
6
Horizontal
2
F-Floated suction
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
6
2
2880rpm
IE3
1.5kW
Extended shaft
3 Phase
STC 115
DC_PN10_6_48281303
48281303
Basic Compact
6
Horizontal
2
M-Mains supply
Drive integrated
G 1 1/2"
G 1 1/2"
PN 10
6
2
2880rpm
IE3
1.5kW
Extended shaft
3 Phase
STC 115
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DeltaMacro with Material number -BIM Data - 增压设备
KSB
25.02.2024
DeltaBasic with Material number -BIM Data - Pressure Booster System
KSB
25.02.2024
EKOplus 水 PN10
VAG阀安格
03.06.2024
I.4CL2BV - DUO CHECK VALVES FKM SEAL NP10/16 Stainless steel 316
FG INOX
16.02.2017
DeltaBasic - 增压设备
KSB
06.02.2024
Etabloc Horizontal with Material number-BIM Data - Close-coupled pumps
KSB
25.02.2024
DeltaPrimo with Material number -BIM Data - Pressure Booster System
KSB
25.02.2024
Druckerhohungsanlagen
JUDO Wasseraufbereitung GmbH
13.06.2024
DeltaPrimo - 增压设备
KSB
25.02.2024
DeltaSolo with Material number -BIM Data - Pressure Booster System
KSB
25.02.2024
DeltaCompact - 增压设备
KSB
06.02.2024
Comeo with Material number -BIM Data - Multistage Horizontal Centrifugal Pu...
KSB
03.03.2024
Calio Pro with Material number -BIM Data - High-efficiency circulator pump
KSB
25.02.2024
Etabloc SYT Horizontal - 载热体油/热水泵
KSB
06.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表