DBL31 - Diaphragm keyless coupling. Single diaphragm. High torque. High speed. Carbon steel
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dbl31.prj},{NB=DBL31-D90-d20-e20},{CODE=DBL31},{TYPE=mianjianshidanmopian},{MAT=S45C},{MAT1=SUS301CSP},{SUR=fahei},{D=90},{D1=90},{DD=20},{EE=20},{L=70},{L1=31.0},{W=8},{M=M8},{M00=8},{M1=M6},{M11=6},{M2=M6},{M22=6},{NJ=180},{ZDNJ=360},{ZS=14000},{LJ=2x10*-3},{NJGX=140x10*3},{JXPZ=0.02},{ZXPZ=0.5},{ZHXI=+0.5/-0.5},{ZL=1943},{LINK=webxxx},{D2=73.00},{L4=10.0},{L5=7.0},{L6=10.0},{D4=70},{D5=59.0},{D6=14.0},{D7=56},{L7=10.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
The main material
ⁿ/ₐ
MAT1
Diaphragm material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
ⁿ/ₐ
L
[mm]
L1
L
[mm]
W
W (none)
[mm]
M
select
ⁿ/ₐ
M1
ⁿ/ₐ
M2
ⁿ/ₐ
NJ
Rated torque (N-m)
ⁿ/ₐ
ZDNJ
Maximum torque (N-m)
ⁿ/ₐ
ZS
Maximum speed (rpm)
ⁿ/ₐ
LJ
Moment of inertia (kg-m2)
ⁿ/ₐ
NJGX
Static Torque Rigidity (Nm/rad)
ⁿ/ₐ
JXPZ
Radial deviation (mm)
ⁿ/ₐ
ZXPZ
Angular deviation?¨º?¡ì??)
ⁿ/ₐ
ZHXI
Axial deviation (mm)
ⁿ/ₐ
ZL
Weight (g)
ⁿ/ₐ
DBL31-D56-d14-e14
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
56
65
29.0
7
M5
M5
M5
50
100
18000
0.42x10*-3
41x10*3
0.02
0.5
+0.5/-0.5
680
DBL31-D70-d18-e18
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
70
65
29.0
7
M6
M6
M6
70
140
17000
0.65x10*-3
58x10*3
0.02
0.5
+0.5/-0.5
904
DBL31-D70L-d18-e16
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
70L
90
41.5
7
M6
M6
M6
70
140
17000
0.75x10*-3
67x10*3
0.02
0.5
+0.5/-0.5
1250
DBL31-D80-d18-e18
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
80
70
31.0
8
M8
M6
M6
125
250
16000
1x10*-3
62x10*3
0.02
0.5
+0.5/-0.5
1178
DBL31-D80L-d18-e18
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
80L
95
43.5
8
M8
M6
M6
125
250
16000
1.15x10*-3
71x10*3
0.02
0.5
+0.5/-0.5
1550
DBL31-D90-d20-e20
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
90
70
31.0
8
M8
M6
M6
180
360
14000
2x10*-3
140x10*3
0.02
0.5
+0.5/-0.5
1943
DBL31-D90L-d20-e20
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
90L
110
50.5
9
M8
M6
M6
180
360
14000
2.3x10*-3
160x10*3
0.02
0.5
+0.5/-0.5
2100
DBL31-D100-d24-e24
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
100
70
31.0
8
M8
M6
M6
280
560
12000
2.95x10*-3
160x10*3
0.02
0.5
+0.5/-0.5
1946.5
DBL31-D100L-d24-e24
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
100L
124
57.0
10
M8
M6
M6
280
560
12000
3.39x10*-3
184x10*3
0.02
0.5
+0.5/-0.5
2250
DBL31-D126-d28-e28
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
126
100
44.5
11
M10
M6
M6
450
900
10000
6.35x10*-3
450x10*3
0.02
0.5
+0.5/-0.5
4042
DBL31-D126L-d28-e28
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
126L
152
70.5
11
M10
M6
M6
450
900
10000
7.3x10*-3
517x10*3
0.02
0.5
+0.5/-0.5
4500
DBL31-D144-d32-e32
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
144
118
53.0
12
M12
M8
M8
760
1520
8000
11.33x10*-3
785x10*3
0.02
0.5
+0.5/-0.5
4502
DBL31-D144L-d32-e32
DBL31
Keyless single diaphragm
S45C
SUS301CSP
Black
144L
170
79.0
12
M12
M8
M8
760
1520
8000
13x10*-3
902x10*3
0.02
0.5
+0.5/-0.5
8039
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성