DBB CAP-DBB - Washers, Shims (Disc type)
STAMPINGMASTERS
Spring Screw Washer
Washers, Shims
Ring Type
Powered by
CAD모델 선택
{tohatsu/spring_screw_washer/washers_shims/ring-type/dbb_cap-dbb.prj},{NB=DBB-30-2.5},{TYPE=DBB},{MA=鋼},{ROHS=YES},{NO=30},{D=63.0},{D1=31.0},{T=2.50},{T1=4.25},{PS=PCS},{PS1=輕型},{WED=網站},{URL=https://www.tohatsu.com.tw}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
TYPE
ⁿ/ₐ
MA
Material
ⁿ/ₐ
ROHS
ⁿ/ₐ
D
[mm]
D1
[mm]
T
[mm]
PS
Remark
ⁿ/ₐ
PS1
Remark
ⁿ/ₐ
DBB-4-0.4
DBB-4-0.4
DBB
Steel
YES
8.0
4.2
0.40
PCS
Heavy
DBB-5-0.5
DBB-5-0.5
DBB
Steel
YES
10.0
5.2
0.50
PCS
Heavy
DBB-6-0.7
DBB-6-0.7
DBB
Steel
YES
12.5
6.2
0.70
PCS
Heavy
DBB-7-0.8
DBB-7-0.8
DBB
Steel
YES
14.0
7.2
0.80
PCS
Heavy
DBB-8-0.9
DBB-8-0.9
DBB
Steel
YES
16.0
8.2
0.90
PCS
Heavy
DBB-9-1
DBB-9-1
DBB
Steel
YES
18.0
9.2
1.00
PCS
Heavy
DBB-10-1
DBB-10-1
DBB
Steel
YES
20.0
10.2
1.00
PCS
Heavy
DBB-11-1.2
DBB-11-1.2
DBB
Steel
YES
22.5
11.2
1.20
PCS
Heavy
DBB-12-1.5
DBB-12-1.5
DBB
Steel
YES
25.0
12.2
1.50
PCS
Heavy
DBB-14-1.5
DBB-14-1.5
DBB
Steel
YES
28.0
14.2
1.50
PCS
Heavy
DBB-16-1.75
DBB-16-1.75
DBB
Steel
YES
31.5
16.3
1.75
PCS
Heavy
DBB-18-2
DBB-18-2
DBB
Steel
YES
35.5
18.3
2.00
PCS
Heavy
DBB-20-2
DBB-20-2
DBB
Steel
YES
40.0
20.4
2.00
PCS
Heavy
DBB-22-2.5
DBB-22-2.5
DBB
Steel
YES
45.0
22.4
2.50
PCS
Heavy
DBB-25-3
DBB-25-3
DBB
Steel
YES
50.0
25.4
3.00
PCS
Heavy
DBB-30-3.5
DBB-30-3.5
DBB
Steel
YES
63.0
31.0
3.50
PCS
Heavy
DBB-4-0.3
DBB-4-0.3
DBB
Steel
YES
8.0
4.2
0.30
PCS
Light
DBB-5-0.4
DBB-5-0.4
DBB
Steel
YES
10.0
5.2
0.40
PCS
Light
DBB-6-0.5
DBB-6-0.5
DBB
Steel
YES
12.5
6.2
0.50
PCS
Light
DBB-7-0.5
DBB-7-0.5
DBB
Steel
YES
14.0
7.2
0.50
PCS
Light
DBB-8-0.6
DBB-8-0.6
DBB
Steel
YES
16.0
8.2
0.60
PCS
Light
DBB-9-0.7
DBB-9-0.7
DBB
Steel
YES
18.0
9.2
0.70
PCS
Light
DBB-10-0.8
DBB-10-0.8
DBB
Steel
YES
20.0
10.2
0.80
PCS
Light
DBB-11-0.8
DBB-11-0.8
DBB
Steel
YES
22.5
11.2
0.80
PCS
Light
DBB-12-0.9
DBB-12-0.9
DBB
Steel
YES
25.0
12.2
0.90
PCS
Light
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성