Fittings Mod. D6510 NPTF
AIR-tec-Vogel
Pneumatic connection
Fittings NPTF
Mod.D6500 D6550 D6430 D6440 D6540 D6560
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_nptf/mod.d6500_d6550_d6430_d6440_d6540_d6560/d6510.prj},{NB=D6510 06-02},{MOD=D6510 06-02},{A01=9.530},{A=3/8},{D01=9.728},{ND=0.405},{D=1/8},{C01=10.000},{F01=15.400},{G01=19.700},{H01=8.000},{I01=6.200},{L01=30.000},{SW01=17.000},{SW101=5.000},{LU01=6.500},{LU02=8.500},{LU04=0.900},{LU05=1.600},{DIA01=16.700},{LU03=4.500},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MOD
Ident number
ⁿ/ₐ
A
[Inch]
D
NPTF
[Inch]
C
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
L
[Inch]
SW
[Inch]
SW1
[Inch]
D6510 53-02
D6510 53-02
5/32
1/8
0.197
0.346
0.551
0.315
0.000
0.807
0.472
0.098
D6510 53-04
D6510 53-04
5/32
1/4
0.354
0.346
0.630
0.472
0.000
0.965
0.551
0.098
D6510 04-02
D6510 04-02
1/4
1/8
0.287
0.461
0.551
0.315
0.165
0.925
0.472
0.157
D6510 04-04
D6510 04-04
1/4
1/4
0.406
0.461
0.630
0.472
0.165
1.043
0.551
0.157
D6510 04-06
D6510 04-06
1/4
3/8
0.425
0.461
0.866
0.472
0.165
1.063
0.748
0.157
D6510 06-02
D6510 06-02
3/8
1/8
0.394
0.606
0.776
0.315
0.244
1.181
0.669
0.197
D6510 06-04
D6510 06-04
3/8
1/4
0.551
0.606
0.776
0.472
0.244
1.339
0.669
0.276
D6510 06-06
D6510 06-06
3/8
3/8
0.354
0.606
0.866
0.472
0.244
1.142
0.748
0.276
D6510 06-08
D6510 06-08
3/8
1/2
0.571
0.606
1.004
0.610
0.244
1.161
0.866
0.276
D6510 08-04
D6510 08-04
1/2
1/4
0.543
0.720
0.866
0.472
0.362
1.299
0.748
0.276
D6510 08-06
D6510 08-06
1/2
3/8
0.484
0.720
0.866
0.472
0.362
1.240
0.748
0.394
D6510 08-08
D6510 08-08
1/2
1/2
0.425
0.720
1.004
0.610
0.362
1.181
0.866
0.394
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表