您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Control valve flange D2 - HoKa control damper version D2 in pipe direction, with flange on both sides, 4th generation
Funken
Ventilation fittings
Control valves
Powered by
CAD模型選擇
{funken/hoka/regelklappen/regelklappe_flansch_fuer_stellantrieb_asmtab.prj},{NB=Regelklappe PP, Innendurchmesser = 500 - 10003298(LOD=M-300)},{CNSORDERNO=10003298},{CNSPRICE=MIN},{CNSMASSEXACT=MIN},{DA=500},{L=418},{A=0},{C=0},{L1=0},{L2=MIN},{LX=MIN},{LX2=209},{L1X=MIN},{TOL=4.0},{S=5.0},{D=MIN},{D1=MIN},{D2=MIN},{D3=MIN},{B=MIN},{B1=MIN},{B2=MIN},{B3=MIN},{MCODE=3.klpreg.fl:a.0500},{ARTD=HoKa PP Regelklappe Ø500 mm mit Flanschen vorgerichtet für Stellmotor, Ausführung 2 mit Anschlag für Klappenblatt},{ARTE=HoKa PP damper prepared for using a motor Ø500 mm with flanges model 2},{ARTF=HoKa PP vanne papillon à commande motorisable avec brides Ø500 mm Modéle 2},{CNSMAT=PP},{FAR=RAL 7032},{LGES=418},{INFO=Info text},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
A
Engine mounting plate length
[mm]
C
Engine mounting plate width
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
Control valve PVC, inside...
10031771
HoKa PVC control valve wi...
PVC
RAL 7011
75
188
180
92
0.3
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031772
HoKa PVC control valve wi...
PVC
RAL 7011
90
188
180
92
0.3
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031773
HoKa PVC control valve wi...
PVC
RAL 7011
110
215
180
92
0.3
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031774
HoKa PVC control valve wi...
PVC
RAL 7011
125
210
180
92
0.3
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031775
HoKa PVC control valve wi...
PVC
RAL 7011
140
210
180
92
0.4
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031776
HoKa PVC control valve wi...
PVC
RAL 7011
160
210
180
92
0.4
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031777
HoKa PVC control valve wi...
PVC
RAL 7011
180
230
180
92
0.4
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031778
HoKa PVC control valve wi...
PVC
RAL 7011
200
230
180
92
0.5
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031779
HoKa PVC control valve wi...
PVC
RAL 7011
225
230
180
92
0.5
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031780
HoKa PVC control valve wi...
PVC
RAL 7011
250
230
180
92
0.5
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031781
HoKa PVC control valve wi...
PVC
RAL 7011
280
230
180
92
0.6
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031782
HoKa PVC control valve wi...
PVC
RAL 7011
315
230
180
92
0.6
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10031783
HoKa PVC control valve wi...
PVC
RAL 7011
355
235
180
92
0.7
3.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10031784
HoKa PVC control valve wi...
PVC
RAL 7011
400
240
180
92
0.7
3.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10004032
HoKa PVC damper prepared...
PVC
RAL 7011
450
378
0
0
0.8
3.6
HOKA PVC control flap pre...
Control valve PVC, inside...
10009969
HoKa PVC damper prepared...
PVC
RAL 7011
500
418
0
0
0.9
4.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10004813
HoKa PVC damper prepared...
PVC
RAL 7011
600
458
0
0
1.0
5.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10004814
HoKa PVC damper prepared...
PVC
RAL 7011
700
528
0
0
2.5
6.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10004815
HoKa PVC damper prepared...
PVC
RAL 7011
800
568
0
0
3.0
8.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10004816
HoKa PVC damper prepared...
PVC
RAL 7011
900
658
0
0
3.0
8.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10005032
HoKa PVC damper prepared...
PVC
RAL 7011
1000
748
0
0
4.0
10.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10005033
HoKa PVC damper prepared...
PVC
RAL 7011
1200
968
0
0
4.0
12.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10012668
HoKa PVC damper prepared...
PVC
RAL 7011
1250
968
0
0
4.0
12.0
HOKA PVC control flap pre...
Control valve PE, inside ...
10031803
HoKa PE control valve wit...
PE
black
75
188
180
92
0.7
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10031804
HoKa PE control valve wit...
PE
black
90
188
180
92
0.9
3.0
HOKA PE control valve pre...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Back flow damper vertical round - HoKa Back flow damper for vertical montag...
Funken
02.01.2024
Control valve socket D1 - HoKa control damper version D1 transverse to the ...
Funken
14.02.2024
Control butterfly valve flanges - HoKa Control butterfly valve with flanges...
Funken
14.02.2024
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand l...
Hoka
09.02.2024
Control valve socket D2 - HoKa control damper version D2 in pipe direction,...
Hoka
09.02.2024
Control butterfly valve flanges - HoKa Control butterfly valve with flanges...
Hoka
02.01.2024
Control butterfly valve sockets - HoKa Control butterfly valve with sockets...
Funken
14.02.2024
PVC/FKM - Globe control valves Typ 640 pneumatic
Frank
08.02.2022
2KS150,2KS200,2KS250,2KS320,2KS400,2KS500 - Fluid control valve(Innernally ...
AirTAC
21.07.2022
PTFE/FEP - Globe control valves Typ 650 pneumatic
Frank
08.02.2022
PVDF/FKM - Globe control valves Typ 650 pneumatic
Frank
08.02.2022
Control valve socket D2 - HoKa control damper version D2 in pipe direction,...
Funken
14.02.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
02.01.2024
FANUC Robot CRX Series compatible gripper long stroke type RHLF-FN
CKD
13.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表