您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Control butterfly valve sleeve D1 - Control/shut-off damper incl. seal, prepared for servomotor, with sleeve on both sides, version 1 transverse to pipe direction
Funken
Ventilation fittings
Control butterfly valve
Powered by
CAD模型選擇
{funken/hoka/regel_absperrklappe/absperrklapp_muffe_fuer_stellantrieb_90_asmtab.prj},{NB=Regel-Absperrklappe PP, Innendurchmesser = 160 - 10037524(LOD=M-300)},{CNSORDERNO=10037524},{CNSPRICE=MIN},{CNSMASSEXACT=MIN},{DA=160},{L=40},{L1=70},{L2=0},{A=180},{C=92},{G=230.2},{LX=MIN},{L1X=MIN},{TOL=1.5},{S=3.0},{D=MIN},{D1=MIN},{D2=MIN},{D3=MIN},{B=MIN},{B1=MIN},{B2=MIN},{B3=MIN},{MCODE=3.klpreg.absp.mu.4g:b.0160},{ARTD=HoKa PP Regel-/Absperrklappe inkl. Dichtung Ø 160 mm, Ausführung D1 quer zur Rohrrichtung, beidseitig mit Muffe, 4. Generation},{ARTE=HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 160 mm with sockets, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
A
Engine mounting plate length
[mm]
C
Engine mounting plate width
[mm]
G
Total length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
Control butterfly valve P...
10036534
HoKa PVC control butterfl...
PVC
0110
RAL 7011
110
155
40
75
180
92
174.1
0.3
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036535
HoKa PVC control butterfl...
PVC
0125
RAL 7011
125
150
40
70
180
92
189.3
0.3
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036536
HoKa PVC control butterfl...
PVC
0140
RAL 7011
140
150
40
70
180
92
209.7
0.4
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036537
HoKa PVC control butterfl...
PVC
0160
RAL 7011
160
150
40
70
180
92
230.2
0.4
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036550
HoKa PVC control butterfl...
PVC
0180
RAL 7011
180
170
50
70
180
92
251.7
0.4
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036538
HoKa PVC control butterfl...
PVC
0200
RAL 7011
200
170
50
70
180
92
271.8
0.5
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036539
HoKa PVC control butterfl...
PVC
0225
RAL 7011
225
170
50
70
180
92
297.0
0.5
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036540
HoKa PVC control butterfl...
PVC
0250
RAL 7011
250
170
50
70
180
92
322.3
0.5
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036541
HoKa PVC control butterfl...
PVC
0280
RAL 7011
280
170
50
70
180
92
352.6
0.6
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036542
HoKa PVC control butterfl...
PVC
0315
RAL 7011
315
170
50
70
180
92
386.9
0.6
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036543
HoKa PVC control butterfl...
PVC
0355
RAL 7011
355
175
50
75
180
92
427.2
0.8
3.0
HOKA PVC control and shut...
Control butterfly valve P...
10036544
HoKa PVC control butterfl...
PVC
0400
RAL 7011
400
180
50
80
180
92
471.6
0.9
3.0
HOKA PVC control and shut...
Control butterfly valve P...
10036592
HoKa PE control butterfly...
PE
0110
black
110
155
40
75
180
92
174.1
1.0
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036593
HoKa PE control butterfly...
PE
0125
black
125
150
40
70
180
92
189.3
1.2
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036594
HoKa PE control butterfly...
PE
0140
black
140
150
40
70
180
92
209.7
1.3
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036595
HoKa PE control butterfly...
PE
0160
black
160
150
40
70
180
92
230.2
1.5
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036596
HoKa PE control butterfly...
PE
0180
black
180
170
50
70
180
92
251.7
1.7
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036597
HoKa PE control butterfly...
PE
0200
black
200
170
50
70
180
92
271.8
1.8
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036598
HoKa PE control butterfly...
PE
0225
black
225
170
50
70
180
92
297.0
1.9
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036599
HoKa PE control butterfly...
PE
0250
black
250
170
50
70
180
92
322.3
2.0
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036600
HoKa PE control butterfly...
PE
0280
black
280
170
50
70
180
92
352.6
2.2
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036601
HoKa PE control butterfly...
PE
0315
black
315
170
50
70
180
92
386.9
2.4
4.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036602
HoKa PE control butterfly...
PE
0355
black
355
175
50
75
180
92
427.2
2.4
5.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036603
HoKa PE control butterfly...
PE
0400
black
400
180
50
80
180
92
471.6
2.4
5.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10037521
HoKa PP control butterfly...
PP
0110
RAL 7032
110
155
40
75
180
92
174.1
1.0
3.0
HOKA PP-H control and shu...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表