CLOGGING INDICATORS
UFI Filters
OFF-LINE FILTERS
Powered by
CAD模型選擇
{ufi_filters/off-line_filters/clogging_indicators.prj},{NB=D0},{SHA256=OZjU0kAmEJstJdmVsAzAEoi+FkwaFEsP4R/ePQ+AkMQ=},{INAME=d0},{NAME=d0},{NNCUSTOM=CLOGGING INDICATORS},{NTCUSTOM=Clogging Indicators},{NBCUSTOM=D0},{CODE=D0},{REMARKS=SPDT differential switch. C.C. 14 - 30 V: > max resistive or inductive load 4 - 3 A respectively},{LINACUSTOM=D0},{STEPFILE=t0-t1-t2-t3-t6.step},{PNGFILE=clogging_indicators},{SETTING=Setting 1,3 bar (130 kPa)},{PRS=M20x1,5},{SEAL=FKM Fluoroelastomer},{DESCR=Differential ELECTRICAL indicators with THERMOSTAT 30° C}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
REMARKS
Remarks
ⁿ/ₐ
SETTING
Setting
ⁿ/ₐ
PRS
Port Size
[Inch]
SEAL
Seals
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
10
10
Vacuum gauge
1/8"
-
Vacuum gauge
11
11
Vacuum gauge
1/8"
-
Vacuum gauge
30
30
Scale 0÷6 bar (0÷600 kPa)
1/8"
-
Pressure gauge
31
31
Scale 0÷12 bar (0÷1,2 MPa...
1/8"
-
Pressure gauge
32
32
Scale 0÷6 bar (0÷600 kPa)
1/8"
-
Pressure gauge
33
33
Scale 0÷12 bar (0÷1,2 MPa...
1/8"
-
Pressure gauge
36
36
Scale 0÷12 bar (0÷1,2 MPa...
1/8"
-
Pressure gauge stainless ...
5B
5B
SPDT differential switch....
Setting 1,3 bar (130 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
5C
5C
SPDT differential switch....
Setting 2 bar (200 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
5D
5D
SPDT differential switch....
Setting 2,5 bar (250 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
5E
5E
SPDT differential switch....
Setting 5 bar (500 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
5F
5F
SPDT differential switch....
Setting 8 bar (800 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
6B
6B
SPDT differential switch....
Setting 1,3 bar (130 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
6C
6C
SPDT differential switch....
Setting 2 bar (200 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
6D
6D
SPDT differential switch....
Setting 2,5 bar (250 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
6E
6E
SPDT differential switch....
Setting 5 bar (500 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
6F
6F
SPDT differential switch....
Setting 8 bar (800 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
70
70
SPDT differential switch....
Setting 1,3 bar (130 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
71
71
SPDT differential switch....
Setting 2 bar (200 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
72
72
SPDT differential switch....
Setting 5 bar (500 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
73
73
SPDT differential switch....
Setting 8 bar (800 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
76
76
SPDT differential switch....
Setting 2,5 bar (250kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
7B
7B
SPDT differential switch....
Setting 1,3 bar (130 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
7C
7C
SPDT differential switch....
Setting 2 bar (200 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
7D
7D
SPDT differential switch....
Setting 2,5 bar (250 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表