您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
ST78VF - Stainless Steel Heavy Duty Telescopic Slide - Partial Extension with Lock in & out - max Load rating : 280 kg - Lengths : 200 - 1700 mm
Chambrelan
Telescopic slides with partial extension
Stainless steel telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/stainless/st78vf.prj},{NB=chambrelan_ST78VF-0750-0},{NNCUSTOM=ST78VF},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=ST78VF-0750},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=750},{D=510},{LOAD=260},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST78VF},{INAMECLOSED=04977__st78vf2d07502d0},{INAMEOPEN=04978__st78vf2d07502d1},{SHA256CLOSED=adKKsclsdygzR5RRjXDciuEl1AXYzB2oyPtCxQt9TLA=},{SHA256OPEN=8MeXe6zDQ+oClDwKFDCUXgyv2Vy/f0TcJ1pemtTnvVE=},{NAMECLOSED=04977__st78vf-0750-0},{NAMEOPEN=04978__st78vf-0750-1},{REFCLOSED=ST78VF-0750-0},{REFOPEN=ST78VF-0750-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - ST78VF-0250
ST78VF-0250
2 beams ball bearing tele...
Stainless Steel
250
130
140
CHAMBRELAN - ST78VF-0300
ST78VF-0300
2 beams ball bearing tele...
Stainless Steel
300
180
140
CHAMBRELAN - ST78VF-0350
ST78VF-0350
2 beams ball bearing tele...
Stainless Steel
350
230
140
CHAMBRELAN - ST78VF-0400
ST78VF-0400
2 beams ball bearing tele...
Stainless Steel
400
280
140
CHAMBRELAN - ST78VF-0450
ST78VF-0450
2 beams ball bearing tele...
Stainless Steel
450
310
175
CHAMBRELAN - ST78VF-0500
ST78VF-0500
2 beams ball bearing tele...
Stainless Steel
500
340
210
CHAMBRELAN - ST78VF-0550
ST78VF-0550
2 beams ball bearing tele...
Stainless Steel
550
370
245
CHAMBRELAN - ST78VF-0600
ST78VF-0600
2 beams ball bearing tele...
Stainless Steel
600
400
280
CHAMBRELAN - ST78VF-0650
ST78VF-0650
2 beams ball bearing tele...
Stainless Steel
650
430
278
CHAMBRELAN - ST78VF-0700
ST78VF-0700
2 beams ball bearing tele...
Stainless Steel
700
480
270
CHAMBRELAN - ST78VF-0750
ST78VF-0750
2 beams ball bearing tele...
Stainless Steel
750
510
260
CHAMBRELAN - ST78VF-0800
ST78VF-0800
2 beams ball bearing tele...
Stainless Steel
800
540
250
CHAMBRELAN - ST78VF-0850
ST78VF-0850
2 beams ball bearing tele...
Stainless Steel
850
570
238
CHAMBRELAN - ST78VF-0900
ST78VF-0900
2 beams ball bearing tele...
Stainless Steel
900
600
224
CHAMBRELAN - ST78VF-1000
ST78VF-1000
2 beams ball bearing tele...
Stainless Steel
1000
680
200
CHAMBRELAN - ST78VF-1100
ST78VF-1100
2 beams ball bearing tele...
Stainless Steel
1100
740
180
CHAMBRELAN - ST78VF-1200
ST78VF-1200
2 beams ball bearing tele...
Stainless Steel
1200
800
160
CHAMBRELAN - ST78VF-1300
ST78VF-1300
2 beams ball bearing tele...
Stainless Steel
1300
880
140
CHAMBRELAN - ST78VF-1400
ST78VF-1400
2 beams ball bearing tele...
Stainless Steel
1400
940
120
CHAMBRELAN - ST78VF-1500
ST78VF-1500
2 beams ball bearing tele...
Stainless Steel
1500
1020
98
CHAMBRELAN - ST78VF-1600
ST78VF-1600
2 beams ball bearing tele...
Stainless Steel
1600
1080
74
CHAMBRELAN - ST78VF-1700
ST78VF-1700
2 beams ball bearing tele...
Stainless Steel
1700
1140
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST78 - Stainless Steel Heavy Duty Telescopic Slide - Partial Extension - ma...
Chambrelan
05.05.2020
ST78F - Stainless Steel Heavy Duty Telescopic Slide - Partial Extension wit...
Chambrelan
05.05.2020
ST78V - Stainless Steel Heavy Duty Telescopic Slide - Partial Extension wit...
Chambrelan
05.05.2020
ST708 - Stainless Steel Heavy Duty Telescopic Slide - Full Extension - max ...
Chambrelan
05.05.2020
R28DD - Steel Telescopic Slide - Partial Extension - Double Extension - max...
Chambrelan
05.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表