您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
RA5VF - Steel Heavy Duty Telescopic Slide - Full Extension with Lock in & out - max Load rating : 176 kg - Lengths : 250 - 1600 mm
Chambrelan
Telescopic slides with full extension
Steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/steel/ra5vf.prj},{NB=chambrelan_RA5VF-0750-0},{NNCUSTOM=RA5VF},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=RA5VF-0750},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=750},{D=775},{LOAD=168},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/RA5VF},{INAMECLOSED=03197__ra5vf2d07502d0},{INAMEOPEN=03198__ra5vf2d07502d1},{SHA256CLOSED=sy17RL7yIi6iNVZgdZYAgtm22W7rUgoHqhF9l+JtO5Y=},{SHA256OPEN=jI7KSh/LvaY92Ppir4rpcNG310oRh6j8eM1xFfhwMHs=},{NAMECLOSED=03197__ra5vf-0750-0},{NAMEOPEN=03198__ra5vf-0750-1},{REFCLOSED=RA5VF-0750-0},{REFOPEN=RA5VF-0750-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - RA5VF-0300
RA5VF-0300
3 beams ball bearing tele...
Zinc plated carbon Steel
300
315
150
CHAMBRELAN - RA5VF-0350
RA5VF-0350
3 beams ball bearing tele...
Zinc plated carbon Steel
350
375
159
CHAMBRELAN - RA5VF-0400
RA5VF-0400
3 beams ball bearing tele...
Zinc plated carbon Steel
400
415
166
CHAMBRELAN - RA5VF-0450
RA5VF-0450
3 beams ball bearing tele...
Zinc plated carbon Steel
450
475
170
CHAMBRELAN - RA5VF-0500
RA5VF-0500
3 beams ball bearing tele...
Zinc plated carbon Steel
500
515
174
CHAMBRELAN - RA5VF-0550
RA5VF-0550
3 beams ball bearing tele...
Zinc plated carbon Steel
550
575
176
CHAMBRELAN - RA5VF-0600
RA5VF-0600
3 beams ball bearing tele...
Zinc plated carbon Steel
600
615
175
CHAMBRELAN - RA5VF-0650
RA5VF-0650
3 beams ball bearing tele...
Zinc plated carbon Steel
650
675
174
CHAMBRELAN - RA5VF-0700
RA5VF-0700
3 beams ball bearing tele...
Zinc plated carbon Steel
700
715
172
CHAMBRELAN - RA5VF-0750
RA5VF-0750
3 beams ball bearing tele...
Zinc plated carbon Steel
750
775
168
CHAMBRELAN - RA5VF-0800
RA5VF-0800
3 beams ball bearing tele...
Zinc plated carbon Steel
800
815
164
CHAMBRELAN - RA5VF-0850
RA5VF-0850
3 beams ball bearing tele...
Zinc plated carbon Steel
850
875
158
CHAMBRELAN - RA5VF-0900
RA5VF-0900
3 beams ball bearing tele...
Zinc plated carbon Steel
900
915
151
CHAMBRELAN - RA5VF-1000
RA5VF-1000
3 beams ball bearing tele...
Zinc plated carbon Steel
1000
1015
136
CHAMBRELAN - RA5VF-1100
RA5VF-1100
3 beams ball bearing tele...
Zinc plated carbon Steel
1100
1115
118
CHAMBRELAN - RA5VF-1200
RA5VF-1200
3 beams ball bearing tele...
Zinc plated carbon Steel
1200
1215
98
CHAMBRELAN - RA5VF-1300
RA5VF-1300
3 beams ball bearing tele...
Zinc plated carbon Steel
1300
1315
78
CHAMBRELAN - RA5VF-1400
RA5VF-1400
3 beams ball bearing tele...
Zinc plated carbon Steel
1400
1415
58
CHAMBRELAN - RA5VF-1500
RA5VF-1500
3 beams ball bearing tele...
Zinc plated carbon Steel
1500
1515
38
CHAMBRELAN - RA5VF-1600
RA5VF-1600
3 beams ball bearing tele...
Zinc plated carbon Steel
1600
1615
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RA5R - Steel Heavy Duty Telescopic Slide - Full Extension - max Load rating...
Chambrelan
05.05.2020
RA5S - Steel Heavy Duty Telescopic Slide - Full Extension Synchronized - ma...
Chambrelan
05.05.2020
RA44VF - Steel Telescopic Slide - Full Extension with Lock in & out - max L...
Chambrelan
05.05.2020
R53VF - Steel Heavy Duty Telescopic Slide - Partial Extension with Lock in ...
Chambrelan
05.05.2020
RA5F - Steel Heavy Duty Telescopic Slide - Full Extension with Lock in - ma...
Chambrelan
05.05.2020
RA7S - Steel Heavy Duty Telescopic Slide - Full Extension Synchronized - ma...
Chambrelan
05.05.2020
RA7VF - Steel Heavy Duty Telescopic Slide - Full Extension with Lock in & o...
Chambrelan
05.05.2020
Profile ALU 20 X 20 - U6 - MB - Standard alu profiles
Unimotion
05.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表