CE21 - Polyurethane shock absorbing material - metal gasket cover type
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/ce21.prj},{NB=CE21HC-D40-H25},{SC=CE21HC},{TYPE=Cover type with metal gasket},{PM=Ether polyurethane},{GM=SUS304},{HA=Shaw A95},{COLOUR=Black},{D=40},{H=25},{ST1=25,30,40,50},{M=M10},{MM=10},{V=17.0},{D1=39},{HH=10},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
PM
Polyurethane material
ⁿ/ₐ
GM
Material of gasket
ⁿ/ₐ
HA
Hardness
ⁿ/ₐ
COLOUR
colour
ⁿ/ₐ
D
[mm]
M
Applicable screws
ⁿ/ₐ
V
[mm]
D1
[mm]
HH
h
[mm]
CE21GC-D12-H10
CE21GC-D12-H10
CE21GC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A90
Black
12
M3
6.0
11
3
CE21GC-D15-H10
CE21GC-D15-H10
CE21GC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A90
Black
15
M4
8.0
14
4
CE21GC-D20-H10
CE21GC-D20-H10
CE21GC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A90
Black
20
M5
9.5
19
5
CE21GC-D25-H10
CE21GC-D25-H10
CE21GC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A90
Black
25
M6
11.0
24
6
CE21GC-D30-H15
CE21GC-D30-H15
CE21GC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A90
Black
30
M8
14.0
29
8
CE21GC-D40-H25
CE21GC-D40-H25
CE21GC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A90
Black
40
M10
17.0
39
10
CE21HC-D12-H10
CE21HC-D12-H10
CE21HC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A95
Black
12
M3
6.0
11
3
CE21HC-D15-H10
CE21HC-D15-H10
CE21HC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A95
Black
15
M4
8.0
14
4
CE21HC-D20-H10
CE21HC-D20-H10
CE21HC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A95
Black
20
M5
9.5
19
5
CE21HC-D25-H10
CE21HC-D25-H10
CE21HC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A95
Black
25
M6
11.0
24
6
CE21HC-D30-H15
CE21HC-D30-H15
CE21HC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A95
Black
30
M8
14.0
29
8
CE21HC-D40-H25
CE21HC-D40-H25
CE21HC
Cover type with metal gas...
Ether polyurethane
SUS304
Shaw A95
Black
40
M10
17.0
39
10
CE21JC-D12-H10
CE21JC-D12-H10
CE21JC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A50
Black
12
M3
6.0
11
3
CE21JC-D15-H10
CE21JC-D15-H10
CE21JC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A50
Black
15
M4
8.0
14
4
CE21JC-D20-H10
CE21JC-D20-H10
CE21JC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A50
Black
20
M5
9.5
19
5
CE21JC-D25-H10
CE21JC-D25-H10
CE21JC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A50
Black
25
M6
11.0
24
6
CE21JC-D30-H15
CE21JC-D30-H15
CE21JC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A50
Black
30
M8
14.0
29
8
CE21JC-D40-H25
CE21JC-D40-H25
CE21JC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A50
Black
40
M10
17.0
39
10
CE21KC-D12-H10
CE21KC-D12-H10
CE21KC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A70
Black
12
M3
6.0
11
3
CE21KC-D15-H10
CE21KC-D15-H10
CE21KC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A70
Black
15
M4
8.0
14
4
CE21KC-D20-H10
CE21KC-D20-H10
CE21KC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A70
Black
20
M5
9.5
19
5
CE21KC-D25-H10
CE21KC-D25-H10
CE21KC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A70
Black
25
M6
11.0
24
6
CE21KC-D30-H15
CE21KC-D30-H15
CE21KC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A70
Black
30
M8
14.0
29
8
CE21KC-D40-H25
CE21KC-D40-H25
CE21KC
Cover type with metal gas...
Ester polyurethane
SUS304
Shaw A70
Black
40
M10
17.0
39
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성