您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CE Clamping Elements Type CE06
Optibelt
Metal Products
Clamping Elements
Powered by
CAD模型選擇
{optibelt/metall/spannelemente/type_ce06_asmtab.prj},{NB=CE06 19 x 47},{BEZ=CE06 19 x 47},{ANR=1988017},{GTIN=4014486909906},{DB=19},{OD=47},{L1=26},{L2=31},{L3=39},{L=45},{D1=53},{UEDNM=202},{AF=21},{SG=M6x20},{ST=Zylinderschraube mit Innensechskant / DIN 912},{SW=5},{SFK=12.9},{OFS=Brüniert},{SA=4},{FPW=127},{FPN=51},{SAM=17.0},{MATERIAL=Stahl C45},{OFB=vergütet},{SZ=ja},{VBM=nein},{SHT=h8},{BT=H8},{OFR=</= Ra 1.6},{GEWICHT=0.45},{QS=nach ISO 254},{PPATH=assemblies/type_ce06_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
DB
Bore Diameter
[mm]
OD
Outside Diameter
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L
[mm]
D1
[mm]
UEDNM
Max. Transmittable Torque
[Nm]
AF
Axial Force
[KN]
SG
Screw Dimension
ⁿ/ₐ
ST
Screw Type
ⁿ/ₐ
SW
Wrench Size
[mm]
SFK
Screw Strength Class
[mm]
OFS
Surface Treatment Screws
ⁿ/ₐ
SA
Number of Screws
ⁿ/ₐ
FPW
Surface Pressure Shaft
[N/mm^2]
FPN
Surface Pressure Hub
[N/mm^2]
SAM
Screw Tigthening Torque
[Nm]
MATERIAL
Material
ⁿ/ₐ
OFB
Surface Treatment
ⁿ/ₐ
SZ
Self Centering
ⁿ/ₐ
VBM
Offset during Assembly
ⁿ/ₐ
SHT
ISO Shaft Tolerance
ⁿ/ₐ
BT
ISO Bore Tolerance
ⁿ/ₐ
OFR
Roughness Shaft and Bore
[um]
GEWICHT
approx. Weight
[kg]
QS
Quality Standard
ⁿ/ₐ
CE06 19 x 47
CE06 19 x 47
1988017
4014486909906
19
47
26
31
39
45
53
202
21
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
4
127
51
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.45
acc. to ISO 254
CE06 20 x 47
CE06 20 x 47
1689434
4014486242270
20
47
26
31
39
45
53
213
21
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
4
121
51
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.46
acc. to ISO 254
CE06 22 x 47
CE06 22 x 47
1882992
4014486242287
22
47
26
31
39
45
53
234
21
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
4
110
51
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE06 24 x 50
CE06 24 x 50
1760754
4014486242294
24
50
26
31
39
45
56
384
32
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
151
73
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE06 25 x 50
CE06 25 x 50
1688202
4014486242300
25
50
26
31
39
45
56
400
32
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
145
73
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE06 28 x 55
CE06 28 x 55
1885971
4014486242317
28
55
26
31
39
45
61
448
32
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
129
66
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.60
acc. to ISO 254
CE06 30 x 55
CE06 30 x 55
1605464
4014486242324
30
55
26
31
39
45
61
480
32
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
121
66
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.60
acc. to ISO 254
CE06 32 x 60
CE06 32 x 60
1720622
4014486242331
32
60
26
31
39
45
66
683
43
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
8
151
81
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.70
acc. to ISO 254
CE06 35 x 60
CE06 35 x 60
1654676
4014486242348
35
60
26
31
39
45
66
747
43
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
8
138
81
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.60
acc. to ISO 254
CE06 38 x 65
CE06 38 x 65
1748564
4014486242355
38
65
26
31
39
45
71
811
43
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
8
127
74
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.80
acc. to ISO 254
CE06 40 x 65
CE06 40 x 65
1512997
4014486242362
40
65
26
31
39
45
71
853
43
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
8
121
74
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.60
acc. to ISO 254
CE06 42 x 75
CE06 42 x 75
1879288
4014486242379
42
75
30
36
47
55
81
1216
58
M8x30
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
6
135
76
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.20
acc. to ISO 254
CE06 45 x 75
CE06 45 x 75
1067128
4014486242386
45
75
30
36
47
55
81
1302
58
M8x30
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
6
126
76
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.10
acc. to ISO 254
CE06 48 x 80
CE06 48 x 80
1520844
4014486242393
48
80
30
36
47
55
86
1389
58
M8x30
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
6
119
71
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.30
acc. to ISO 254
CE06 50 x 80
CE06 50 x 80
1572459
4014486242409
50
80
30
36
47
55
86
1447
58
M8x30
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
6
114
71
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.10
acc. to ISO 254
CE06 55 x 85
CE06 55 x 85
1524229
4014486242416
55
85
30
36
47
55
91
2124
77
M8x30
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
8
138
89
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.20
acc. to ISO 254
CE06 60 x 90
CE06 60 x 90
1794542
4014486242423
60
90
30
36
47
55
96
2317
77
M8x30
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
8
127
84
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.30
acc. to ISO 254
CE06 65 x 95
CE06 65 x 95
1760051
4014486242430
65
95
30
36
47
55
101
2510
77
M8x30
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
8
117
80
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.40
acc. to ISO 254
CE06 70 x 110
CE06 70 x 110
1866531
4014486242447
70
110
40
46
57
67
116
4381
125
M10x35
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
8
132
84
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
2.50
acc. to ISO 254
CE06 75 x 115
CE06 75 x 115
1842271
4014486242454
75
115
40
46
62
72
121
4694
125
M10x35
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
8
123
80
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
2.60
acc. to ISO 254
CE06 80 x 120
CE06 80 x 120
1015544
4014486242461
80
120
40
46
62
72
126
5007
125
M10x35
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
8
115
77
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
2.80
acc. to ISO 254
CE06 85 x 125
CE06 85 x 125
1962738
4014486242478
85
125
40
46
62
72
131
6651
156
M10x35
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
10
136
92
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
2.80
acc. to ISO 254
CE06 90 x 130
CE06 90 x 130
1624269
4014486242485
90
130
40
46
62
72
136
7042
156
M10x35
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
10
128
89
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
3.00
acc. to ISO 254
CE06 95 x 135
CE06 95 x 135
1814226
4014486910186
95
135
40
46
62
72
141
7433
156
M10x35
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
10
121
85
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
3.00
acc. to ISO 254
CE06 100 x 145
CE06 100 x 145
1709918
4014486242492
100
145
46
52
77
89
151
9104
182
M12x45
Hexagon Socket Head Cap S...
10
12.9
Black Oxide
8
117
81
145.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
5.50
acc. to ISO 254
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CE Clamping Elements Type CE14
Optibelt
25.01.2023
CE Clamping Elements Type CE03
Optibelt
02.03.2023
CE Clamping Elements Type CE16
Optibelt
28.07.2023
CE Clamping Elements Type CE02
Optibelt
25.01.2023
CE Clamping Elements Type CE07
Optibelt
25.01.2023
CE Clamping Elements Type CE17
Optibelt
07.06.2023
WSR250-RF - Locking Assembly - not self-centering - stainless steel versio...
StS Coupling GmbH
10.02.2021
CE Clamping Elements Type CE05
Optibelt
25.01.2023
Section SPZ/10 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
WSR250 - Locking Assembly - not self-centering
StS Coupling GmbH
10.02.2021
CE Clamping Elements Type CE08
Optibelt
25.01.2023
CE Clamping Elements Type CE01
Optibelt
25.01.2023
RTTss - Stainless steel locking assembly - Simplified view
HPC
11.07.2023
CE Clamping Elements Type CE04
Optibelt
25.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表