您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Serrated Contact - Disc Springs
Century Spring
Disc Springs
Powered by
CAD模型選擇
{century_spring/disc_springs/serrated_contact.prj},{NB=CCS016},{PN=CCS016},{SER=Serrated light series},{MAT=Spring steel DIN 17222},{D1=0.669},{D2=0.945},{S=0.083},{HMAX=0.083},{HMIN=0.061}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part No.
ⁿ/ₐ
SER
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
ⁿ/ₐ
D2
d2
ⁿ/ₐ
S
s
ⁿ/ₐ
HMAX
h Max.
ⁿ/ₐ
HMIN
h Min.
ⁿ/ₐ
CCS116
CCS116
Serrated light series
Spring steel DIN 17222
0.067
0.126
0.024
0.024
0.016
CCS025
CCS025
Serrated light series
Spring steel DIN 17222
0.106
0.189
0.035
0.035
0.020
CCS035
CCS035
Serrated light series
Spring steel DIN 17222
0.146
0.236
0.035
0.035
0.022
CCS005
CCS005
Serrated light series
Spring steel DIN 17222
0.209
0.354
0.043
0.043
0.024
CCS006
CCS006
Serrated light series
Spring steel DIN 17222
0.252
0.394
0.047
0.047
0.028
CCS007
CCS007
Serrated light series
Spring steel DIN 17222
0.291
0.472
0.051
0.051
0.031
CCS008
CCS008
Serrated light series
Spring steel DIN 17222
0.331
0.512
0.055
0.055
0.031
CCS010
CCS010
Serrated light series
Spring steel DIN 17222
0.413
0.630
0.063
0.063
0.043
CCS012
CCS012
Serrated light series
Spring steel DIN 17222
0.512
0.709
0.067
0.067
0.045
CCS127
CCS127
Serrated light series
Spring steel DIN 17222
0.539
0.748
0.071
0.071
0.049
CCS016
CCS016
Serrated light series
Spring steel DIN 17222
0.669
0.945
0.083
0.083
0.061
CCS020
CCS020
Serrated light series
Spring steel DIN 17222
0.827
1.181
0.098
0.098
0.073
CCS024
CCS024
Serrated light series
Spring steel DIN 17222
1.008
1.417
0.114
0.114
0.085
CVS005
CVS005
Serrated reinforced serie...
Spring steel DIN 17222
0.209
0.354
0.039
0.051
0.037
CVS006
CVS006
Serrated reinforced serie...
Spring steel DIN 17222
0.252
0.394
0.039
0.055
0.037
CVS008
CVS008
Serrated reinforced serie...
Spring steel DIN 17222
0.331
0.512
0.047
0.067
0.045
CVS010
CVS010
Serrated reinforced serie...
Spring steel DIN 17222
0.413
0.630
0.059
0.079
0.065
CVS014
CVS014
Serrated reinforced serie...
Spring steel DIN 17222
0.591
0.866
0.059
0.087
0.065
CVS020
CVS020
Serrated reinforced serie...
Spring steel DIN 17222
0.827
1.181
0.079
0.110
0.083
CVS022
CVS022
Serrated reinforced serie...
Spring steel DIN 17222
0.906
1.299
0.079
0.118
0.091
CVS027
CVS027
Serrated reinforced serie...
Spring steel DIN 17222
1.126
1.535
0.098
0.138
0.110
CVS030
CVS030
Serrated reinforced serie...
Spring steel DIN 17222
1.244
1.772
0.098
0.150
0.120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表