피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
CB13F - Cutting wheel type fluent bar / ordinary nut roller width 50mm type
HEFA
31-roller-transfer-part
Powered by
CAD모델 선택
{hefa/31-roller-transfer-part/cb13f_asmtab.prj},{NB=CB13FA-50-N33-L823},{SC=CB13FA},{B=Bracketless type},{RB=steel},{BM=steel},{SM=steel},{PM=steel},{RST=Galvanized},{PST=Galvanized},{LSLMST=Galvanized},{S=50},{N=33},{P=25},{INFOTEXT=website},{PPATH=cb13f/cb13f_assemblies/cb13f_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
B
Bracket
ⁿ/ₐ
RB
Roller material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
SM
Screw nut material
ⁿ/ₐ
PM
Profile material
ⁿ/ₐ
RST
Roller surface treatment
ⁿ/ₐ
PST
Profile surface treatment
ⁿ/ₐ
LSLMST
Surface treatment of screws and nuts
ⁿ/ₐ
S
Specifications
ⁿ/ₐ
N
Number of rounds
ⁿ/ₐ
L
[mm]
CB13FA-50-N2-L48
CB13FA-50-N2-L48
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
2
48
CB13FA-50-N3-L73
CB13FA-50-N3-L73
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
3
73
CB13FA-50-N4-L98
CB13FA-50-N4-L98
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
4
98
CB13FA-50-N5-L123
CB13FA-50-N5-L123
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
5
123
CB13FA-50-N6-L148
CB13FA-50-N6-L148
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
6
148
CB13FA-50-N7-L173
CB13FA-50-N7-L173
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
7
173
CB13FA-50-N8-L198
CB13FA-50-N8-L198
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
8
198
CB13FA-50-N9-L223
CB13FA-50-N9-L223
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
9
223
CB13FA-50-N10-L248
CB13FA-50-N10-L248
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
10
248
CB13FA-50-N11-L273
CB13FA-50-N11-L273
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
11
273
CB13FA-50-N12-L298
CB13FA-50-N12-L298
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
12
298
CB13FA-50-N13-L323
CB13FA-50-N13-L323
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
13
323
CB13FA-50-N14-L348
CB13FA-50-N14-L348
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
14
348
CB13FA-50-N15-L373
CB13FA-50-N15-L373
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
15
373
CB13FA-50-N16-L398
CB13FA-50-N16-L398
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
16
398
CB13FA-50-N17-L423
CB13FA-50-N17-L423
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
17
423
CB13FA-50-N18-L448
CB13FA-50-N18-L448
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
18
448
CB13FA-50-N19-L473
CB13FA-50-N19-L473
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
19
473
CB13FA-50-N20-L498
CB13FA-50-N20-L498
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
20
498
CB13FA-50-N21-L523
CB13FA-50-N21-L523
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
21
523
CB13FA-50-N22-L548
CB13FA-50-N22-L548
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
22
548
CB13FA-50-N23-L573
CB13FA-50-N23-L573
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
23
573
CB13FA-50-N24-L598
CB13FA-50-N24-L598
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
24
598
CB13FA-50-N25-L623
CB13FA-50-N25-L623
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
25
623
CB13FA-50-N26-L648
CB13FA-50-N26-L648
CB13FA
Bracketless type
steel
steel
steel
steel
Galvanized
Galvanized
Galvanized
50
26
648
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CCOP - Roller bar (pressing wheel, polyurethane rolling cutting wheel) ordi...
SRD-FA
04.07.2022
SK5-037627625 - Drawer Slides
KUNLONG
10.01.2024
CRONEXH,CRONFXH,CRONXH,CRONEXHB,CRONFXHB,CRONXHB,CRONEX, CRONFX, CRONX, CRO...
Misumi
30.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성