피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
CB13C - Fluency bar / NBR rubber coated cutting wheel type
HEFA
31-roller-transfer-part
Powered by
CAD모델 선택
{hefa/31-roller-transfer-part/cb13c_asmtab.prj},{NB=CB13CA-9-N17-L593},{SC=CB13CA},{B=Bracketless type},{TYPE=NBR coated cutting wheel type · ordinary nut},{RB=NBR rubber},{BM=steel},{PM=steel},{SM=steel},{ST1=Galvanized},{ST2=Galvanized},{ST3=Galvanized},{S=9},{N=17},{P=35},{INFOTEXT=website},{PPATH=cb13c/cb13c_assemblies/cb13c_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
B
Bracket
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
RB
Roller material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
PM
Profile material
ⁿ/ₐ
SM
Screw nut material
ⁿ/ₐ
ST1
Roller surface treatment
ⁿ/ₐ
ST2
Surface treatment of profiles
ⁿ/ₐ
ST3
Surface treatment of screws and nuts
ⁿ/ₐ
S
Specifications
ⁿ/ₐ
N
Number of rounds
ⁿ/ₐ
P
spacing
[mm]
L
[mm]
CB13CA-9-N2-L68
CB13CA-9-N2-L68
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
2
35
68
CB13CA-9-N3-L103
CB13CA-9-N3-L103
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
3
35
103
CB13CA-9-N4-L138
CB13CA-9-N4-L138
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
4
35
138
CB13CA-9-N5-L173
CB13CA-9-N5-L173
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
5
35
173
CB13CA-9-N6-L208
CB13CA-9-N6-L208
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
6
35
208
CB13CA-9-N7-L243
CB13CA-9-N7-L243
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
7
35
243
CB13CA-9-N8-L278
CB13CA-9-N8-L278
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
8
35
278
CB13CA-9-N9-L313
CB13CA-9-N9-L313
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
9
35
313
CB13CA-9-N10-L348
CB13CA-9-N10-L348
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
10
35
348
CB13CA-9-N11-L383
CB13CA-9-N11-L383
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
11
35
383
CB13CA-9-N12-L418
CB13CA-9-N12-L418
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
12
35
418
CB13CA-9-N13-L453
CB13CA-9-N13-L453
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
13
35
453
CB13CA-9-N14-L488
CB13CA-9-N14-L488
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
14
35
488
CB13CA-9-N15-L523
CB13CA-9-N15-L523
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
15
35
523
CB13CA-9-N16-L558
CB13CA-9-N16-L558
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
16
35
558
CB13CA-9-N17-L593
CB13CA-9-N17-L593
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
17
35
593
CB13CA-9-N18-L628
CB13CA-9-N18-L628
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
18
35
628
CB13CA-9-N19-L663
CB13CA-9-N19-L663
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
19
35
663
CB13CA-9-N20-L698
CB13CA-9-N20-L698
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
20
35
698
CB13CA-9-N21-L733
CB13CA-9-N21-L733
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
21
35
733
CB13CA-9-N22-L768
CB13CA-9-N22-L768
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
22
35
768
CB13CA-9-N23-L803
CB13CA-9-N23-L803
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
23
35
803
CB13CA-9-N24-L838
CB13CA-9-N24-L838
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
24
35
838
CB13CA-9-N25-L873
CB13CA-9-N25-L873
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
25
35
873
CB13CA-9-N26-L908
CB13CA-9-N26-L908
CB13CA
Bracketless type
NBR coated cutting wheel ...
NBR rubber
steel
steel
steel
Galvanized
Galvanized
Galvanized
9
26
35
908
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CB13A-B - Fluency bar / cutting wheel type
HEFA
29.04.2024
AFG05-38AL_AF_AE-C - Special Accessories Lean Tube Series,Aluminum Alloy Fl...
Yiheda 3D Electronic Gallery
09.05.2024
LLT_AFG05 - Lean Tube Series Accessories - Fluent Strip
Yiheda 3D Electronic Gallery
09.05.2024
AFG05-40AL_AF_AE-C_001 - Special Accessories Lean Tube Series,Fluency Strip...
Yiheda 3D Electronic Gallery
09.05.2024
FUASX - 滚轮条 滚轮宽度50mm
A&T-3D Gallery
24.04.2024
TWQ - Stopper Cylinder
AirTAC
21.07.2022
LE-1A-30 - Fluent
Aluminium Profiles - Langle
13.09.2022
CD32_CD33 - Short pitch conveyor chain
HEFA
29.04.2024
CB13F - Cutting wheel type fluent bar / ordinary nut roller width 50mm type
HEFA
29.04.2024
AFG05-40BL_BF_BE-C - Special Accessories Lean Tube Series,Fluency Strip Wit...
Yiheda 3D Electronic Gallery
09.05.2024
GYF - Floway Wheel Track
SAMLO
19.10.2022
HEJN,HEJNS - Foot cup - Standard
SRD-FA
04.04.2023
AAL-G4033C - 钣金弧轮流利条
A&T-3D Gallery
24.04.2024
CRONEXH,CRONFXH,CRONXH,CRONEXHB,CRONFXHB,CRONXHB,CRONEX, CRONFX, CRONX, CRO...
Misumi
30.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성