您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
CAE-NK - 带挡边滚针轴承·开式·无密封带内圈
HEFA
17-轴承/轴承座组件
Powered by
CAD模型選擇
{hefa/17-bearing-bearing_pedestal/cae-nki.prj},{NB=CAE-NKI25/20},{SC=CAE},{TYPE=Standard type, open type, without sealing inner ring},{MT=SUJ2},{BM=NKI25/20},{D=25},{D1=29},{DD=38},{L=20},{R=0.3},{N=1.0},{LS=15300},{RS=8100},{CR=27500},{COR=39000},{CUR=6900},{WEIGHT=75.8},{INFOTEXT=website}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
型号
ⁿ/ₐ
SC
系列码
ⁿ/ₐ
TYPE
类型
ⁿ/ₐ
MT
材质
ⁿ/ₐ
BM
轴承型号
ⁿ/ₐ
D
d
[mm]
D1
[mm]
DD
D
[mm]
L
[mm]
R
r(min)
[mm]
N
[mm]
LS
极限转速·油润滑
[rpm]
RS
参考转速(油润滑)
[rpm]
CR
基本额定载荷Cr(动)
[N]
COR
基本额定载荷Cor(静)
[N]
CUR
疲劳极限载荷Cur
[N]
WEIGHT
重量
[g]
CAE-NKI5/12
CAE-NKI5/12
CAE
Standard type, open type,...
SUJ2
NKI5/12
5
8
15
12
0.3
1.5
32500
32500
4450
4100
690
11.5
CAE-NKI5/16
CAE-NKI5/16
CAE
Standard type, open type,...
SUJ2
NKI5/16
5
8
15
16
0.3
2.0
32500
32000
5800
5800
970
15.3
CAE-NKI6/12
CAE-NKI6/12
CAE
Standard type, open type,...
SUJ2
NKI6/12
6
9
16
12
0.3
1.5
31000
28500
5100
5000
840
13.5
CAE-NKI6/16
CAE-NKI6/16
CAE
Standard type, open type,...
SUJ2
NKI6/16
6
9
16
16
0.3
2.0
31000
28000
6600
7100
1190
17.4
CAE-NKI7/12
CAE-NKI7/12
CAE
Standard type, open type,...
SUJ2
NKI7/12
7
10
17
12
0.3
1.5
29500
26000
5300
5500
930
13.7
CAE-NKI7/16
CAE-NKI7/16
CAE
Standard type, open type,...
SUJ2
NKI7/16
7
10
17
16
0.3
2.0
29500
25500
7000
7800
1310
18.2
CAE-NKI9/12
CAE-NKI9/12
CAE
Standard type, open type,...
SUJ2
NKI9/12
9
12
19
12
0.3
1.5
26500
20200
7200
7100
1280
16.6
CAE-NKI9/16
CAE-NKI9/16
CAE
Standard type, open type,...
SUJ2
NKI9/16
9
12
19
16
0.3
2.0
26500
19500
10100
11000
1920
21.9
CAE-NKI10/16
CAE-NKI10/16
CAE
Standard type, open type,...
SUJ2
NKI10/16
10
14
22
16
0.3
0.5
24600
16400
11400
11500
2100
29.4
CAE-NKI10/20
CAE-NKI10/20
CAE
Standard type, open type,...
SUJ2
NKI10/20
10
14
22
20
0.3
0.5
24600
16100
14500
15600
2700
37.1
CAE-NA4900
CAE-NA4900
CAE
Standard type, open type,...
SUJ2
NA4900
10
14
22
13
0.3
0.5
25000
17300
9600
9200
1630
23
CAE-NKI12/16
CAE-NKI12/16
CAE
Standard type, open type,...
SUJ2
NKI12/16
12
16
24
16
0.3
0.5
23200
14500
12800
13900
2550
33.3
CAE-NKI12/20
CAE-NKI12/20
CAE
Standard type, open type,...
SUJ2
NKI12/20
12
16
24
20
0.3
0.5
23200
14200
16300
18800
3250
41.9
CAE-NA4901
CAE-NA4901
CAE
Standard type, open type,...
SUJ2
NA4901
12
16
24
13
0.3
0.5
23600
14900
10600
10900
1940
26
CAE-NA6901
CAE-NA6901
CAE
Standard type, open type,...
SUJ2
NA6901
12
16
24
22
0.3
1.0
23600
13900
18100
21600
3800
46
CAE-NKI15/16
CAE-NKI15/16
CAE
Standard type, open type,...
SUJ2
NKI15/16
15
19
27
16
0.3
0.5
21600
12400
14700
17400
3200
38.8
CAE-NKI15/20
CAE-NKI15/20
CAE
Standard type, open type,...
SUJ2
NKI15/20
15
19
27
20
0.3
0.5
21600
12100
18700
23600
4150
48.7
CAE-NA4902
CAE-NA4902
CAE
Standard type, open type,...
SUJ2
NA4902
15
20
28
13
0.3
0.5
21600
12000
12000
13600
2430
34
CAE-NA6902
CAE-NA6902
CAE
Standard type, open type,...
SUJ2
NA6902
15
20
28
23
0.3
1.0
21600
11700
19500
25500
4450
63.6
CAE-NKIS15
CAE-NKIS15
CAE
Standard type, open type,...
SUJ2
NKIS15
15
22
35
20
0.6
0.5
19600
10300
27500
28000
4900
92
CAE-NKI17/16
CAE-NKI17/16
CAE
Standard type, open type,...
SUJ2
NKI17/16
17
21
29
16
0.3
0.5
20600
11400
15200
18700
3450
42.4
CAE-NKI17/20
CAE-NKI17/20
CAE
Standard type, open type,...
SUJ2
NKI17/20
17
21
29
20
0.3
0.5
20600
11200
19300
25500
4450
53.4
CAE-NA4903
CAE-NA4903
CAE
Standard type, open type,...
SUJ2
NA4903
17
22
30
13
0.3
0.5
20600
10900
12400
14600
2600
37
CAE-NA6903
CAE-NA6903
CAE
Standard type, open type,...
SUJ2
NA6903
17
22
30
23
0.3
1.0
20600
10500
21100
29000
5100
72
CAE-NKIS17
CAE-NKIS17
CAE
Standard type, open type,...
SUJ2
NKIS17
17
24
37
20
0.6
0.5
18100
9500
29500
31000
5400
98
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
06411 - 锁紧手柄,带内螺纹,不锈钢金属件
norelem
30.05.2024
C-TMBB - 经济型 聚氨酯包胶轴承 - 标准型 -
Misumi
04.10.2022
G 525 - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
CA10 - 包胶轴承-平型
HEFA
29.04.2024
CA03AB - 陶瓷轴承·带双面密封圈型·标准型/满球型
HEFA
29.04.2024
03161 - 气动定位柱
norelem
30.05.2024
cad - 圆锥滚子轴承·单列型
HEFA
29.04.2024
CA02 - 陶瓷轴承·无防尘套·标准型/满球型
HEFA
29.04.2024
B1 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64" to 1/2" Bore - 440C ...
WMBerg
06.06.2023
GLRSW - Spherical Plain Bearings, Stainless Steel Metric
JW Winco
02.04.2024
Pitbull Spannklemme aus Stahl mit stumpfe Kante - für Vorrichtungplatten
IBT Ingenieurbüro Thiermann
23.09.2021
B17 & B18 - Thermoplastic Bearing
WMBerg
06.06.2023
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
SKF
23.02.2024
B1-U - Ultra-Precision Ball Bearings - ABEC-3 and ABEC-7 3/64" to 1/2" Bore...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表