CA59 80 - Bearing seat · With stamped triangular seat/With stamped circular seat · Outer spherical bearing · Stamped type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca59_ca80.prj},{NB=CA59BE-207},{SC=CA59BE},{TYPE=Stamped triangular seat outer spherical bearing · Standard type},{MT1=quality carbon structure steel},{MT2=GCr15},{SPE=207},{NM=SBPFT207},{D=35},{H=122},{H1=100.0},{H2=45},{C1=2.6},{C=11.0},{B1=8.5},{N=11.0},{B=32},{IT=±0.5},{X=0.8},{BOLT=M10},{TT=17},{CR=19500},{COR=11200},{WEIGHT=610},{INFOTEXT=website},{M=8.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT1
material(bearing seat)
ⁿ/ₐ
MT2
materail(bearing)
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
NM
National standard model
ⁿ/ₐ
D
[mm]
H
[mm]
H1
[mm]
H2
[mm]
C1
[mm]
C
[mm]
B1
[mm]
N
[mm]
B
[mm]
IT
Installation hole size (△) tolerance
[mm]
X
Installation hole position deviation x
[mm]
BOLT
bolt
ⁿ/ₐ
TT
Tightening torque
[N·m]
CR
Basic rated dynamic load Cr
[N]
COR
Basic rated static load Cor
[N]
WEIGHT
weight
[g]
CA59AE-201
CA59AE-201
CA59AE
Stamped triangular seat o...
quality carbon structure ...
GCr15
201
SBPFT201
12
81
63.5
29
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
190
CA59AE-202
CA59AE-202
CA59AE
Stamped triangular seat o...
quality carbon structure ...
GCr15
202
SBPFT202
15
81
63.5
29
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
180
CA59AE-203
CA59AE-203
CA59AE
Stamped triangular seat o...
quality carbon structure ...
GCr15
203
SBPFT203
17
81
63.5
29
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
170
CA59AE-204
CA59AE-204
CA59AE
Stamped triangular seat o...
quality carbon structure ...
GCr15
204
SBPFT204
20
90
71.5
34
2.0
8.0
7.0
9.0
25
±0.5
0.6
M8
8
12800
6650
240
CA59AE-205
CA59AE-205
CA59AE
Stamped triangular seat o...
quality carbon structure ...
GCr15
205
SBPFT205
25
95
76.0
36
2.0
9.0
7.5
9.0
27
±0.5
0.6
M8
8
14000
7880
290
CA59AE-206
CA59AE-206
CA59AE
Stamped triangular seat o...
quality carbon structure ...
GCr15
206
SBPFT206
30
113
90.5
41
2.6
9.5
8.0
11.0
30
±0.5
0.8
M10
17
19500
11200
450
CA59AE-207
CA59AE-207
CA59AE
Stamped triangular seat o...
quality carbon structure ...
GCr15
207
SBPFT207
35
122
100.0
45
2.6
11.0
8.5
11.0
32
±0.5
0.8
M10
17
19500
11200
610
CA59BE-201
CA59BE-201
CA59BE
Stamped triangular seat o...
quality carbon structure ...
GCr15
201
SBPFT201
12
81
63.5
29
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
190
CA59BE-202
CA59BE-202
CA59BE
Stamped triangular seat o...
quality carbon structure ...
GCr15
202
SBPFT202
15
81
63.5
29
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
180
CA59BE-203
CA59BE-203
CA59BE
Stamped triangular seat o...
quality carbon structure ...
GCr15
203
SBPFT203
17
81
63.5
29
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
170
CA59BE-204
CA59BE-204
CA59BE
Stamped triangular seat o...
quality carbon structure ...
GCr15
204
SBPFT204
20
90
71.5
34
2.0
8.0
7.0
9.0
25
±0.5
0.6
M8
8
12800
6650
240
CA59BE-205
CA59BE-205
CA59BE
Stamped triangular seat o...
quality carbon structure ...
GCr15
205
SBPFT205
25
95
76.0
36
2.0
9.0
7.5
9.0
27
±0.5
0.6
M8
8
14000
7880
290
CA59BE-206
CA59BE-206
CA59BE
Stamped triangular seat o...
quality carbon structure ...
GCr15
206
SBPFT206
30
113
90.5
41
2.6
9.5
8.0
11.0
30
±0.5
0.8
M10
17
19500
11200
450
CA59BE-207
CA59BE-207
CA59BE
Stamped triangular seat o...
quality carbon structure ...
GCr15
207
SBPFT207
35
122
100.0
45
2.6
11.0
8.5
11.0
32
±0.5
0.8
M10
17
19500
11200
610
CA80AE-201
CA80AE-201
CA80AE
Stamped circular seat out...
quality carbon structure ...
GCr15
201
SBPF201
12
81
63.5
0
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
270
CA80AE-202
CA80AE-202
CA80AE
Stamped circular seat out...
quality carbon structure ...
GCr15
202
SBPF202
15
81
63.5
0
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
270
CA80AE-203
CA80AE-203
CA80AE
Stamped circular seat out...
quality carbon structure ...
GCr15
203
SBPF203
17
81
63.5
0
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
270
CA80AE-204
CA80AE-204
CA80AE
Stamped circular seat out...
quality carbon structure ...
GCr15
204
SBPF204
20
90
71.5
0
2.0
8.0
7.0
9.0
25
±0.5
0.6
M8
8
12800
6650
330
CA80AE-205
CA80AE-205
CA80AE
Stamped circular seat out...
quality carbon structure ...
GCr15
205
SBPF205
25
95
76.0
0
2.0
9.0
7.5
9.0
27
±0.5
0.6
M8
8
14000
7880
380
CA80AE-206
CA80AE-206
CA80AE
Stamped circular seat out...
quality carbon structure ...
GCr15
206
SBPF206
30
113
90.5
0
2.6
9.5
8.0
11.0
30
±0.5
0.8
M10
17
19500
11200
620
CA80AE-207
CA80AE-207
CA80AE
Stamped circular seat out...
quality carbon structure ...
GCr15
207
SBPF207
35
122
100.0
0
2.6
11.0
8.5
11.0
32
±0.5
0.8
M10
17
19500
11200
820
CA80BE-201
CA80BE-201
CA80BE
Outer spherical bearing w...
quality carbon structure ...
GCr15
201
SBPF201
12
81
63.5
0
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
270
CA80BE-202
CA80BE-202
CA80BE
Outer spherical bearing w...
quality carbon structure ...
GCr15
202
SBPF202
15
81
63.5
0
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
270
CA80BE-203
CA80BE-203
CA80BE
Outer spherical bearing w...
quality carbon structure ...
GCr15
203
SBPF203
17
81
63.5
0
2.0
7.0
6.0
7.1
22
±0.5
0.6
M6
4
9550
4780
270
CA80BE-204
CA80BE-204
CA80BE
Outer spherical bearing w...
quality carbon structure ...
GCr15
204
SBPF204
20
90
71.5
0
2.0
8.0
7.0
9.0
25
±0.5
0.6
M8
8
12800
6650
330
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BPFss - Pressed stainless steel bearing for light loads - Flange with 3 mou...
HPC
03.08.2023
Modèle P7-08E - Palier applique à trois trous de fixation avec corps en tôl...
MICHAUD CHAILLY - Direct Transmission
28.03.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성