您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
C01620D003 - Standard Female Cable Connectors - 3 Position, with Contacts
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
Standard Female Straight Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/standard_female_straight/standard_female_straight_3p_asmtab.prj},{NB=C01620D00320012},{PN=C01620D00320012},{PL=Gold},{BSC=Black},{SR=Without Strain Relief},{PPATH=standard_female_straight_3p_asmtpl.prj},{INFO=More Product Information},{INF1=https://www.amphenol-sine.com/C01620D00320012-3-PE-Female-straight-cable-connector-with-strain-relief-and-clamping-ring-black-backshell_p_3599.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
PL
Plating
ⁿ/ₐ
BSC
Back Shell Color
ⁿ/ₐ
SR
Strain Relief
ⁿ/ₐ
C01620D00310010
C01620D00310010
Silver
Blue
Without Strain Relief
C01620D00310012
C01620D00310012
Silver
Black
Without Strain Relief
C01620D00320010
C01620D00320010
Gold
Blue
Without Strain Relief
C01620D00320012
C01620D00320012
Gold
Black
Without Strain Relief
C01620D00311010
C01620D00311010
Silver
Blue
With Strain Relief
C01620D00311012
C01620D00311012
Silver
Black
With Strain Relief
C01620D00321010
C01620D00321010
Gold
Blue
With Strain Relief
C01620D00321012
C01620D00321012
Gold
Black
With Strain Relief
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C01620H003 - Standard Male Cable Connectors - 3 Position Straight, with Con...
Amphenol Sine Systems
14.11.2018
C01630D006 - Standard Female Cable Connectors - 6 Position, with Contacts
Amphenol Sine Systems
14.11.2018
C01620C003 - Standard Male Receptacle - 3 Position, with Contacts
Amphenol Sine Systems
14.11.2018
C01620F003 - Standard Female Right Angle Connectors - 3 Position, with Cont...
Amphenol Sine Systems
14.11.2018
C01620G003 - Standard Female Receptacle - 3 Position, with Contacts
Amphenol Sine Systems
14.11.2018
C01610D006 - Standard Female Cable Connectors - 6 Position, without Contact...
Amphenol Sine Systems
14.11.2018
C01630H006 - Standard Male Cable Connectors - 6 Position Straight, with Con...
Amphenol Sine Systems
14.11.2018
C01600U000 - Protective Covers for Male Cable Connector and Male Receptacle
Amphenol Sine Systems
14.11.2018
C01600V000 - Protective Covers for Female Cable Connector and Female Recept...
Amphenol Sine Systems
14.11.2018
C01610H006 - Standard Male Cable Connectors - 6 Position Straight, without ...
Amphenol Sine Systems
14.11.2018
C01620H - Special Type Male Straight Connectors - 3 Position, with Contacts
Amphenol Sine Systems
14.11.2018
C01630C006 - Standard Male Receptacle - 6 Position, with Contacts
Amphenol Sine Systems
14.11.2018
C01620K003 - Standard Male Right Angle Connectors - 3 Position, with Contac...
Amphenol Sine Systems
14.11.2018
C01630G006 - Standard Female Receptacle - 6 Position, with Contacts
Amphenol Sine Systems
14.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表