您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
English
BXH - Safty Brakes, 4-44Nm, DC24V-90V, d1= 11-28mm
Miki Pulley Group
Safty Brakes
BXH Model
Powered by
CAD模型選擇
{miki_pulley/safty20brakes/bxh20model/bxh.prj},{NB=BXH-08-10G 14DIN 90V},{PREVIEW=../../_pool_/39/34/bxhmodel.png},{FIRMA=Miki Pulley Group},{ARTNR=BXH-08-10G 14DIN 90V},{D=96},{D1=14},{RT=8},{L=41},{RPM=5000},{TM=5,75×10-5},{KG=1,3},{KWTL=NEW JIS (H9) (JIS B 1301)},{V=DC90},{W=19},{HRC=F (155°C)},{HRL=No},{ROHS=Yes},{REACH=Yes},{HSC=8505 2000},{PDF=Open PDF},{DEFAULTSORTATTR=20115},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/BXH_datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
RPM
Max RPM
[mm^-1]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
KWTL
keyway tolerance classification d1
ⁿ/ₐ
V
Voltage
[V]
W
Wattage
[W]
HRC
Heat resitance class
ⁿ/ₐ
HRL
Handrelease lever
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
BXH-06-10G 11DIN 24V
Miki Pulley Group
BXH-06-10G 11DIN 24V
83
11
4
39,5
5000
3,25×10-5
0,9
NEW JIS (H9) (JIS B 1301)
DC24
15
F (155°C)
No
Yes
Yes
8505 2000
BXH-06-12G 11DIN 24V
Miki Pulley Group
BXH-06-12G 11DIN 24V
83
11
4
39,5
5000
3,25×10-5
0,9
NEW JIS (H9) (JIS B 1301)
DC24
15
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-08-10G 14DIN 24V
Miki Pulley Group
BXH-08-10G 14DIN 24V
96
14
8
41
5000
5,75×10-5
1,3
NEW JIS (H9) (JIS B 1301)
DC24
22,5
F (155°C)
No
Yes
Yes
8505 2000
BXH-08-12G 14DIN 24V
Miki Pulley Group
BXH-08-12G 14DIN 24V
96
14
8
41
5000
5,75×10-5
1,3
NEW JIS (H9) (JIS B 1301)
DC24
22,5
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-10-10G 19DIN 24V
Miki Pulley Group
BXH-10-10G 19DIN 24V
116
19
16
47,5
4000
1,30×10-4
2,3
NEW JIS (H9) (JIS B 1301)
DC24
28
F (155°C)
No
Yes
Yes
8505 2000
BXH-10-12G 19DIN 24V
Miki Pulley Group
BXH-10-12G 19DIN 24V
116
19
16
47,5
4000
1,30×10-4
2,3
NEW JIS (H9) (JIS B 1301)
DC24
28
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-12-10G 24DIN 24V
Miki Pulley Group
BXH-12-10G 24DIN 24V
138
24
32
49,8
3600
3,20 × 10-4
3,4
NEW JIS (H9) (JIS B 1301)
DC24
35
F (155°C)
No
Yes
Yes
8505 2000
BXH-12-10G 24V 24DIN 24V
Miki Pulley Group
BXH-12-10G 24V 24DIN 24V
138
24
32
49,8
3600
3,20 × 10-4
3,4
NEW JIS (H9) (JIS B 1301)
DC24
35
F (155°C)
No
Yes
Yes
8505 2000
BXH-12-12G 24DIN 24V
Miki Pulley Group
BXH-12-12G 24DIN 24V
138
24
32
49,8
3600
3,20 × 10-4
3,4
NEW JIS (H9) (JIS B 1301)
DC24
35
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-16-10G 24V 28DIN 24V
Miki Pulley Group
BXH-16-10G 24V 28DIN 24V
158
28
44
57,5
3000
6,93 × 10-4
5,4
NEW JIS (H9) (JIS B 1301)
DC24
39
F (155°C)
No
Yes
Yes
8505 2000
BXH-16-10G 28DIN 24v
Miki Pulley Group
BXH-16-10G 28DIN 24v
158
28
44
57,5
3000
6,93 × 10-4
5,4
NEW JIS (H9) (JIS B 1301)
DC24
39
F (155°C)
No
Yes
Yes
8505 2000
BXH-16-12G 28DIN 24V
Miki Pulley Group
BXH-16-12G 28DIN 24V
158
28
44
57,5
3000
6,93 × 10-4
5,4
NEW JIS (H9) (JIS B 1301)
DC24
39
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-06-10G 11DIN 90V
Miki Pulley Group
BXH-06-10G 11DIN 90V
83
11
4
39,5
5000
3,25×10-5
0,9
NEW JIS (H9) (JIS B 1301)
DC90
12
F (155°C)
No
Yes
Yes
8505 2000
BXH-06-12G 11DIN 90V
Miki Pulley Group
BXH-06-12G 11DIN 90V
83
11
4
39,5
5000
3,25×10-5
0,9
NEW JIS (H9) (JIS B 1301)
DC90
12
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-08-10G 14DIN 90V
Miki Pulley Group
BXH-08-10G 14DIN 90V
96
14
8
41
5000
5,75×10-5
1,3
NEW JIS (H9) (JIS B 1301)
DC90
19
F (155°C)
No
Yes
Yes
8505 2000
BXH-08-12G 14DIN 90V
Miki Pulley Group
BXH-08-12G 14DIN 90V
96
14
8
41
5000
5,75×10-5
1,3
NEW JIS (H9) (JIS B 1301)
DC90
19
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-10-10G 19DIN 90V
Miki Pulley Group
BXH-10-10G 19DIN 90V
116
19
16
47,5
4000
1,30×10-4
2,3
NEW JIS (H9) (JIS B 1301)
DC90
25
F (155°C)
No
Yes
Yes
8505 2000
BXH-10-12G 19DIN 90V
Miki Pulley Group
BXH-10-12G 19DIN 90V
116
19
16
47,5
4000
1,30×10-4
2,3
NEW JIS (H9) (JIS B 1301)
DC90
25
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-12-10G 24DIN 90V
Miki Pulley Group
BXH-12-10G 24DIN 90V
138
24
32
49,8
3600
3,20 × 10-4
3,4
NEW JIS (H9) (JIS B 1301)
DC90
30
F (155°C)
No
Yes
Yes
8505 2000
BXH-12-10G 24V 24DIN 90V
Miki Pulley Group
BXH-12-10G 24V 24DIN 90V
138
24
32
49,8
3600
3,20 × 10-4
3,4
NEW JIS (H9) (JIS B 1301)
DC90
30
F (155°C)
No
Yes
Yes
8505 2000
BXH-12-12G 24DIN 90V
Miki Pulley Group
BXH-12-12G 24DIN 90V
138
24
32
49,8
3600
3,20 × 10-4
3,4
NEW JIS (H9) (JIS B 1301)
DC90
30
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-16-10G 24V 28DIN 90V
Miki Pulley Group
BXH-16-10G 24V 28DIN 90V
158
28
44
57,5
3000
6,93 × 10-4
5,4
NEW JIS (H9) (JIS B 1301)
DC90
39
F (155°C)
No
Yes
Yes
8505 2000
BXH-16-10G 28DIN 90V
Miki Pulley Group
BXH-16-10G 28DIN 90V
158
28
44
57,5
3000
6,93 × 10-4
5,4
NEW JIS (H9) (JIS B 1301)
DC90
39
F (155°C)
No
Yes
Yes
8505 2000
BXH-16-12G 28DIN 90V
Miki Pulley Group
BXH-16-12G 28DIN 90V
158
28
44
57,5
3000
6,93 × 10-4
5,4
NEW JIS (H9) (JIS B 1301)
DC90
39
F (155°C)
Yes
Yes
Yes
8505 2000
BXH-06-10G 11DIN 45V
Miki Pulley Group
BXH-06-10G 11DIN 45V
83
11
4
39,5
5000
3,25×10-5
0,9
NEW JIS (H9) (JIS B 1301)
DC45
12
F (155°C)
No
Yes
Yes
8505 2000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BXL-N - Safty Brakes, 2-80Nm, DC24V-171V, d1= 11-37mm
Miki Pulley Group
30.10.2023
111 - Electromagnetic Brake, Standard Brakes, 5-320Nm, DC24V, d1= 12-60mm
Miki Pulley Group
30.10.2023
BXL - Safty Brakes, 2-22Nm, DC24V-90V, d1= 11-28mm
Miki Pulley Group
30.10.2023
BXW - Safty Brakes, 0,12-5,2Nm, DC12V-180V, d1= 5-16mm
Miki Pulley Group
30.10.2023
21590 - Precision guide shafts with fastening holes
norelem
26.06.2024
ETP TECHNO (T model)
Miki Pulley Group
20.07.2023
ELECTRIC CANTILEVER AXIS - Electric axis belt-driven rodless, series elektr...
Metalwork
01.09.2023
BXR - Safty Brakes, 5-55Nm, DC24V, d1= 20-28mm
Miki Pulley Group
30.10.2023
FYN-S1 - Rotary Dampers
ACE Shock Absorbers
07.02.2024
Calipers
Rietschoten
31.08.2022
Brakes EB
Rietschoten
31.08.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表