您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BWM 1 14 38 - DME - Brass Manifolds, 1-1/4" Inlet, 3/8" Outlet Ports
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
COOLING AND HEATING COMPONENTS
WATER MANIFOLDS - ALUMINUM AND BRASS
Brass Manifolds - BWM Series
Powered by
CAD模型選擇
{dme/product_structure/mold_components/cooling_and_heating_components/water_manifolds_and_accessories/bwm_series/bwm_1_14_in_38_out.prj},{NB=BWM16620B},{REF=BWM16620B},{T=1-1/4\"},{N=16},{T1=3/8\"},{L=676},{C=40},{CL=0.19,0.16,1.00,0.00},{COLOR=Blue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
T
Inlet Port T
ⁿ/ₐ
N
Number of Outlets
ⁿ/ₐ
T1
Outlet Port T1
ⁿ/ₐ
L
Overall Length L
[mm]
C
Distance C
[mm]
COLOR
Color
ⁿ/ₐ
BWM4620B
BWM4620B
1-1/4"
4
3/8"
196
40
Blue
BWM6620B
BWM6620B
1-1/4"
6
3/8"
276
40
Blue
BWM8620B
BWM8620B
1-1/4"
8
3/8"
356
40
Blue
BWM10620B
BWM10620B
1-1/4"
10
3/8"
436
40
Blue
BWM12620B
BWM12620B
1-1/4"
12
3/8"
516
40
Blue
BWM16620B
BWM16620B
1-1/4"
16
3/8"
676
40
Blue
BWM4620R
BWM4620R
1-1/4"
4
3/8"
196
40
Red
BWM6620R
BWM6620R
1-1/4"
6
3/8"
276
40
Red
BWM8620R
BWM8620R
1-1/4"
8
3/8"
356
40
Red
BWM10620R
BWM10620R
1-1/4"
10
3/8"
436
40
Red
BWM12620R
BWM12620R
1-1/4"
12
3/8"
516
40
Red
BWM16620R
BWM16620R
1-1/4"
16
3/8"
676
40
Red
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BWM_1_12 - DME - Brass Manifolds, 1" Inlet, 1/2" Outlet Ports
D-M-E
16.03.2022
ALM_1_38 - 1" Inlet 3/8" Outlet Aluminum Manifolds
D-M-E
04.03.2022
35M.NW.##.0#.### - 15mm Solenoid valves Manifold with electric multipoint c...
Pneumax
19.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表